![]() |
![]() |
|
IPC API
3.40.00.06
|
| CGateMP_Params | Structure defining parameters for the GateMP module |
| CGateMPApp_Msg | |
| CHeapBufMP_ExtendedStats | Stats structure for HeapBufMP_getExtendedStats() |
| CHeapBufMP_Params | Structure defining parameters for the HeapBufMP module |
| CHeapMemMP_ExtendedStats | Stats structure for HeapMemMP_getExtendedStats() |
| CHeapMemMP_Params | Structure defining parameters for the HeapMemMP module |
| CHeapMultiBufMP_Bucket | Structure for bucket configuration |
| CHeapMultiBufMP_ExtendedStats | Stats structure for the HeapMultiBufMP_getExtendedStats() API |
| CHeapMultiBufMP_Params | Structure defining parameters for the HeapMultiBufMP module |
| CIpc_TransportFactoryFxns | Factory virtual function table |
| CIpcPower_CallbackElem | |
| CIpcPower_WugenEvtMask | Type representing OMAP's WUGEN_MEVT[0|1] registers |
| CListMP_Elem | Structure defining a ListMP element |
| CListMP_Params | Structure defining parameter structure for ListMP_create() |
| CMessageQ_MsgHeader | Required first field in every message |
| CMessageQ_Params | Structure defining parameters for MessageQ_create() |
| CMessageQ_Params2 | Structure defining parameters for MessageQ_create2() |
| CMmRpc_BufDesc | Memory buffer descriptor |
| CMmRpc_FxnCtx | Function call context structure |
| CMmRpc_Param | MmRpc_Param type |
| CMmRpc_Params | Instance create parameters |
| CMmRpc_Xlt | |
| CMmType_FxnSig | Function Signature |
| CMmType_FxnSigTab | Function Signature Table |
| CMmType_Param | Marshalled Parameter structure |
| CMmType_ParamSig | Parameter Signature |
| CMx_Compute | Compute structure |
| CMxServer_Compute | Compute structure |
| Cmy_resource_table | |
| CNameServer_Params | NameServer_Handle type |
| CRcmClient_Message | Remote Command Message structure |
| CRcmClient_Packet | |
| CRcmClient_Params | Instance create parameters |
| CRcmClient_Struct | Opaque client structure large enough to hold an instance object |
| CRcmServer_FxnDesc | Function descriptor |
| CRcmServer_FxnDescAry | Function descriptor array |
| CRcmServer_Params | RcmServer Instance create parameters |
| CRcmServer_ThreadPoolDesc | Worker pool descriptor |
| CRcmServer_ThreadPoolDescAry | Worker pool descriptor array |
| Crpmsg_omx_hdr | |
| CSharedRegion_Entry | Structure defining a region |