![]() |
![]() |
IPC API
3.10.02.13
|
Structure for bucket configuration. More...
#include <HeapMultiBufMP.h>
Data Fields | |
SizeT | blockSize |
UInt | numBlocks |
SizeT | align |
Structure for bucket configuration.
An array of buckets is a required parameter to create any HeapMultiBufMP instance. The fields of each bucket correspond to the attributes of each buffer in the HeapMultiBufMP. The actual block sizes and alignments may be adjusted per the process described at HeapMultiBufMP_Params.bucketEntries.
SizeT HeapMultiBufMP_Bucket::blockSize |
Size of each block in this bucket (in MADUs)
UInt HeapMultiBufMP_Bucket::numBlocks |
Number of blocks of this size
SizeT HeapMultiBufMP_Bucket::align |
Alignment of each block (in MADUs)