module ti.sdo.ipc.family.ti81xx.NotifyCircSetup |
Notify setup proxy for TI81xx
C synopsis | target-domain | sourced in ti/sdo/ipc/family/ti81xx/NotifyCircSetup.xdc |
Functions common to all INotifySetup modules | |
Int | NotifyCircSetup_attach// Function that will be called in Notify_attach(UInt16 |
UInt16 | NotifyCircSetup_numIntLines// Returns number of interrupt lines to the processor(UInt16 |
SizeT | NotifyCircSetup_sharedMemReq// Shared Memory Required for a single notification line(UInt16 |
Functions common to all target modules | |
NotifyCircSetup_Module_getMask// Returns the diagnostics mask for this module,
NotifyCircSetup_Module_hasMask// Test whether this module has a diagnostics mask,
NotifyCircSetup_Module_heap// The heap from which this module allocates memory,
NotifyCircSetup_Module_id// Get this module's unique id,
NotifyCircSetup_Module_setMask// Set the diagnostics mask for this module,
NotifyCircSetup_Module_startupDone// Test if this module has completed startup
|
|
Constants | |
extern const UInt |
config NotifyCircSetup_dspIntVectId // module-wide |
Interrupt vector id for TI81xx/DSP
C synopsis | target-domain |
NotifyCircSetup_attach() // module-wide |
Function that will be called in Notify_attach
C synopsis | target-domain |
NotifyCircSetup_numIntLines() // module-wide |
Returns number of interrupt lines to the processor
C synopsis | target-domain |
NotifyCircSetup_sharedMemReq() // module-wide |
Shared Memory Required for a single notification line
C synopsis | target-domain |
Module-Wide Built-Ins |
C synopsis | target-domain |
usage | meta-domain | sourced in ti/sdo/ipc/family/ti81xx/NotifyCircSetup.xdc |
config NotifyCircSetup.dspIntVectId // module-wide |
Interrupt vector id for TI81xx/DSP
usage | meta-domain |
metaonly config NotifyCircSetup.common$ // module-wide |
Common module configuration parameters
usage | meta-domain |