![]() |
![]() |
Codec Engine System Programming Interface (SPI)
ce-w08
|
![]() ![]() | Descriptor for an alg. This object can be passed to Engine_addAlg() , to dynamically add an alg to an engine |
![]() ![]() | Properties of an Engine algorithm |
![]() ![]() | Properties of an Engine algorithm |
![]() ![]() | Attributes of an Engine |
![]() ![]() | This structure is passed to Engine_add() , and contains parameters to specify an engine |
![]() ![]() | Descriptor for a dynamically loaded alg. A dynamic library for a codec must export a function that fills in a structure of this type |
![]() ![]() | Defines the fields and methods that must be supplied by all XDAIS algorithms |
![]() ![]() | Memory records |
![]() ![]() | Algorithm instance object definition |
![]() ![]() | Algorithm instance creation parameters |
![]() ![]() | Pointer to algorithm specific status structure |
![]() ![]() | Table of functions defining the interface of a skeleton |
![]() ![]() | Parameters for ti_sdo_ce_osal_Memory_alloc() & ti_sdo_ce_osal_Memory_free() |
![]() ![]() | VISA message header |
![]() ![]() |