![]() |
![]() |
Codec Engine Application Programming Interface (API)
ce-w08
|
Buffer descriptor for input video buffers. More...
#include <ivideo.h>
Data Fields | |
XDAS_Int32 | numBufs |
XDAS_Int32 | frameWidth |
XDAS_Int32 | frameHeight |
XDAS_Int32 | framePitch |
XDM1_SingleBufDesc | bufDesc [XDM_MAX_IO_BUFFERS] |
Buffer descriptor for input video buffers.
XDAS_Int32 IVIDEO1_BufDescIn::numBufs |
Number of buffers in bufDesc[].
XDAS_Int32 IVIDEO1_BufDescIn::frameWidth |
Width of the video frame.
XDAS_Int32 IVIDEO1_BufDescIn::frameHeight |
Height of the video frame.
XDAS_Int32 IVIDEO1_BufDescIn::framePitch |
Frame pitch used to store the frame.
@remarks This field can also be used to indicate the padded width.
XDM1_SingleBufDesc IVIDEO1_BufDescIn::bufDesc[XDM_MAX_IO_BUFFERS] |
Picture buffers.