![]() |
![]() |
Defines instance status parameters (read-only). More...
#include <isphenc.h>
Defines instance status parameters (read-only).
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Extended error information.
Input frame size in bytes for sample based codecs
Rate selection for multi_rate codecs
Mode selection for multi_mode codecs
VAD_On =1, VAD_OFF = 0
0 - OFF, 1 = NS-A, 2 = NS-B etc
0 = TTY OFF, 1 = 45.45bauds 2 = 50 bauds
0 = DTMF_OFF, 1 = DTMF_ON
1 = ON, 0 = OFF
0 - DISABLED; 1 - ENABLED
Input and output buffer information.