File List
Here is a list of all files with brief descriptions:
Engine.h [code] | The Codec Engine Runtime. Provides the user an inteface to open and manipulate an Engine which can instantiate and communicate with XDAIS algorithms that run either on the local CPU or on a "remote" DSP Server |
ialg.h [code] | This header defines all types, constants, and functions defined by XDAIS for algorithms |
Memory.h [code] | The Codec Engine OSAL Memory interface. Provides the user an OS-independent Memory abstraction |
skel.h [code] | The Codec Engine System Programming Interface (SPI) for skeleton developers |
spi.h [code] | |
visa.h [code] | The Codec Engine System Programming Interface. Provides system developers with services necessary to implement stubs and skeletons |
xdas.h [code] | This header defines all types and constants used in the XDAS interfaces |