![]() |
![]() |
Files | |
file | auddec1.h [code] |
The 1.00 audio decoder codec interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM 1.00 Audio Decoder interface. | |
file | audenc1.h [code] |
The 1.0 audio encoder codec interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM 1.0 audio encoder interface. |