![]() |
![]() |
The 1.00 audio decoder codec interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM 1.00 Audio Decoder interface.
#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/iauddec1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Defines | |
#define | AUDDEC1_EOK IAUDDEC1_EOK |
#define | AUDDEC1_EFAIL IAUDDEC1_EFAIL |
#define | AUDDEC1_EUNSUPPORTED IAUDDEC1_EUNSUPPORTED |
#define | AUDDEC1_ETIMEOUT VISA_ETIMEOUT |
#define | AUDDEC1_FOREVER VISA_FOREVER |
Typedefs | |
typedef VISA_Handle | AUDDEC1_Handle |
Opaque handle to a AUDDEC1 codec. | |
typedef struct IAUDDEC1_Params | AUDDEC1_Params |
This structure defines the parameters necessary to create an instance of a 1.0 audio decoder object. | |
typedef IAUDDEC1_InArgs | AUDDEC1_InArgs |
typedef IAUDDEC1_OutArgs | AUDDEC1_OutArgs |
typedef IAUDDEC1_Cmd | AUDDEC1_Cmd |
typedef IAUDDEC1_Status | AUDDEC1_Status |
typedef IAUDDEC1_DynamicParams | AUDDEC1_DynamicParams |
Functions | |
Int32 | AUDDEC1_control (AUDDEC1_Handle handle, AUDDEC1_Cmd id, AUDDEC1_DynamicParams *params, AUDDEC1_Status *status) |
Execute the control() method in this instance of an audio1 decoder algorithm. | |
AUDDEC1_Handle | AUDDEC1_create (Engine_Handle e, String name, AUDDEC1_Params *params) |
Create an instance of an audio decoder algorithm. | |
Void | AUDDEC1_delete (AUDDEC1_Handle handle) |
Delete the instance of an audio decoder algorithm. | |
Int32 | AUDDEC1_process (AUDDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, AUDDEC1_InArgs *inArgs, AUDDEC1_OutArgs *outArgs) |
Execute the process() method in this instance of a audio decoder algorithm. | |
Int32 | AUDDEC1_processAsync (AUDDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, AUDDEC1_InArgs *inArgs, AUDDEC1_OutArgs *outArgs) |
Perform asynchronous submission to this instance of a audio decoder algorithm. | |
Int32 | AUDDEC1_processWait (AUDDEC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, AUDDEC1_InArgs *inArgs, AUDDEC1_OutArgs *outArgs, UInt timeout) |
Wait for a return message from a previous invocation of AUDDEC1_processAsync() in this instance of an audio decoder algorithm. |