image1 Directory Reference

packages/ti/sdo/ce/image1/

Files

file  imgdec1.h [code]
 

The IMGDEC1 image decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IIMGDEC1 image decoder interface.


file  imgenc1.h [code]
 

The IMGENC1 image encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IIMGENC1 image encoder interface.


 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated