imgenc1.h File Reference


Detailed Description

The IMGENC1 image encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM IIMGENC1 image encoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/iimgenc1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for imgenc1.h:

Go to the source code of this file.

Data Structures

struct  IIMGENC1_CodecClassConfig
 Definition of IIMGENC1 codec class configurable parameters. More...

Defines

#define IMGENC1_EOK   IIMGENC1_EOK
#define IMGENC1_EFAIL   IIMGENC1_EFAIL
#define IMGENC1_EUNSUPPORTED   IIMGENC1_EUNSUPPORTED
#define IMGENC1_ETIMEOUT   VISA_ETIMEOUT
#define IMGENC1_FOREVER   VISA_FOREVER

Typedefs

typedef VISA_Handle IMGENC1_Handle
 Opaque handle to a IMGENC1 codec.
typedef struct IIMGENC1_Params IMGENC1_Params
typedef IIMGENC1_InArgs IMGENC1_InArgs
typedef IIMGENC1_OutArgs IMGENC1_OutArgs
typedef IIMGENC1_Cmd IMGENC1_Cmd
typedef IIMGENC1_DynamicParams IMGENC1_DynamicParams
typedef IIMGENC1_Status IMGENC1_Status

Functions

Int32 IMGENC1_control (IMGENC1_Handle handle, IMGENC1_Cmd id, IMGENC1_DynamicParams *params, IMGENC1_Status *status)
 Execute the control() method in this instance of an image encoder algorithm.
IMGENC1_Handle IMGENC1_create (Engine_Handle e, String name, IMGENC1_Params *params)
 Create an instance of an image encoder algorithm.
Void IMGENC1_delete (IMGENC1_Handle handle)
 Delete the instance of a image encoder algorithm.
Int32 IMGENC1_process (IMGENC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IMGENC1_InArgs *inArgs, IMGENC1_OutArgs *outArgs)
 Execute the process() method in this instance of an image encoder algorithm.
XDAS_Int32 IMGENC1_processAsync (IMGENC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IIMGENC1_InArgs *inArgs, IIMGENC1_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a image encoder algorithm.
XDAS_Int32 IMGENC1_processWait (IMGENC1_Handle handle, XDM1_BufDesc *inBufs, XDM1_BufDesc *outBufs, IIMGENC1_InArgs *inArgs, IIMGENC1_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of IMGENC1_processAsync() in this instance of an image encoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated