| DM365_CODECS Product Downloads
|
High Definition, Standard Definition and Multi-Channel Capable Video
Codecs running on C64X+ and HDVICP (1
High Definition,
Standard Definition and Multi-Channel Capable Video Codecs running on ARM926
and HDVICP (1.0) on DM365.
All the codecs are XDM 1.0 Compliant.
Decoders implement the interface IVIDEC2, Encoders implement the interface
IVIDENC1.
All the codecs are eXpressDSP
Compliant.
All the codecs are validated on DM365 EVM.
All the codecs have been validated on Codec
Engine based framework.
| Data Sheets and Release Notes |
| MPEG4 Decoder, Version 1.00.00.06 DataSheet |
MPEG4 SP@L5 upto SXVGA Decoder Data Sheet |
76K |
| MPEG4 Decoder, Version 1.00.00.06 ReleaseNotes |
MPEG4 SP@L5 upto SXVGA Decoder Release Notes |
64K |
| MPEG4 Encoder, Version 1.00.00.09 DataSheet |
MPEG4 SP@L5 upto SXVGA Encoder Data Sheet |
92K |
| MPEG4 Encoder, Version 1.00.00.09 ReleaseNotes |
MPEG4 SP@L5 upto SXVGA Encoder Release Notes |
64K |
| H.264 Decoder, Version 1.00.00.08 DataSheet |
H264 BP/MP/HP L3.1 Decoder Data Sheet |
80K |
| H.264 Decoder, Version 1.00.00.08 ReleaseNotes |
H264 BP/MP/HP L3.1 Decoder Release Notes |
40K |
| H.264 Encoder, Version 1.00.00.18 DataSheet |
H264 BP/MP/HP L3.1 Encoder Data Sheet |
80K |
| H.264 Encoder, Version 1.00.00.18 ReleaseNotes |
H264 BP/MP/HP L3.1 Encoder Release Notes |
88K |
| JPEG Decoder, Version 1.00.00.04 DataSheet |
JPEG Decoder Data Sheet |
84K |
| JPEG Decoder, Version 1.00.00.04 ReleaseNotes |
JPEG Decoder Release Notes |
64K |
| JPEG Encoder, Version 1.00.00.05 DataSheet |
JPEG Encoder Data Sheet |
84K |
| JPEG Encoder, Version 1.00.00.05 ReleaseNotes |
JPEG Encoder Release Notes |
88K |
| Linux Downloads |
| MPEG4 Decoder, Version 1.00.00.06 |
MPEG4 Decoder SP@L5: SXVGA@30 frames per second |
2024K |
| MPEG4 Encoder, Version 1.00.00.09 |
MPEG4 Encoder SP@L5: SXVGA@30 frames per second |
6356K |
| H.264 Decoder, Version 1.00.00.08 |
H.264 Decoder BP/MP/HP@Level 3.1: 1280x720p@30 frames per second |
3440K |
| H.264 Encoder, Version 1.00.00.18 |
H.264 Encoder BP/MP/HP@Level 3.1: 1280x720p@30 frames per second |
2268K |
| JPEG Decoder, Version 1.00.00.04 |
JPEG Decoder SXVGA@30 frames per second |
2284K |
| JPEG Encoder, Version 1.00.00.05 |
JPEG Encoder SXVGA@30 frames per second |
2164K |
| Windows Downloads |
| MPEG4 Decoder, Version 1.00.00.06 |
MPEG4 Decoder SP@L5: SXVGA@30 frames per second |
2252K |
| MPEG4 Encoder, Version 1.00.00.09 |
MPEG4 Encoder SP@L5: SXVGA@30 frames per second |
6580K |
| H.264 Decoder, Version 1.00.00.08 |
H.264 Decoder BP/MP/HP@Level 3.1: 1280x720p@30 frames per second |
3668K |
| H.264 Encoder, Version 1.00.00.18 |
H.264 Encoder BP/MP/HP@Level 3.1: 1280x720p@30 frames per second |
2492K |
| JPEG Decoder, Version 1.00.00.04 |
JPEG Decoder SXVGA@30 frames per second |
2508K |
| JPEG Encoder, Version 1.00.00.05 |
JPEG Encoder SXVGA@30 frames per second |
2392K |
| Audio/Speech Codecs Downloads |
| software.ti.com |
DM365 Audio/Speech Codecs |
|