1.3.2. Processor Options¶
1.3.2.1. Select Processor¶
- -mcpu=<arg>¶
Instruct the compiler to generate code for the Arm processor variant indicated by <arg>, where <arg> can be:
cortex-m0
cortex-m0plus
cortex-m3
cortex-m4
cortex-m33
cortex-r4
cortex-r5
1.3.2.2. Select Architecture¶
- -march=<arg>¶
Instruct the compiler to generate code for the Arm architecture variant indicated by <arg>, where <arg> can be:
thumbv6m - appropriate for -mcpu=cortex-m0 or -mcpu=cortex-m0plus
thumbv7m - appropriate for -mcpu=cortex-m3
thumbv7em - appropriate for -mcpu=cortex-m4
thumbv8m.main - appropriate for -mcpu=cortex-m33
armv7r - appropriate for -mcpu=cortex-r4 or -mcpu=cortex-r5 with -marm and -mlittle-endian
armebv7r - appropriate for -mcpu=cortex-r4 or -mcpu=cortex-r5 with -marm and -mbig-endian
thumbv7r - appropriate for -mcpu=cortex-r4 or -mcpu=cortex-r5 with -mthumb and -mlittle-endian
thumbebv7r - appropriate for -mcpu=cortex-r4 or -mcpu=cortex-r5 with -mthumb and -mbig-endian
1.3.2.3. Select Instruction Set¶
- -mthumb¶
Instruct the compiler to generate THUMB mode instructions (16-bit THUMB or T32 THUMB depending on which processor variant is selected) for current compilation; default for Cortex-M type architectures
- -marm¶
Instruct the compiler to generate ARM mode instructions for current compilation; default for Cortex-R series processors
1.3.2.4. Select Floating-Point ABI/Coprocessor¶
- -mfloat-abi=<arg>¶
Instruct the compiler to generate code in accordance with the floating-point ABI indicated by <arg>, where <arg> can be:
hard - assume floating=point hardware (FPU) is available; pass floating-point type arguments and return values in FPU registers; generate FPU instructions for floating-point type operations
soft - assume no floating-point hardware is available; pass arguments and return values in general-purpose registers (GPRs); perform floating-point operations in software with CPU instructions or in calls to runtime support library functions.
- -mfpu=<arg>¶
Instruct compiler to use floating-point hardware (FPU) registers and instructions to perform floating-point operations; select the FPU specified by <arg>, where <arg> can be:
vfpv3-d16 - available in combination with -mcpu=cortex-r4 or -mcpu=cortex-r5
fpv4-sp-d16 - available in combination with -mcpu=cortex-m4
fpv5-sp-d16 - available in combination with -mcpu=cortex-m33
1.3.2.5. Select Endianness¶
- -mlittle-endian, -EL¶
Instruct the compiler to generate little-endian object code; default
- -mbig-endian, -EB¶
Instruct the compiler to generate big-endian object code; only applicable for Cortex-R series processors