MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components

MSP430F5438_Template Directory Reference

Files

file  F5438_ADC12.h [code]
file  F5438_CPU.h [code]
file  F5438_CRC16.c
 

Functions that setup the CRC Operations for the MSP430F5438.


file  F5438_CRC16.h [code]
file  F5438_DMA.h [code]
file  F5438_Hardware_Multiplier.h [code]
file  F5438_interrupts.h [code]
file  F5438_io.h [code]
file  F5438_PC_Interface.h [code]
file  F5438_PC_Interface_Functions.c
 

Performs PC Interface functions between an TMP Sensors and the PC Interface.


file  F5438_Power_Management.h [code]
file  F5438_REF.h [code]
file  F5438_RTC.h [code]
file  F5438_system.h [code]
file  F5438_Timer.h [code]
file  F5438_Timer_A.h [code]
file  F5438_Timer_B.h [code]
file  F5438_Unified_Clock_system.h [code]
file  F5438_usci.h [code]
file  F5438_usci_Defs.h [code]
file  F5438_WDT.h [code]
file  init_F5438.c
 

Functions that setup the MSP430F5438A uC peripherals.


file  init_F5438_ADC12.c
 

Functions that setup the MSP430 ADC system.


file  init_F5438_BootLoader.c
 

Functions that setup the MAVRK BootLoader Software.


file  init_F5438_CPU.c
 

Functions that setup the MSP430 CPU system.


file  init_F5438_DMA.c
 

Functions that setup the MSP430 DMA system.


file  init_F5438_Hardware_Multiplier.c
 

Functions that setup the MSP430 Multiplier system.


file  init_F5438_io.c
 

Functions that setup the MSP430 GPIO ports.


file  init_F5438_Power_Management.c
 

Functions that setup the MSP430F5438A Power System.


file  init_F5438_RTC.c
 

Functions that setup the MSP430 Real Time Clock.


file  init_F5438_Timer_A_0.c
 

Functions that setup the MSP430 Timer A0 Clock.


file  init_F5438_Timer_A_1.c
 

Functions that setup the MSP430 Timer A1 Clock.


file  init_F5438_Timer_B_0.c
 

Functions that setup the MSP430 Timer B0 Clock.


file  init_F5438_Unified_Clock_system.c
 

Functions that setup the MSP430F5438A Unified Clock System.


file  init_F5438_USCI.c
 

Functions that setup the MSP430F5438A USCI UART/SPI/I2C port.


file  init_F5438_USCI_0.c
 

Functions that setup the MSP430F5438A USCI_0 UART/SPI/I2C port.


file  init_F5438_USCI_1.c
 

Functions that setup the MSP430F5438A USCI_1 UART/SPI/I2C port.


file  init_F5438_USCI_2.c
 

Functions that setup the MSP430F5438A USCI_2 UART/SPI/I2C port.


file  init_F5438_USCI_3.c
 

Functions that setup the MSP430F5438A USCI_3 UART/SPI/I2C port.


file  init_F5438_WDT.c
 

Functions that setup the MSP430F5438A Watch Dog Timer (WDT)


file  init_MSP430F5438.c
 

Functions that setup the MSP430F5137 uC peripherals.


 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines