|
MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Files | |
| file | ADS1259_Device_Interface.h [code] |
| file | ADS1x3x_Device_Interface.h [code] |
| file | ADS1x4x_Device_Interface.h [code] |
| file | ADS1x9x_Device_Interface.h [code] |
| file | Board_to_Board_Passthrough.h [code] |
| file | Board_to_Board_Passthrough_Functions.c |
Functions that setup and control the I/O and flags for Board to Board communication on the MAVRK system. | |
| file | CC_Device_Processor_Interface.h [code] |
| file | CDCE913_Device_Interface.h [code] |
| file | F22x4_DRV8814_DRV8825_Com_Port_Functions.c |
Functions that setup and controls the communication interfaces on the MSP430F22x4 on the MAVRK Pro motherboard. | |
| file | F22x4_DRV8814_DRV8825_Modular_EVM_IO_Functions.c |
Functions that setup and control the I/O (GPIOs and LEDs) for the DRV8814-MVK with an MSP430F22x4. | |
| file | F22x4_DRV8833_Motor_Drive.c |
| file | F22x4_Modular_EVM_IO.h [code] |
| file | F5137_BQ25504_Device_Interface.h [code] |
| file | F5137_Com_Port_Functions.c |
| file | F5137_DRV8830_Motor_Drive.c |
Functions that setup and control the I/O (GPIOs and LEDs) for the DRV8833 with the CC430F5137. | |
| file | F5137_DRV8833_Motor_Drive.c |
Functions that setup and control the I/O (GPIOs and LEDs) for the DRV8833 with the CC430F5137. | |
| file | F5137_Modular_EVM_IO.h [code] |
| file | F5137_Modular_EVM_IO_Functions.c |
Functions that setup and controls the I/O (GPIOs and LEDs) for the Modular EVM Board. | |
| file | F5137_Modular_EVM_LED_Functions.c |
| file | F5137_RF1A_Device_Interface.c |
Functions that setup and controls the Chipcon Radio CC430F5137 (F5137 MCU + CC1101 Radio) | |
| file | F5137_RF1A_Device_Interface.h [code] |
| file | F5137_RF_Micro_Debug_Device_Interface.c |
Functions that manage the part specific Device Interface between the MSP430F5438 and the RF_UDEBUG_MVK board. | |
| file | F5137_TCA8418_Device_Interface.c |
Functions that setup the TI TCA8418 Keypad Scan IC Device with the MSP430F5137 processor. | |
| file | F5137_US_BQ25504_Interface.c |
Functions that setup the microMAVRK sensors. | |
| file | F5137_US_DIG_Temp_Interface.c |
Functions that interface the micro MAVRK CC430F5137 processor to the US-DIG-TEMP-MVK board with 7 temperature sensors, along with light and humidity sensors. | |
| file | F5137_US_DIG_Temp_Interface.h [code] |
| file | F5438_ADS123x_Device_Interface.c |
Functions that manage the part specific Device Interface between the MSP430F5438 and the family of ADS1x3x parts. | |
| file | F5438_ADS1259_Device_Interface.c |
| file | F5438_ADS1x4x_Device_Interface.c |
Functions that setup and controls the interfaces for ADS1x4x devices. | |
| file | F5438_ADS1x9x_Device_Interface.c |
Functions that manage the part specific Device Interface between the MSP430F5438 and the family of ADS1x9x parts. | |
| file | F5438_AFE_CARRIER_Device_Interface.c |
Functions that setup and controls the AFE Carrier interfaces. | |
| file | F5438_AFE_CARRIER_Device_Interface.h [code] |
| file | F5438_CC_Device_Interface.c |
Functions that setup the Chipcon Radio with the MSP430F5438 processor. | |
| file | F5438_CDCE913_Device_Interface.c |
Functions that setup and controls the interfaces for ADS1x4x devices. | |
| file | F5438_ProMB_Com_Port_Functions.c |
Functions that setup and controls the communication interfaces on the MSP430F5438 on the MAVRK Pro motherboard. | |
| file | F5438_ProMB_LED_Functions.c |
Functions that setup and control the LED's present on the MSP430 MCU, RF Breakout and AFE Breakout boards when used on the MAVRK Pro Motherboard. | |
| file | F5438_ProMB_Modular_EVM_IO.h [code] |
| file | F5438_ProMB_Modular_EVM_IO_Functions.c |
Functions that setup and control the I/O (GPIOs and LEDs) for the MAVRK Pro Motherboard & F5438 Modular EVM Board combination. | |
| file | F5438_RF_Micro_Debug_Device_Interface.c |
Functions that manage the part specific Device Interface between the MSP430F5438 and the RF_UDEBUG_MVK board. | |
| file | F5438_TCA8418_Device_Interface.c |
Functions that setup the TI TCA8418 Keypad Scan IC Device with the MSP430F5438 processor. | |
| file | F5438_TCA8418_Device_Interface.h [code] |
| file | MICRO_MAVRK_Device_Interface.h [code] |
| file | RF_Micro_Debug_Device_Interface.h [code] |
| file | US_DIG_Temp_Interface.c |
General functions that interface the US-DIG-TEMP-MVK board with 7 temperature sensors along with light and humidity sensors to the project routines. | |
| file | US_DIG_Temp_Interface.h [code] |
1.7.3