|
MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Files | |
| file | ADS7924.h [code] |
| file | ADS7924_Functions.c |
Functions that setup the ADS7924 device for operations. | |
| file | ADS7924_I2C_Functions.c |
Performs I2C Communication for ADS7924 Devices. | |
| file | ADS7924_PC_Interface.h [code] |
| file | ADS7924_PC_Interface_Command_Decode.c |
Setup the interface from the MAVRK board to the PC Application for ADS7924 devices. | |
| file | ADS7924_PC_Interface_Functions.c |
Performs PC Interface functions between an ADS7924 and the PC Interface. | |
| file | init_ADS7924.c |
1.7.3