|
MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Files | |
| file | init_PGA280.c |
Performs initialization for PGA280 Devices. | |
| file | PGA280.h [code] |
| file | PGA280_Functions.c |
Functions that setup the PGA280 device for operations. | |
| file | PGA280_PC_Interface_Command_Decode.c |
Setup the interface from the MAVRK board to the PC Application for PGA280 Programmable Gain Amplifier. | |
| file | PGA280_PC_Interface_Functions.c |
Performs PC Interface functions between an PGA280 and the PC Interface. | |
| file | PGA280_SPI_Functions.c |
1.7.3