Data Structures |
| struct | ADS1259_Status_Flags_type |
| struct | ADC_Configuration_Register_0_type |
| struct | ADC_Configuration_Register_1_type |
| struct | ADC_Configuration_Register_2_type |
Defines |
| #define | ADS1259_CONFIG_NUMBER_CHANNELS 1 |
| #define | ADS1259_CONFIG_DATA_WIDTH _3_BYTES |
| #define | ADS1259_SAMPLES_PER_PACKET 16 |
| #define | ADS1259_DEFAULT_GPIO_STATE 0x00 |
| #define | ADS1259_SPI_WRITE_DELAY 0x04 |
| #define | SINGLE_BYTE_READ_WRITE 0x00 |
| #define | ADS1259_DEFAULT_CONSTANT_TABLE_SIZE ((unsigned char) sizeof(ADS1259_Default_Register_Settings)) |
| #define | ADS1259_REGISTER_SIZE 0x09 |
| #define | LARGE_BUFFER_SAMPLES 1000 |
| #define | LARGE_BUFFER_LENGTH (ADS1259_CONFIG_DATA_WIDTH * LARGE_BUFFER_SAMPLES) |
Enumerations |
| enum | ADC_Set_Internal_Reference_Bias_Type { INTERNAL_REFERENCE_BIAS_DISABLED = 0,
DEFAULT_INTERNAL_REFERENCE_BIAS_ENABLED = 1
} |
| enum | ADC_Set_SPI_Timeout_Type { SPI_TIMEOUT_DISABLED = 0,
DEFAULT_SPI_TIMESOUT_WHEN_SCLK_IS_HELD_FOR_65536_CLOCKS = 1
} |
| enum | ADC_Conversion_Delay_Type {
DEFAULT_NO_DELAY = 0,
NO_DELAY = 0,
_64_ADC_CLOCKS = 1,
_128_ADC_CLOCKS = 2,
_256_ADC_CLOCKS = 3,
_512_ADC_CLOCKS = 4,
_1024_ADC_CLOCKS = 5,
_2048_ADC_CLOCKS = 6,
_4096_ADC_CLOCKS = 7
} |
| enum | ADC_Set_Reference_Type { REFERENCE_IS_INTERNAL = 0,
DEFAULT_REFERENCE_IS_EXTERNAL = 1
} |
| enum | ADC_Set_Sync_Filter_Type { DEFAULT_SINC_FILTER_SETTLES_IN_ONE_CLOCK = 0,
SINC_FILTER_SETTLES_IN_TWO_CLOCKS = 1
} |
| enum | ADC_Set_Checksum_Type { DEFAULT_CHECKSUM_IS_DISABLED = 0,
CONVERSION_CHECKSUM_INCLUDED_IN_DATA = 1
} |
| enum | ADC_Set_Out_Of_Range_Flag_Type { DEFAULT_OUT_OF_RANGE_FLAG_IS_DISABLED = 0,
LSB_OF_CONVERSION_DATA_BYTE_7_OF_CRC_IS_OUT_OF_RANGE_FLAG = 1
} |
| enum | ADC_Data_Rate_Setting_Type {
DEFAULT_ADC_10_SPS = 0,
ADC_10_SPS = 0,
ADC_16_6_SPS = 1,
ADC_50_SPS = 2,
ADC_60_SPS = 3,
ADC_400_SPS = 4,
ADC_1200_SPS = 5,
ADC_3600_SPS = 6,
ADC_14400_SPS = 7
} |
| enum | ADC_Set_Conversion_Mode_Type { DEFAULT_CONVERSION_CONTINUES_UNTIL_STOP_CONDITION = 0,
SINGLE_CONVERSION = 1
} |
| enum | ADC_Enable_Sync_Out_Clock_Pin_Type { DEFAULT_SYNCOUT_PIN_DISABLED = 0,
SYNCOUT_PIN_ENABLED = 1
} |
| enum | ADC_Clock_Source_Flag_Type { INTERNAL_ADC_OSCILLATOR_IN_USE = 0,
EXTERNAL_ADC_OSCILLATOR_IN_USE = 1
} |
| enum | Voltage_References_Levels_Type { _0_VOLTS = 0,
_2_500_VOLTS = 1,
_5_000_VOLTS = 2
} |
| enum | ADS1259_Command_Values {
WAKE_CONVERTER_FROM_SLEEP = 0x02,
PLACE_CONVERTER_IN_SLEEP_MODE = 0x04,
RESET_CONVERTER = 0x06,
START_COVERTER = 0x08,
STOP_COVERTER = 0x0A,
SET_READ_DATA_CONTINUOUSLY = 0x10,
STOP_READ_DATA_CONTINUOUSLY = 0x11,
READ_DATA_MANUALLY = 0x12,
DEFAULT_READ_NUMBER_OF_REGISTERS = 0x20,
DEFAULT_WRITE_NUMBER_OF_REGISTERS = 0x40,
WRITE_ADS1259_REGISTER = 0x40,
READ_ADS1259_REGISTER = 0x20,
SYSTEM_OFFSET_CALIBRATION = 0x18,
SYSTEM_GAIN_CALIBRATION = 0x19
} |
| enum | Specific_Register_Read_Command_Type {
READ_CONFIGURATION_REGISTER_0 = 0x20,
WRITE_CONFIGURATION_REGISTER_0 = 0x40,
READ_CONFIGURATION_REGISTER_1 = 0x21,
WRITE_CONFIGURATION_REGISTER_1 = 0x41,
READ_CONFIGURATION_REGISTER_2 = 0x22,
WRITE_CONFIGURATION_REGISTER_2 = 0x42,
READ_OFFSET_CALIBRATION_LSBYTE = 0x23,
WRITE_OFFSET_CALIBRATION_LSBYTE = 0x43,
READ_OFFSET_CALIBRATION_MIDBYTE = 0x24,
WRITE_OFFSET_CALIBRATION_MIDBYTE = 0x44,
READ_OFFSET_CALIBRATION_MSBYTE = 0x25,
WRITE_OFFSET_CALIBRATION_MSBYTE = 0x45,
READ_FULL_SCALE_CALIBRATION_LSBYTE = 0x26,
WRITE_FULL_SCALE_CALIBRATION_LSBYTE = 0x46,
READ_FULL_SCALE_CALIBRATION_MIDBYTE = 0x27,
WRITE_FULL_SCALE_CALIBRATION_MIDBYTE = 0x47,
READ_FULL_SCALE_CALIBRATION_MSBYTE = 0x28,
WRITE_FULL_SCALE_CALIBRATION_MSBYTE = 0x48,
READ_DEVICE_ID = 0x20,
READ_CONFIG_1_REGISTER = 0x21,
WRITE_CONFIG_1_REGISTER = 0x41,
READ_CONFIG_2_REGISTER = 0x22,
WRITE_CONFIG_2_REGISTER = 0x42,
READ_CONFIG_3_REGISTER = 0x23,
WRITE_CONFIG_3_REGISTER = 0x43,
READ_CONFIG_4_REGISTER = 0x37,
WRITE_CONFIG_4_REGISTER = 0x57,
READ_LEAD_OFF_CONTROL_REGISTER = 0x24,
WRITE_LEAD_OFF_CONTROL_REGISTER = 0x44,
READ_CHANNEL_1_SET_REGISTER = 0x25,
WRITE_CHANNEL_1_SET_REGISTER = 0x45,
READ_CHANNEL_2_SET_REGISTER = 0x26,
WRITE_CHANNEL_2_SET_REGISTER = 0x46,
READ_CHANNEL_3_SET_REGISTER = 0x27,
WRITE_CHANNEL_3_SET_REGISTER = 0x47,
READ_CHANNEL_4_SET_REGISTER = 0x28,
WRITE_CHANNEL_4_SET_REGISTER = 0x48,
READ_CHANNEL_5_SET_REGISTER = 0x29,
WRITE_CHANNEL_5_SET_REGISTER = 0x49,
READ_CHANNEL_6_SET_REGISTER = 0x2A,
WRITE_CHANNEL_6_SET_REGISTER = 0x4A,
READ_CHANNEL_7_SET_REGISTER = 0x2B,
WRITE_CHANNEL_7_SET_REGISTER = 0x4B,
READ_CHANNEL_8_SET_REGISTER = 0x2C,
WRITE_CHANNEL_8_SET_REGISTER = 0x4C,
READ_RIGHT_LEG_DRIVE_SENSE_POSITIVE_REGISTER = 0x2D,
WRITE_RIGHT_LEG_DRIVE_SENSE_POSITIVE_REGISTER = 0x4D,
READ_RIGHT_LEG_DRIVE_SENSE_NEGATIVE_REGISTER = 0x2E,
WRITE_RIGHT_LEG_DRIVE_SENSE_NEGATIVE_REGISTER = 0x4E,
READ_LEAD_OFF_SENSE_POSITIVE_REGISTER = 0x2F,
WRITE_LEAD_OFF_SENSE_POSITIVE_REGISTER = 0x4F,
READ_LEAD_OFF_SENSE_NEGATIVE_REGISTER = 0x30,
WRITE_LEAD_OFF_SENSE_NEGATIVE_REGISTER = 0x50,
READ_LEAD_OFF_FLIP_REGISTER = 0x31,
WRITE_LEAD_OFF_FLIP_REGISTER = 0x51,
READ_LEAD_OFF_STATUS_POSITIVE_REGISTER = 0x32,
READ_LEAD_OFF_STATUS_NEGATIVE_REGISTER = 0x33,
READ_GENERAL_PORT_IO = 0x34,
WRITE_GENERAL_PORT_IO = 0x54,
READ_PACE_DETECT_REGISTER = 0x35,
WRITE_PACE_DETECT_REGISTER = 0x55,
READ_RESPIRATION_CONTROL_REGISTER = 0x36,
WRITE_RESPIRATION_CONTROL_REGISTER = 0x56,
READ_CONFIGURATION_CONTROL_REGISTER = 0x37,
WRITE_CONFIGURATION_CONTROL_REGISTER = 0x57,
READ_WILSON_CENTRAL_TERMINAL_AUGMENTED_LEAD_CONTROL_REGISTER = 0x38,
WRITE_WILSON_CENTRAL_TERMINAL_AUGMENTED_LEAD_CONTROL_REGISTER = 0x58,
READ_WILSON_CENTRAL_TERMINAL_CONTROL_REGISTER = 0x39,
WRITE_WILSON_CENTRAL_TERMINAL_CONTROL_REGISTER = 0x59,
READ_BIAS_VOLTAGE_REGISTER = 0x21,
WRITE_BIAS_VOLTAGE_REGISTER = 0x41,
READ_MUX_CONTROL_1_REGISTER = 0x22,
WRITE_MUX_CONTROL_1_REGISTER = 0x42,
READ_SYSTEM_CONTROL_0_REGISTER = 0x23,
WRITE_SYSTEM_CONTROL_0_REGISTER = 0x43,
READ_CALIBRATION_COEFFICIENT_0_REGISTER = 0x24,
WRITE_CALIBRATION_COEFFICIENT_0_REGISTER = 0x44,
READ_CALIBRATION_COEFFICIENT_1_REGISTER = 0x25,
WRITE_CALIBRATION_COEFFICIENT_1_REGISTER = 0x45,
READ_CALIBRATION_COEFFICIENT_2_REGISTER = 0x26,
WRITE_CALIBRATION_COEFFICIENT_2_REGISTER = 0x46,
READ_FULL_SCALE_CALIBRATION_COEFFICIENT_0_REGISTER = 0x27,
WRITE_FULL_SCALE_CALIBRATION_COEFFICIENT_0_REGISTER = 0x47,
READ_FULL_SCALE_CALIBRATION_COEFFICIENT_1_REGISTER = 0x28,
WRITE_FULL_SCALE_CALIBRATION_COEFFICIENT_1_REGISTER = 0x48,
READ_FULL_SCALE_CALIBRATION_COEFFICIENT_2_REGISTER = 0x29,
WRITE_FULL_SCALE_CALIBRATION_COEFFICIENT_2_REGISTER = 0x49,
READ_IDAC_CONTROL_0_REGISTER = 0x2A,
WRITE_IDAC_CONTROL_0_REGISTER = 0x4A
} |
| enum | Buffer_Status_Type {
BUFFER_FULL = 1,
BUFFER_FILLING = 2,
BUFFER_EMPTY = 3,
BUFFER_NOT_EMPTY = 4,
IDLE_STATE = 5,
DATA_COLLECT = 6,
SEND_DATA = 7,
BUFFER_FULL = 1,
BUFFER_FILLING = 2,
BUFFER_EMPTY = 3,
BUFFER_NOT_EMPTY = 4,
IDLE_STATE = 5,
DATA_COLLECT = 6,
SEND_DATA = 7
} |
Functions |
| unsigned char | mvk_Init_ADS1259 (unsigned char device_slot) |
| | Performs a default initialization of the ADS1259 in the indicated device slot.
|
| unsigned char | mvk_Set_ADS1259_Reference (unsigned char device_slot, unsigned char internal_reference_bias, unsigned char reference_mode) |
| unsigned char | mvk_Set_ADS1259_Conversion_Delay (unsigned char device_slot, unsigned char conversion_delay) |
| unsigned char | mvk_Set_ADS1259_Checksum_Output (unsigned char device_slot, unsigned char checksum_set) |
| unsigned char | mvk_Set_ADS1259_Out_Of_Range_Output (unsigned char device_slot, unsigned char out_of_range_mode) |
| unsigned char | mvk_Set_ADS1259_Conversion_Mode (unsigned char device_slot, unsigned char conversion_mode) |
| unsigned char | mvk_Enable_ADS1259_Sync_Out (unsigned char device_slot, unsigned char sync_out_mode) |
| unsigned char | mvk_Check_ADS1259_Clock_Source (unsigned char device_slot) |
| unsigned char | mvk_Check_ADS1259_Data_Ready_Pin (unsigned char device_slot) |
| unsigned char | mvk_Check_ADS1259_Conversion_Mode_State (unsigned char device_slot) |
| unsigned char | mvk_Set_ADS1259_Sync_Filter (unsigned char device_slot, unsigned char sync_setting) |
| | Performs the setting of the ADS1259 Sync Filter.
|
| unsigned char | mvk_Set_ADS1259_Data_Rate (unsigned char device_slot, unsigned char data_rate) |
| | Performs the setting of the ADS1259 data rate.
|
| void | mvk_Enable_ADS1259_Conversion (unsigned char device_slot) |
| | Set continuous conversion mode.
|
| void | mvk_Wake_Up_ADS1259 (unsigned char device_slot) |
| | Wake up a ADS1259 device.
|
| void | mvk_Put_ADS1259_In_Sleep (unsigned char device_slot) |
| | Place a ADS1259 device into sleep mode.
|
| void | mvk_Soft_Reset_ADS1259 (unsigned char device_slot) |
| | Reset a ADS1259 device.
|
| void | mvk_Soft_Start_Restart_ADS1259 (unsigned char device_slot) |
| void | mvk_Start_Continuous_Read_Data_ADS1259 (unsigned char device_slot) |
| | Starts the continuous data read on a ADS1259 device.
|
| void | mvk_Stop_Continuous_Read_Data_ADS1259 (unsigned char device_slot) |
| | Stops the continuous data read on a ADS1259 device.
|
| void | mvk_Hard_Start_Restart_ADS1259 (unsigned char device_slot) |
| | Perform a hard restart on a ADS1259 device.
|
| void | mvk_Hard_Stop_ADS1259 (unsigned char device_slot) |
| | Perform a hard stop on a ADS1259 device.
|
| void | mvk_Power_Down_ADS1259 (unsigned char device_slot) |
| | Perform a power down of the ADS1259 device.
|
| void | mvk_Reset_ADS1259 (unsigned char device_slot) |
| | Perform a reset of the ADS1259 device.
|
| void | mvk_Disable_ADS1259_Reference (unsigned char device_slot) |
| | Disable the External Reference Circuit of the ADS1259 device.
|
| void | mvk_Enable_ADS1259_Reference (unsigned char device_slot) |
| | Enable the External Reference Circuit of the ADS1259 device.
|
| unsigned char | mvk_Read_Requested_ADS1259_Registers (unsigned char device_slot, unsigned char *register_set_pointer, unsigned char start_address, unsigned char number_bytes_per_packet, unsigned char number_registers) |
| unsigned char | mvk_Read_ADS1259_Register (unsigned char device_slot, unsigned char register_name) |
| unsigned char | mvk_Write_ADS1259_Register (unsigned char device_slot, unsigned char register_name, unsigned char register_data) |
| unsigned char | mvk_Create_ADS1259_Constant_Table (unsigned char device_slot, unsigned char *constant_table_pointer) |
| void | mvk_Init_ADS1259_Via_Constant_Table (unsigned char device_slot, unsigned char *install_table_pointer, unsigned int install_table_length) |
| | Initialize the ADS1259 using a Constants Table of known good settings.
|
| unsigned char | mvk_Initialize_ADS1259_Registers (unsigned char device_slot) |
| void | mvk_Offset_System_Calibrate_ADS1259 (unsigned char device_slot) |
| | Perform the offset system calibration on the ADS1259 device.
|
| void | mvk_System_Gain_Calibration_ADS1259 (unsigned char device_slot) |
| | Perform the system gain calibration on the ADS1x4x device.
|
| unsigned char | mvk_Read_ADS1259_Version (unsigned char device_slot) |
| unsigned char | mvk_Verify_ADS1259_Registers (unsigned char device_slot, unsigned char *constant_pointer) |
| void | mvk_High_Speed_Collect_ADS1259_Data (unsigned char device_slot, char *buffer, int length) |
| void | mvk_ADS1259_SPI_Address_Byte_Count (unsigned char device_slot, unsigned char read_write_address, unsigned char number_of_bytes) |
| unsigned int | mvk_Calibration_Time (unsigned char data_rate, unsigned char sync_filter_type) |
| | Provide the amount of time required to perform calibration.
|
| unsigned char | mvk_ADS1259_SPI_Data (unsigned char device_slot, unsigned char data) |
| unsigned char | mvk_ADS1259_SPI_Burst (unsigned char device_slot, unsigned char data) |
| unsigned char | mvk_Send_ADS1259_PGA_Setting_Packet (unsigned char device_slot, char *pc_packet) |
| unsigned char | mvk_Send_ADS1259_Voltage_References_Packet (unsigned char device_slot, unsigned char positive_voltage_reference, unsigned char negative_voltage_reference) |
| | Takes the data from an ADS1259 and configures it into a PC Interface Data Payload packet.
|
| unsigned char | mvk_Store_ADS1259_Packet (char *packet_data, unsigned int num_bytes) |
| char * | mvk_Pull_ADS1259_Packet_From_Large_Buffer (unsigned char *status, int *length) |
| | This function pulls a ADS1259 packet from the large buffer.
|
Variables |
| unsigned char | ADS1259_SPI_data |
| volatile unsigned char | ADC_Configuration_0 |
volatile
ADC_Configuration_Register_0_type
*const | ADC_Configuration_Register_0 |
| volatile unsigned char | ADC_Configuration_1 |
volatile
ADC_Configuration_Register_1_type
*const | ADC_Configuration_Register_1 |
| volatile unsigned char | ADC_Configuration_2 |
volatile
ADC_Configuration_Register_2_type
*const | ADC_Configuration_Register_2 |
| unsigned char | ADS1259_Num_Channels |
| unsigned char | ADS1259_Data_Width |
| unsigned char | ADS1259_PC_Interface_Data_Length |
| unsigned char | ADS1259_Checksum_Available |
| unsigned char | Positive_Reference_Voltage |
| unsigned char | Negative_Reference_Voltage |
| char | Register_Payload_Packet [] |
| unsigned char | High_Bandwidth_Data_Rate_ADS1259 |
| unsigned char | High_Bandwidth_Data_State_ADS1259 |
| unsigned char | ADS1259_PC_Interface_Packet_Length |
| volatile ADS1259_Status_Flags_type | ADS1259_Status_Flags |
| unsigned char | Checksum_Error |
| unsigned char | Requested_Constant_ADS1259_Table [] |
| unsigned char | Continuous_Read_Data_ADS1259 |