MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
Data Fields

Multiply_32_Control_register_type Struct Reference

#include <F5137_Hardware_Multiplier.h>

Data Fields

unsigned int Carry_Bit: 1
 
  • MPYC

unsigned int Multiply_32_Reserved_1: 1
 
  • Reserved

unsigned int Fractional_Mode_Enable: 1
 
  • MPYFRAC

unsigned int Saturation_Mode_Enable: 1
 
  • MPYSAT

unsigned int Multiplier_Mode_Select: 2
 
  • MPYMx

unsigned int Operand_1_Width_Select: 1
 
  • MPYOP1

unsigned int Operand_2_Width_Select: 1
 
  • MPYOP1

unsigned int Delayed_Write_Enable: 1
 
  • MPYDLYWRTEN

unsigned int Delayed_Write_Mode: 1
 
  • MPYDLY32

unsigned int Multiply_32_Reserved_0: 6
 
  • Reserved


Field Documentation

unsigned int Carry_Bit

  • MPYC

unsigned int Delayed_Write_Enable

  • MPYDLYWRTEN

unsigned int Delayed_Write_Mode

  • MPYDLY32

unsigned int Fractional_Mode_Enable

  • MPYFRAC

unsigned int Multiplier_Mode_Select

  • MPYMx

unsigned int Multiply_32_Reserved_0

  • Reserved

unsigned int Multiply_32_Reserved_1

  • Reserved

unsigned int Operand_1_Width_Select

  • MPYOP1

unsigned int Operand_2_Width_Select

  • MPYOP1

unsigned int Saturation_Mode_Enable

  • MPYSAT


The documentation for this struct was generated from the following files:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines