MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Functions that setup the MSP430F5438A uC peripherals. More...
#include "MAVRK_Arch.h"
#include "stdef.h"
#include "F5438_system.h"
#include "F5438_CPU.h"
#include "F5438_Unified_Clock_system.h"
#include "F5438_USCI.h"
#include "F5438_Power_Management.h"
#include "F5438_RTC.h"
#include "F5438_DMA.h"
#include "F5438_WDT.h"
#include "F5438_ADC12.h"
#include "F5438_io.h"
#include "F5438_Timer_A.h"
#include "F5438_Timer_B.h"
#include "F5438_Timer.h"
#include "F5438_interrupts.h"
#include "F5438_Hardware_Multiplier.h"
#include "MAVRK_Common.h"
#include "MAVRK_Return_Error_Codes.h"
Functions | |
void | mvk_Init_MSP430 (void) |
Default initialization for the MSP430. | |
Variables | |
UART_Port_Parameter_type | UART_Port_Ptr |
SPI_Port_Parameter_type | SPI_Port_Ptr |
I2C_Port_Parameter_type | I2C_Port_Ptr |
Functions that setup the MSP430F5438A uC peripherals.
These functions performs default initialization for MSP430F5438 on the MAVRK Pro MB
void mvk_Init_MSP430 | ( | void | ) |
Default initialization for the MSP430.
This function calls default initializations for the MSP430