MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Go to the source code of this file.
Defines | |
#define | _FFCONF 8237 |
#define | _FS_TINY 1 |
#define | _FS_READONLY 0 |
#define | _FS_MINIMIZE 0 |
#define | _USE_STRFUNC 0 |
#define | _USE_MKFS 0 |
#define | _USE_FORWARD 0 |
#define | _USE_FASTSEEK 0 |
#define | _CODE_PAGE 932 |
#define | _USE_LFN 0 |
#define | _MAX_LFN 255 |
#define | _LFN_UNICODE 0 |
#define | _FS_RPATH 0 |
#define | _VOLUMES 1 |
#define | _MAX_SS 512 |
#define | _MULTI_PARTITION 0 |
#define | _USE_ERASE 0 |
#define | _WORD_ACCESS 0 |
#define | _FS_REENTRANT 0 |
#define | _FS_TIMEOUT 1000 |
#define | _SYNC_t HANDLE |
#define | _FS_SHARE 0 |
#define _CODE_PAGE 932 |
#define _FFCONF 8237 |
#define _FS_MINIMIZE 0 |
#define _FS_READONLY 0 |
#define _FS_REENTRANT 0 |
#define _FS_RPATH 0 |
#define _FS_SHARE 0 |
#define _FS_TIMEOUT 1000 |
#define _FS_TINY 1 |
#define _LFN_UNICODE 0 |
#define _MAX_LFN 255 |
#define _MAX_SS 512 |
#define _MULTI_PARTITION 0 |
#define _SYNC_t HANDLE |
#define _USE_ERASE 0 |
#define _USE_FASTSEEK 0 |
#define _USE_FORWARD 0 |
#define _USE_LFN 0 |
#define _USE_MKFS 0 |
#define _USE_STRFUNC 0 |
#define _VOLUMES 1 |
#define _WORD_ACCESS 0 |