Defines |
| #define | SS(fs) 512U |
| #define | ENTER_FF(fs) |
| #define | LEAVE_FF(fs, res) return res |
| #define | ABORT(fs, res) { fp->flag |= FA__ERROR; LEAVE_FF(fs, res); } |
| #define | LD_CLUST(dir) (((DWORD)LD_WORD(dir+DIR_FstClusHI)<<16) | LD_WORD(dir+DIR_FstClusLO)) |
| #define | ST_CLUST(dir, cl) {ST_WORD(dir+DIR_FstClusLO, cl); ST_WORD(dir+DIR_FstClusHI, (DWORD)cl>>16);} |
| #define | _DF1S 0x81 |
| #define | _DF1E 0x9F |
| #define | _DF2S 0xE0 |
| #define | _DF2E 0xFC |
| #define | _DS1S 0x40 |
| #define | _DS1E 0x7E |
| #define | _DS2S 0x80 |
| #define | _DS2E 0xFC |
| #define | IsUpper(c) (((c)>='A')&&((c)<='Z')) |
| #define | IsLower(c) (((c)>='a')&&((c)<='z')) |
| #define | IsDigit(c) (((c)>='0')&&((c)<='9')) |
| #define | IsDBCS1(c) (((unsigned char)(c) >= _DF1S && (unsigned char)(c) <= _DF1E) || ((unsigned char)(c) >= _DF2S && (unsigned char)(c) <= _DF2E)) |
| #define | IsDBCS2(c) (((unsigned char)(c) >= _DS1S && (unsigned char)(c) <= _DS1E) || ((unsigned char)(c) >= _DS2S && (unsigned char)(c) <= _DS2E)) |
| #define | NS 11 |
| #define | NS_LOSS 0x01 |
| #define | NS_LFN 0x02 |
| #define | NS_LAST 0x04 |
| #define | NS_BODY 0x08 |
| #define | NS_EXT 0x10 |
| #define | NS_DOT 0x20 |
| #define | MIN_FAT16 4086 |
| #define | MIN_FAT32 65526 |
| #define | BS_jmpBoot 0 |
| #define | BS_OEMName 3 |
| #define | BPB_BytsPerSec 11 |
| #define | BPB_SecPerClus 13 |
| #define | BPB_RsvdSecCnt 14 |
| #define | BPB_NumFATs 16 |
| #define | BPB_RootEntCnt 17 |
| #define | BPB_TotSec16 19 |
| #define | BPB_Media 21 |
| #define | BPB_FATSz16 22 |
| #define | BPB_SecPerTrk 24 |
| #define | BPB_NumHeads 26 |
| #define | BPB_HiddSec 28 |
| #define | BPB_TotSec32 32 |
| #define | BS_DrvNum 36 |
| #define | BS_BootSig 38 |
| #define | BS_VolID 39 |
| #define | BS_VolLab 43 |
| #define | BS_FilSysType 54 |
| #define | BPB_FATSz32 36 |
| #define | BPB_ExtFlags 40 |
| #define | BPB_FSVer 42 |
| #define | BPB_RootClus 44 |
| #define | BPB_FSInfo 48 |
| #define | BPB_BkBootSec 50 |
| #define | BS_DrvNum32 64 |
| #define | BS_BootSig32 66 |
| #define | BS_VolID32 67 |
| #define | BS_VolLab32 71 |
| #define | BS_FilSysType32 82 |
| #define | FSI_LeadSig 0 |
| #define | FSI_StrucSig 484 |
| #define | FSI_Free_Count 488 |
| #define | FSI_Nxt_Free 492 |
| #define | MBR_Table 446 |
| #define | SZ_PTE 16 |
| #define | BS_55AA 510 |
| #define | DIR_Name 0 |
| #define | DIR_Attr 11 |
| #define | DIR_NTres 12 |
| #define | DIR_CrtTime 14 |
| #define | DIR_CrtDate 16 |
| #define | DIR_FstClusHI 20 |
| #define | DIR_WrtTime 22 |
| #define | DIR_WrtDate 24 |
| #define | DIR_FstClusLO 26 |
| #define | DIR_FileSize 28 |
| #define | LDIR_Ord 0 |
| #define | LDIR_Attr 11 |
| #define | LDIR_Type 12 |
| #define | LDIR_Chksum 13 |
| #define | LDIR_FstClusLO 26 |
| #define | SZ_DIR 32 |
| #define | LLE 0x40 |
| #define | DDE 0xE5 |
| #define | NDDE 0x05 |
| #define | DEF_NAMEBUF unsigned char sfn[12] |
| #define | INIT_BUF(dobj) (dobj).fn = sfn |
| #define | FREE_BUF() |
Functions |
| DWORD | clust2sect (FATFS *fs, DWORD clst) |
| DWORD | get_fat (FATFS *fs, DWORD clst) |
| FRESULT | put_fat (FATFS *fs, DWORD clst, DWORD val) |
| FRESULT | f_mount (unsigned char vol, FATFS *fs) |
| FRESULT | f_open (FIL *fp, const TCHAR *path, unsigned char mode) |
| FRESULT | f_read (FIL *fp, void *buff, UINT btr, UINT *br) |
| FRESULT | f_write (FIL *fp, const void *buff, UINT btw, UINT *bw) |
| FRESULT | f_sync (FIL *fp) |
| FRESULT | f_close (FIL *fp) |
| FRESULT | f_lseek (FIL *fp, DWORD ofs) |
| FRESULT | f_opendir (DIRS *dj, const TCHAR *path) |
| FRESULT | f_readdir (DIRS *dj, FILINFO *fno) |
| FRESULT | f_stat (const TCHAR *path, FILINFO *fno) |
| FRESULT | f_getfree (const TCHAR *path, DWORD *nclst, FATFS **fatfs) |
| FRESULT | f_truncate (FIL *fp) |
| FRESULT | f_unlink (const TCHAR *path) |
| FRESULT | f_mkdir (const TCHAR *path) |
| FRESULT | f_chmod (const TCHAR *path, unsigned char value, unsigned char mask) |
| FRESULT | f_utime (const TCHAR *path, const FILINFO *fno) |
| FRESULT | f_rename (const TCHAR *path_old, const TCHAR *path_new) |