|
MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Files | |
| file | ADS1248_constants.c |
| file | ADS1x48_PC_Interface.h [code] |
| file | ADS1x48_PC_Interface_Command_Decode.c |
Setup the interface from the MAVRK board to the PC Application for ADS1x48 devices. | |
| file | ADS1x48_PC_Interface_Functions.c |
Performs PC Interface functions between an ADS1x48 and the PC Interface. | |
| file | ADS1x4x.h [code] |
| file | ADS1x4x_Device_Status.c |
Functions that gather the status for ADS1x48 devices. | |
| file | ADS1x4x_Functions.c |
Functions that setup the ADS1x4x device for operations. | |
| file | ADS1x4x_SPI_Functions.c |
Performs SPI Communication for ADS1x4x Devices. | |
| file | init_ADS1x48.c |
Performs initialization for ADS1x4x Devices. | |
1.7.3