MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Files | |
file | ADS123x.h [code] |
file | ADS123x_PC_Interface.h [code] |
file | ADS123x_PC_Interface_Command_Decode.c |
Setup the interface from the MAVRK board to the PC Application for ADS123x devices. | |
file | ADS123x_PC_Interface_Functions.c |
Performs PC Interface functions between an ADS1x3x and the PC Interface. | |
file | ADS123x_SPI_Functions.c |
Performs SPI Communication for ADS1x3x Devices. | |
file | init_ADS123x.c |
Performs initialization for ADS123x Devices. |