MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Files | |
file | CDCE913.h [code] |
file | CDCE913_Constant_Tables.c |
Some predefined constant tables for CDCE913 Programmable 1-PLL VCXO Clock Synthesizer. | |
file | CDCE913_Functions.c |
Functions that allow changes in the CDCE913 Programmable 1-PLL VCXO Clock Synthesizer configuration. | |
file | CDCE913_PC_Interface.h [code] |
file | CDCE913_PC_Interface_Command_Decode.c |
Setup the interface from the MAVRK board to the PC Application for ADS1x48 devices. | |
file | CDCE913_PC_Interface_Functions.c |
file | init_CDCE913.c |
Performs initialization for CDCE913 Programmable 1-PLL VCXO Clock Synthesizer. |