|
MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Files | |
| file | ADS1259.h [code] |
| file | ADS1259_Device_Status.c |
| file | ADS1259_Functions.c |
| file | ADS1259_PC_Interface.h [code] |
| file | ADS1259_PC_Interface_Command_Decode.c |
Setup the interface from the MAVRK board to the PC Application for ADS1x48 devices. | |
| file | ADS1259_PC_Interface_Functions.c |
Performs PC Interface functions between an ADS1x48 and the PC Interface. | |
| file | ADS1259_SPI_Functions.c |
| file | init_ADS1259.c |
Performs initialization for ADS1259 Devices. | |
1.7.3