|
MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Files | |
| file | init_TPA2038.c |
Performs initialization for TPA2038 Devices. | |
| file | TPA2038.h [code] |
| file | TPA2038_Constant_Tables.c |
| file | TPA2038_Functions.c |
Functions that setup the TPA2038 device for operations. | |
| file | TPA2038_PC_Interface.h [code] |
| file | TPA2038_PC_Interface_Command_Decode.c |
Setup the interface from the MAVRK board to the PC Application for TPA2038 Audio Amplifier. | |
| file | TPA2038_PC_Interface_Functions.c |
Performs PC Interface functions between a TPA2038 Audio Amplifier and the PC Interface. | |
1.7.3