|
MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Files | |
| file | ADS1x9x.h [code] |
| file | ADS1x9x_Constant_Tables.c |
Predefined constant tables for ASD1298 DAC. | |
| file | ADS1x9x_Device_Status.c |
Functions that gather the status for ADS1x9x devices. | |
| file | ADS1x9x_Functions.c |
Functions that setup the ADS1x9x device for operations. | |
| file | ADS1x9x_PC_Interface.h [code] |
| file | ADS1x9x_PC_Interface_Command_Decode.c |
Setup the interface from the MAVRK board to the PC Application for ADS1x9x devices. | |
| file | ADS1x9x_PC_Interface_Functions.c |
Performs PC Interface functions between an ADS1x9x and the PC Interface. | |
| file | ADS1x9x_SPI_Functions.c |
Performs SPI Communication for ADS1x9x Devices. | |
| file | init_ADS1x9x.c |
Performs initialization for ADS1x9x Devices. | |
1.7.3