|
MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Files | |
| file | CC1100_constants.c |
| file | CC1100_unmodulated_carrier.c |
Structure of register settings to set up system registers of the cc1100. | |
| file | CC1101_constants.c |
| file | CC1120_constants.c |
| file | cc2500_constants.c |
| file | CC2500_unmodulated_carrier.c |
| file | cc2550_constants.c |
| file | CC430F5137_constants.c |
| file | CC_Channel_Functions.c |
| file | CC_Device_Status.c |
Read the status of registers on the Chipcon Radio. | |
| file | CC_Device_unmodulated_carrier.c |
Structure of register settings to set up system registers of the cc2500 and cc1100. | |
| file | CC_FIFO_Functions.c |
Functions that interact with the FIFOs on the TI Chipcon Radio. | |
| file | CC_Modem_Functions.c |
Functions that interact with CC based modems in the RF Slot. | |
| file | CC_Primary_Settings.c |
Functions that discover and initialize the TI Chipcon Radio. | |
| file | cc_radio.h [code] |
| file | CC_Radio_API.c |
High Level Functions related to transmitting and receiving using the TI Chipcon Radios. | |
| file | CC_Radio_Functions.c |
Functions related to controlling radio TX/RX functions of the TI Chipcon Radios. | |
| file | CC_Radio_PC_Interface.h [code] |
| file | CC_Radio_PC_Interface_Command_Decode.c |
Setup the interface between the Chipcon Radio part and the PC Application . | |
| file | CC_Radio_PC_Interface_Functions.c |
Performs PC Interface functions between an Chipcon Radio and the PC Interface. | |
| file | CC_SPI_Functions.c |
Functions that Control the SPI Interface on the Chipcon Radio. | |
| file | init_CC_Device.c |
Functions that discover and initialize the TI Chipcon Radio. | |
| file | PC_Interface_Radio_Encapsulation.c |
Contains functions for encapsulating PC interface packets by radio network packets for transmission wirelessly. | |
| file | RSSI_Scanner.h [code] |
| file | RSSI_Scanner_Functions.c |
High Level Functions related to the RSSI scanner. | |
1.7.3