|
MAVRK Embedded Software 0.91
Software Libraries for the MAVRK motherboard and related components
|
Files | |
| file | I2C_Functions.c |
Functions that perform standard read and write to slave devices on the I2C bus. | |
| file | I2C_Functions.h [code] |
| file | SPI_Functions.c |
Functions that perform standard read or writes to devices on the SPI bus. | |
| file | SPI_Functions.h [code] |
| file | UART_PC_Int_Threader.c |
Register File to set up UART that is intended to talk back and forth with the PC based GUI software. | |
| file | UART_State_Machine.c |
Register File to set up UART State Machine. | |
| file | UART_State_Machine.h [code] |
1.7.3