7.8.32. Machine Readable Code Classification

Edge AI solution for classifying machine-readable codes (QR codes, barcodes) on resource-constrained microcontrollers.

7.8.32.1. Overview

This example demonstrates a lightweight image classification model that identifies QR codes vs barcodes vs non-code images on MSPM0G5187 with NPU acceleration. The application is designed for use cases requiring fast visual code detection without code decoding—useful for logistics automation, asset tracking, and industrial automation.

Application: QR/barcode detection, logistics automation, asset tracking, industrial automation

Task Type: Image Classification

Data Type: 28×28 grayscale binary images

Key Achievement: 95%+ accuracy with <1 MB model size

7.8.32.2. Device Support

The primary target device is the MSPM0G5187.

Device

Description

Configuration File

MSPM0G5187

MSPM0 with NPU (primary)

config_MSPM0.yaml

7.8.32.3. System Components

Hardware

  • MSPM0G5187 microcontroller with integrated NPU

  • EdgeAI Sensor Boosterpack or camera interface (for live image capture)

Software

  • Code Composer Studio (CCS) 12.x or later

  • MSPM0 SDK 2.10.00 or later

  • TI Edge AI Studio

7.8.32.4. Running the Example

cd tinyml-modelzoo
./run_tinyml_modelzoo.sh examples/machine_readable_code_classification/config_MSPM0.yaml

7.8.32.5. Dataset Description

This example uses a synthetic 28×28 grayscale binary image dataset created for tiny image classification experiments. The dataset mimics MNIST in format but targets machine-readable codes.

Dataset Characteristics:

  • Resolution: 28×28 pixels

  • Channels: 1 (grayscale)

  • Format: Binary black/white pixels

  • Total Samples: 9000 (3000 per class)

  • File Format: PNG

Classes (3):

Class

Description

qr

QR codes (synthetic, generated with qrcode library)

barcode

Code128 barcodes (synthetic, generated with python-barcode)

other

Non-code / garbage images (noise, random patterns)

Dataset Generation:

The dataset is generated on-the-fly using provided scripts:

cd tinyml-modelzoo/examples/machine_readable_code_classification
python generate_machine_readable_code_28x28.py

This creates a machine_readable_code/ directory with class subdirectories.

7.8.32.5.1. QR Code Generation

QR codes are generated using the Python qrcode library with these settings:

qrcode.QRCode(
    version=1,
    error_correction=qrcode.constants.ERROR_CORRECT_L,
    box_size=4,
    border=1
)

Random alphanumeric payloads: A7F92K, X91B0QZ, 7KLD92A1, etc.

7.8.32.5.2. Barcode Generation

Code128 barcodes are generated using the python-barcode library with text disabled (only barcode structure):

barcode.Code128(...)
write_text = False

7.8.32.5.3. Negative Class (Other)

The other class intentionally mixes multiple simple patterns:

  • Blank white images

  • Blank black images

  • Random binary noise

  • Random line patterns

  • Random block patterns

This prevents the class from collapsing to a single trivial pattern.

7.8.32.5.4. Image Processing

All generated images are converted to 28×28 binary format:

def to_28x28_binary(img):
    img = img.convert('L')                    # Grayscale
    img = img.resize((28, 28), Image.NEAREST) # Nearest-neighbor (preserve edges)
    pixels = np.array(img)
    pixels = (pixels > 127).astype(np.uint8) * 255  # Binary threshold at 127
    return pixels

Result: Pixel values are strictly 0 (black) or 255 (white).

7.8.32.5.5. Reproducibility

Dataset generation uses a fixed random seed for reproducibility:

SEED = 42
random.seed(SEED)
np.random.seed(SEED)

Ensure consistent Python package versions for identical output across runs.

7.8.32.6. Model Architecture

A lightweight convolutional neural network optimized for 28×28 images:

Parameter

Value

Flash (KB)

RAM (KB)

Notes

Model Type

Tiny CNN

~200

~5

INT8 quantized

Parameters

~15K

—

—

Lightweight for MCU

Input Size

28×28×1

—

—

Grayscale single-channel

Output Classes

3

—

—

qr, barcode, other

Quantization

INT8

—

—

Weights + activations

7.8.32.7. Configuration

File: config_MSPM0.yaml

common:
    task_type: "image_classification"
    model_name: "generic_image_cnn"

data_processing_feature_extraction:
    variables: 1
    image_height: 28
    image_width: 28
    image_num_channel: 1
    image_mean: 0.5
    image_scale: 0.5
    feat_ext_transform:
        - "GRAYSCALE"
        - "RESIZE"
    data_proc_transforms: []
    augmentation_transform: []

training:
    quantization: 2                  # TI-optimized quantization
    quantization_bit_width: 8        # INT8
    epochs: 50
    batch_size: 32
    learning_rate: 0.001

compilation:
    target_device: "MSPM0G5187"
    compiler: "nnc"
    optimization_level: "o3"

Preprocessing Notes:

Since the generated images are already: - Grayscale - Binary (black/white) - 28×28 resolution - Centered and normalized

Heavy preprocessing is not required. The configuration uses minimal transformations: - GRAYSCALE (ensure single channel) - RESIZE (verify 28×28 dimensions) - No augmentation (synthetic data already diverse)

7.8.32.8. Feature Extraction

No explicit feature extraction needed for 28×28 images. The CNN learns features directly:

  1. Conv Layer 1: Extract low-level edges and patterns

  2. Conv Layer 2: Combine edge patterns into code-like structures

  3. Dense Layers: Classify based on combined features

  4. Output: Softmax probabilities for 3 classes

7.8.32.9. Performance

Expected Performance on MSPM0G5187:

Metric

Value

Notes

Range

Accuracy

95-98%

On validation set

94-99%

Inference Latency

<2 ms

NPU (28×28 input)

1-5 ms

Model Size

~200 KB

INT8 quantized

150-300 KB

RAM Usage

~10 KB

Runtime activations

8-15 KB

7.8.32.10. Practical Considerations

1. Image Acquisition

For live deployment, capture images from a camera with: - Appropriate lighting (binary images require clear contrast) - Correct focus distance - Minimal blur motion

2. Robustness to Real QR/Barcodes

Note: The 28×28 synthetic training data may not perfectly match real QR codes and barcodes due to: - Resolution limitations (many real codes need >32×32 for reliable scanning) - Lighting variations - Perspective distortion - Damaged or worn codes

Consider collecting real-world samples and fine-tuning if needed.

3. Deployment Considerations

  • Model runs on NPU (hardware-accelerated)

  • Inference <2 ms allows real-time processing

  • Minimal memory footprint fits MSPM0 constraints

  • No external storage needed

7.8.32.11. On-Device Training

This example supports On-Device Training (ODT) for environment-specific adaptation:

ondevice_training:
    enabled: true
    split_layer: "before_dense"
    trainable_layers: 1
    learning_rate: 0.001
    epochs_per_batch: 3

When deployed with ODT enabled, the device can: - Collect local images - Adapt the classification head to local lighting/angle variations - Improve accuracy over time without re-deployment

7.8.32.12. Cross-References

Related Examples:

Related Features:

7.8.32.13. Troubleshooting

Low accuracy in real deployment:
  • Collect real QR/barcode samples and fine-tune model

  • Enable on-device training for environment adaptation

  • Check image lighting and focus

High inference latency:
  • Reduce batch processing (single image at a time)

  • Ensure NPU is enabled in device configuration

  • Check CPU clock speed settings

Model size too large:
  • Model is already highly optimized

  • Consider removing unused class (e.g., if detecting only QR, combine barcode+other)

  • Further pruning requires model re-architecture

7.8.32.14. Dependencies

Install required Python packages:

pip install qrcode[pil] python-barcode pillow numpy torch

For dataset generation:

cd tinyml-modelzoo/examples/machine_readable_code_classification
python generate_machine_readable_code_28x28.py