Network Services API
1.40.00.04
|
HTTP/2 client instance config parameters. More...
#include <http2cli.h>
Data Fields | |
HTTP2Cli_responseHeadersFxn | headersFxn |
HTTP2Cli_responseDataFxn | dataFxn |
TLS_Handle | tls |
uint32_t | arg |
HTTP/2 client instance config parameters.
HTTP2Cli_responseHeadersFxn HTTP2Cli_Params::headersFxn |
User supplied headers callback
HTTP2Cli_responseDataFxn HTTP2Cli_Params::dataFxn |
User supplied data callback
TLS_Handle HTTP2Cli_Params::tls |
TLS instance from TLS module
uint32_t HTTP2Cli_Params::arg |
User supplied argument that will be passed to callbacks