I2CMSP432E4 Object. More...
#include <I2CMSP432E4.h>
Data Fields | |
SemaphoreP_Handle | mutex |
SemaphoreP_Handle | transferComplete |
I2C_TransferMode | transferMode |
I2C_CallbackFxn | transferCallbackFxn |
HwiP_Handle | hwiHandle |
volatile I2CMSP432E4_Mode | mode |
I2C_Transaction * | currentTransaction |
uint8_t * | writeBufIdx |
size_t | writeCountIdx |
uint8_t * | readBufIdx |
size_t | readCountIdx |
I2C_Transaction * | headPtr |
I2C_Transaction * | tailPtr |
bool | bitRate |
bool | isOpen |
I2CMSP432E4 Object.
The application must not access any member variables of this structure!
SemaphoreP_Handle I2CMSP432E4_Object_::mutex |
SemaphoreP_Handle I2CMSP432E4_Object_::transferComplete |
I2C_TransferMode I2CMSP432E4_Object_::transferMode |
I2C_CallbackFxn I2CMSP432E4_Object_::transferCallbackFxn |
HwiP_Handle I2CMSP432E4_Object_::hwiHandle |
volatile I2CMSP432E4_Mode I2CMSP432E4_Object_::mode |
I2C_Transaction* I2CMSP432E4_Object_::currentTransaction |
uint8_t* I2CMSP432E4_Object_::writeBufIdx |
size_t I2CMSP432E4_Object_::writeCountIdx |
uint8_t* I2CMSP432E4_Object_::readBufIdx |
size_t I2CMSP432E4_Object_::readCountIdx |
I2C_Transaction* I2CMSP432E4_Object_::headPtr |
I2C_Transaction* I2CMSP432E4_Object_::tailPtr |
bool I2CMSP432E4_Object_::bitRate |
bool I2CMSP432E4_Object_::isOpen |