Macros | |
#define | _CPERAM_START 0x21000000 |
#define | _PARSER_PATCH_TAB_OFFSET 0x0338 |
#define | _PATCH_TAB_OFFSET 0x0340 |
#define | _IRQPATCH_OFFSET 0x03BC |
#define | _PATCH_VEC_OFFSET 0x041C |
#define | RFC_RTRIM_PATTERN 0x4038 |
#define | RFC_RTRIM_MASK 0xFFFF |
Functions | |
uint32_t | RFCCpeIntGetAndClear (uint32_t ui32Mask) |
Get and clear CPE interrupt flags. More... | |
uint32_t | RFCDoorbellSendTo (uint32_t pOp) |
Send a radio operation to the doorbell and wait for an acknowledgment. More... | |
void | RFCSynthPowerDown (void) |
This function implements a fast way to turn off the synthesizer. More... | |
void | RFCCpePatchReset (void) |
Reset previously patched CPE RAM to a state where it can be patched again. More... | |
uint8_t | RFCOverrideSearch (const uint32_t *pOverride, const uint32_t pattern, const uint32_t mask, const uint8_t searchDepth) |
uint8_t | RFCOverrideUpdate (rfc_radioOp_t *pOpSetup, uint32_t *pParams) |
Function to update override list. More... | |
uint32_t | RFCHwIntGetAndClear (uint32_t ui32Mask) |
Get and clear HW interrupt flags. More... | |
void | RFCRfTrimRead (rfc_radioOp_t *pOpSetup, rfTrim_t *pRfTrim) |
Get the type of currently selected PA. More... | |
void | RFCRfTrimSet (rfTrim_t *pRfTrim) |
Write preloaded RF trim values directly into CPE. More... | |
uint8_t | RFCRTrim (rfc_radioOp_t *pOpSetup) |
Check Override RTrim vs FCFG RTrim. More... | |
void | RFCAdi3VcoLdoVoltageMode (bool bEnable) |
Function to set VCOLDO reference to voltage mode. More... | |
Variables | |
static const uint16_t | rfc_defaultIrqAddr [] |
#define _CPERAM_START 0x21000000 |
Referenced by RFCCpePatchReset().
#define _IRQPATCH_OFFSET 0x03BC |
Referenced by RFCCpePatchReset().
#define _PARSER_PATCH_TAB_OFFSET 0x0338 |
Referenced by RFCCpePatchReset().
#define _PATCH_TAB_OFFSET 0x0340 |
#define _PATCH_VEC_OFFSET 0x041C |
#define RFC_RTRIM_MASK 0xFFFF |
Referenced by RFCRTrim().
#define RFC_RTRIM_PATTERN 0x4038 |
Referenced by RFCRTrim().
|
static |
Referenced by RFCCpePatchReset().