TI BLE Stack API Documentation
2.03.08
|
Classes | |
struct | gapEventHdr_t |
struct | gapRandomAddrEvent_t |
struct | gapPeriConnectParams_t |
struct | gapDeviceInitDoneEvent_t |
struct | gapSignUpdateEvent_t |
struct | gapDeviceInfoEvent_t |
struct | gapDevDiscReq_t |
struct | gapDevRec_t |
struct | gapDevDiscEvent_t |
struct | gapAdvertisingParams_t |
struct | gapMakeDiscoverableRspEvent_t |
struct | gapEndDiscoverableRspEvent_t |
struct | gapAdvDataUpdateEvent_t |
struct | gapEstLinkReq_t |
struct | gapUpdateLinkParamReq_t |
struct | gapUpdateLinkParamReqReply_t |
struct | gapUpdateLinkParamReqEvent_t |
struct | gapEstLinkReqEvent_t |
struct | gapLinkUpdateEvent_t |
struct | gapTerminateLinkEvent_t |
struct | gapPasskeyNeededEvent_t |
struct | gapAuthCompleteEvent_t |
struct | gapAuthParams_t |
struct | gapSlaveSecurityReqEvent_t |
struct | gapBondCompleteEvent_t |
struct | gapPairingReq_t |
struct | gapPairingReqEvent_t |
struct | gapAdvDataToken_t |
struct | gapBondMgrCBs_t |
Macros | |
#define | ADV_CHANMAP_SIZE 5 |
Advertiser Channel Map. | |
#define | GAP_PASSCODE_MAX 999999 |
Maximum Pairing Passcode/Passkey value. Range of a passkey can be 0 - 999,999. | |
#define | GAP_INIT_SIGN_COUNTER 0xFFFFFFFF |
Typedefs | |
typedef uint16 | gapParamIDs_t |
typedef uint8(* | pfnSuppEnhPrivCB_t) (uint8 *deviceAddr) |
typedef void(* | pfnGapIdleCB_t) () |
#define GAP_INIT_SIGN_COUNTER 0xFFFFFFFF |
Sign Counter Initialized - Sign counter hasn't been used yet. Used when setting up a connection's signing information.
typedef uint16 gapParamIDs_t |
GAP Parameters IDs: GAP Parameter IDs
typedef void(* pfnGapIdleCB_t) () |
GAP Idle Callback Function
typedef uint8(* pfnSuppEnhPrivCB_t) (uint8 *deviceAddr) |
Enahnced Privacy Check Callback Function