MSP430UltrasonicLibrary
02_20_00_15
|
Macros | |
#define | USS_SAPH_MAX_MULTITONE_UPDATE_FREQ_IN_HZ (420000) |
#define | USS_SAPH_MAX_STOP_PULSES (16) |
#define | LEA_START_ADDRESS (0x2C00) |
#define | USS_ALGORITHMS_NUM_OF_SAMPLE_PADDING (ALG_MAX_FILTER_LENGTH) |
#define | RESONATOR_CALIB_ITERATION_COUNT 2 |
#define | RESONATOR_CALIB_MONITORING_ACLK 550 |
#define | AGC_LOOP_MAX_ITERATIONS 5 |
#define | AGC_LOOP_SETTLING 3 |
#define | ADC_MINIMUM_GAIN_SETTING USS_Capture_Gain_Range_minus_6_5 |
#define | AGC_GAIN_TABLE_SIZE (47*2) |
#define | AGC_INDEX_OFFSET 17 |
#define | AGC_MIN_DIFFERENCE 1.0 |
#define | RESONATOR_CALIB_MONITORING_ACLK_MIN_COUNT 4 |
#define | PLL_68_MHZ_TEMP_CONST |
#define | PLL_69_MHZ_TEMP_CONST |
#define | PLL_70_MHZ_TEMP_CONST |
#define | PLL_71_MHZ_TEMP_CONST |
#define | PLL_72_MHZ_TEMP_CONST |
#define | PLL_73_MHZ_TEMP_CONST |
#define | PLL_74_MHZ_TEMP_CONST |
#define | PLL_75_MHZ_TEMP_CONST |
#define | PLL_76_MHZ_TEMP_CONST |
#define | PLL_77_MHZ_TEMP_CONST |
#define | PLL_78_MHZ_TEMP_CONST |
#define | PLL_79_MHZ_TEMP_CONST |
#define | PLL_80_MHZ_TEMP_CONST |
#define | ABSTOF_DTOF_MAX_ITERATIONS 64999 |
Typedefs | |
typedef enum _USS_silicon_version_ | USS_silicon_version |
Used to specify the silicon version of FR6047 or FR6043 devices. More... | |
typedef enum _USS_silicon_variant_ | USS_silicon_variant |
Used to identify FR6047 or FR6043 devices. More... | |
Enumerations | |
enum | _USS_silicon_version_ { USS_silicon_version_A, USS_silicon_version_B, USS_silicon_version_not_supported } |
Used to specify the silicon version of FR6047 or FR6043 devices. More... | |
enum | _USS_silicon_variant_ { USS_silicon_version_variant_FR6047, USS_silicon_version_variant_FR6043, USS_silicon_version_variant_not_supported } |
Used to identify FR6047 or FR6043 devices. More... | |
Variables | |
const float | gUSSGainLookUp [AGC_GAIN_TABLE_SIZE] |
#define USS_SAPH_MAX_MULTITONE_UPDATE_FREQ_IN_HZ (420000) |
#define USS_SAPH_MAX_STOP_PULSES (16) |
Referenced by commonValidateSAPHconfigruation().
#define LEA_START_ADDRESS (0x2C00) |
#define USS_ALGORITHMS_NUM_OF_SAMPLE_PADDING (ALG_MAX_FILTER_LENGTH) |
#define RESONATOR_CALIB_ITERATION_COUNT 2 |
Referenced by USS_verifyHSPLLFrequency().
#define RESONATOR_CALIB_MONITORING_ACLK 550 |
Referenced by USS_verifyHSPLLFrequency().
#define AGC_LOOP_MAX_ITERATIONS 5 |
Referenced by USS_calibrateSignalGain().
#define AGC_LOOP_SETTLING 3 |
Referenced by USS_calibrateSignalGain().
#define ADC_MINIMUM_GAIN_SETTING USS_Capture_Gain_Range_minus_6_5 |
Referenced by USS_calibrateSignalGain().
#define AGC_GAIN_TABLE_SIZE (47*2) |
#define AGC_INDEX_OFFSET 17 |
Referenced by USS_calibrateSignalGain().
#define AGC_MIN_DIFFERENCE 1.0 |
Referenced by USS_findAGCIndex().
#define RESONATOR_CALIB_MONITORING_ACLK_MIN_COUNT 4 |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_68_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_69_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_70_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_71_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_72_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_73_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_74_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_75_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_76_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_77_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_78_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_79_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define PLL_80_MHZ_TEMP_CONST |
Referenced by USS_verifyHSPLLFrequency().
#define ABSTOF_DTOF_MAX_ITERATIONS 64999 |
Referenced by USS_calculateOffsets().
typedef enum _USS_silicon_version_ USS_silicon_version |
Used to specify the silicon version of FR6047 or FR6043 devices.
typedef enum _USS_silicon_variant_ USS_silicon_variant |
Used to identify FR6047 or FR6043 devices.
USS_message_code commonValidateHSPLLconfiguration | ( | USS_SW_Library_configuration * | config | ) |
References _USS_SW_Library_configuration_::pllConfiguration, _USS_HSPLL_Configuration_::pllOutputFreq, USS_HSPLL_input_clock_freq_4_MHz, USS_HSPLL_input_clock_freq_8_MHz, USS_HSPLL_output_clk_freq_68_MHz, USS_message_code_HSPLL_invalid_settling_count_error, USS_message_code_HSPLL_pllOutputFreq_inHz_error, USS_message_code_HSPLL_pllXtalFreq_inHz_error, USS_message_code_no_error, _USS_HSPLL_Configuration_::ussXtalFreq, and _USS_HSPLL_Configuration_::ussXTALsettlingCount.
Referenced by USS_updateHSPLLConfiguration().
void commonStabilizeOscillator | ( | USS_SW_Library_configuration * | config | ) |
uint32_t commonGetHSPLLFreqInHz | ( | USS_SW_Library_configuration * | config | ) |
References _USS_SW_Library_configuration_::pllConfiguration, _USS_HSPLL_Configuration_::pllOutputFreq, USS_HSPLL_output_clk_freq_68_MHz, USS_HSPLL_output_clk_freq_69_MHz, USS_HSPLL_output_clk_freq_70_MHz, USS_HSPLL_output_clk_freq_71_MHz, USS_HSPLL_output_clk_freq_72_MHz, USS_HSPLL_output_clk_freq_73_MHz, USS_HSPLL_output_clk_freq_74_MHz, USS_HSPLL_output_clk_freq_75_MHz, USS_HSPLL_output_clk_freq_76_MHz, USS_HSPLL_output_clk_freq_77_MHz, USS_HSPLL_output_clk_freq_78_MHz, USS_HSPLL_output_clk_freq_79_MHz, and USS_HSPLL_output_clk_freq_80_MHz.
Referenced by commonConfigurePPGDutyCyle(), and commonValidateSAPHconfigruation().
void commonTurnOffHSPLLXTAL | ( | void | ) |
Referenced by USS_stopPPGToneGeneration(), and USS_testPPGconfiguration().
void commonEnableCaptureInterrupts | ( | USS_SW_Library_configuration * | config | ) |
void commonDisableCaptureInterrupts | ( | USS_SW_Library_configuration * | config | ) |
void commonClearUSSInterrupts | ( | void | ) |
References GENERIC_SAPH_ICR, USS_HSPLL_PLL_UNLOCK_INTERRUPT, USS_SAPH_DATA_ERR_ABORT_INTERRUPT, USS_SAPH_DMA_ACK_VIOLATION, USS_SAPH_PING_DN_INTERRUPT, USS_SAPH_SEQ_ACQ_DN_INTERRUPT, USS_SAPH_SEQUENCE_STOPPED, USS_SAPH_TMF_TM_OUT_INTERRUPT, USS_SDHS_ACQDONE_INTERRUPT, USS_SDHS_DTRDY_INTERRUPT, USS_SDHS_OVF_INTERRUPT, USS_SDHS_SSTRG_INTERRUPT, USS_SDHS_WINHI_INTERRUPT, USS_SDHS_WINLO_INTERRUPT, USS_UUPS_PWR_REQ_IGN_INTERRUPT, USS_UUPS_PWR_UP_TM_OUT_INTERRUPT, USS_UUPS_STOPPED_BY_DEBUGGER, and USSSWLIB_USS_interrupt_status.
Referenced by USS_startUltrasonicMeasurement(), and USS_testSDHSconversion().
void commonEnableManualSDHSTriggerInterrupts | ( | USS_SW_Library_configuration * | config | ) |
Referenced by USS_testSDHSconversion().
USS_message_code commonConfigurePPGDutyCyle | ( | USS_SW_Library_configuration * | config, |
USS_measurement_pulse_generation_mode | mode | ||
) |
References commonGetHSPLLFreqInHz(), _USS_Pulse_Single_Dual_Tone_Configuration_::F1DutyCycle, _USS_Pulse_Configuration_::F1Frequency, _USS_Pulse_Single_Dual_Tone_Configuration_::F2DutyCycle, _USS_Pulse_Configuration_::F2Frequency, GENERIC_SAPH_HP_E_PULS, GENERIC_SAPH_LP_E_PULS, GENERIC_SAPH_PGC, _USS_SW_Library_configuration_::measurementConfig, _USS_Pulse_Single_Dual_Tone_Configuration_::numOfF1Cycles, _USS_Pulse_Single_Dual_Tone_Configuration_::numOfF2Cycles, _USS_Pulse_Configuration_::numOfStopPulses, _USS_Pulse_Configuration_::pToneConfig, _USS_Measurement_Configuration_::pulseConfig, USS_measurement_pulse_generation_mode_dual_tone, USS_measurement_pulse_generation_mode_single_tone, USS_message_code_no_error, and USS_message_code_SAPH_invalid_pulse_configuration_error.
Referenced by USS_startPPGToneGeneration(), and USS_updateSAPHConfiguration().
USS_message_code commonConfigurePPGForManualMode | ( | USS_SW_Library_configuration * | config, |
USS_test_channel | pPGChannel | ||
) |
References commonPowerUpUSS(), commonPrepareForUSSPowerUp(), GENERIC_SAPH_KEY, GENERIC_SAPH_PGCTL, USS_message_code_no_error, USS_message_code_USS_ongoing_active_conversion_error, USS_test_channel_1, USS_updateHSPLLConfiguration(), and USS_updateSAPHConfiguration().
Referenced by USS_testPPGconfiguration().
USS_message_code commonValidateSAPHconfigruation | ( | USS_SW_Library_configuration * | config | ) |
References _USS_Measurement_Configuration_::biasImpedance, _USS_Measurement_Configuration_::captureTimeOutCount, commonDetermineSiliconVersion(), commonDetermineVariant(), commonGetHSPLLFreqInHz(), E_HPER_STATE, E_LPER_STATE, _USS_Pulse_Single_Dual_Tone_Configuration_::F1DutyCycle, _USS_Pulse_Configuration_::F1Frequency, _USS_Pulse_Single_Dual_Tone_Configuration_::F2DutyCycle, _USS_Pulse_Configuration_::F2Frequency, GENERIC_SAPH_PGC, _USS_SW_Library_configuration_::measurementConfig, _USS_Measurement_Configuration_::muxChargePumpMode, _USS_Pulse_Single_Dual_Tone_Configuration_::numOfF1Cycles, _USS_Pulse_Single_Dual_Tone_Configuration_::numOfF2Cycles, _USS_Pulse_Configuration_::numOfStopPulses, _USS_Pulse_Additional_End_of_Sequence_Configuration_::numOfTrillcycles, _USS_Pulse_Multitone_Configuration_::numOfTrillcycles, _USS_Pulse_Multitone_Configuration_::origNumOfThrillCycles, _USS_Pulse_Multitone_Configuration_::pEOFSeqConfig, _USS_Pulse_Additional_End_of_Sequence_Configuration_::pEPulsHPerArray, _USS_Pulse_Multitone_Configuration_::pEPulsHPerArray, _USS_Pulse_Additional_End_of_Sequence_Configuration_::pEPulsLPerArray, _USS_Pulse_Multitone_Configuration_::pEPulsLPerArray, _USS_SW_Library_configuration_::pllConfiguration, _USS_HSPLL_Configuration_::pllOutputFreq, _USS_Pulse_Additional_End_of_Sequence_Configuration_::pNumOfEPulsArray, _USS_Pulse_Multitone_Configuration_::pNumOfEPulsArray, _USS_Pulse_Additional_End_of_Sequence_Configuration_::pNumOfXPulsArray, _USS_Pulse_Multitone_Configuration_::pNumOfXPulsArray, _USS_Pulse_Multitone_Configuration_::pRAMDMAConfigArray, _USS_Pulse_Multitone_Configuration_::pRAMPulseConfigArray, _USS_Pulse_Configuration_::pToneConfig, _USS_Measurement_Configuration_::pulseConfig, _USS_Pulse_Configuration_::pulseGenMode, _USS_Pulse_Multitone_Configuration_::pXPulsHPerArray, _USS_Pulse_Additional_End_of_Sequence_Configuration_::pXPulsLPerArray, _USS_Pulse_Multitone_Configuration_::pXPulsLPerArray, _USS_Measurement_Configuration_::restartCaptureCount, _USS_Measurement_Configuration_::startADCsamplingCount, _USS_Measurement_Configuration_::startPGAandINBiasCount, _USS_Measurement_Configuration_::startPPGCount, TOTAL_NUM_OF_STATES, _USS_Measurement_Configuration_::turnOnADCCount, _USS_Measurement_Configuration_::ulpBiasDelay, USS_HSPLL_output_clk_freq_68_MHz, USS_HSPLL_output_clk_freq_69_MHz, USS_HSPLL_output_clk_freq_70_MHz, USS_HSPLL_output_clk_freq_71_MHz, USS_HSPLL_output_clk_freq_72_MHz, USS_HSPLL_output_clk_freq_73_MHz, USS_HSPLL_output_clk_freq_74_MHz, USS_HSPLL_output_clk_freq_75_MHz, USS_HSPLL_output_clk_freq_76_MHz, USS_HSPLL_output_clk_freq_77_MHz, USS_HSPLL_output_clk_freq_78_MHz, USS_HSPLL_output_clk_freq_79_MHz, USS_HSPLL_output_clk_freq_80_MHz, USS_measurement_bias_impedance_1200_Ohms, USS_measurement_bias_impedance_200_Ohms, USS_measurement_bias_impedance_2800_Ohms, USS_measurement_bias_impedance_600_Ohms, USS_measurement_mux_charge_pump_always_off, USS_measurement_mux_charge_pump_always_on, USS_measurement_pulse_generation_mode_dual_tone, USS_measurement_pulse_generation_mode_multi_tone, USS_measurement_pulse_generation_mode_single_tone, USS_measurement_ULP_bias_delay_no_delay, USS_message_code_HSPLL_pllOutputFreq_inHz_error, USS_message_code_no_error, USS_message_code_SAPH_invalid_bias_impedance_error, USS_message_code_SAPH_invalid_pulse_configuration_error, USS_message_code_SAPH_invalid_rx_charge_pump_mode_error, USS_message_code_SAPH_numOfExcitationPulses_error, USS_message_code_SAPH_numOfStopPulses_error, USS_message_code_SAPH_pulseHighPhasePeriod_error, USS_message_code_SAPH_pulseLowPhasePeriod_error, USS_message_code_SAPH_time_captureTimeOutCount_error, USS_message_code_SAPH_time_restartCaptureCount_error, USS_message_code_SAPH_time_startADCsamplingCount_error, USS_message_code_SAPH_time_startPGAandINBiasCount_error, USS_message_code_SAPH_time_startPPGCount_error, USS_message_code_SAPH_time_turnOnADCCount_error, USS_SAPH_MAX_STOP_PULSES, USS_silicon_version_A, USS_silicon_version_variant_FR6047, X_HPER_STATE, and X_LPER_STATE.
Referenced by USS_updateSAPHConfiguration().
USS_message_code commonValidateSDHSconfigruation | ( | USS_SW_Library_configuration * | config | ) |
References _USS_SW_Library_configuration_::captureConfig, _USS_Capture_Configuration_::enableWindowHiComp, _USS_Capture_Configuration_::enableWindowLoComp, _USS_Capture_Configuration_::maxCapture, _USS_SW_Library_configuration_::pllConfiguration, _USS_HSPLL_Configuration_::pllOutputFreq, _USS_Capture_Configuration_::sampleSize, USS_HSPLL_output_clk_freq_68_MHz, USS_message_code_HSPLL_pllXtalFreq_inHz_error, USS_message_code_no_error, USS_message_code_SDHS_max_size_error, USS_message_code_SDHS_sample_size_error, USS_message_code_SDHS_threshold_error, _USS_Capture_Configuration_::windowHighThreshold, and _USS_Capture_Configuration_::windowLowThreshold.
Referenced by USS_updateSDHSConfiguration().
|
inline |
References _USS_SW_Library_configuration_::algorithmsConfig, _USS_SW_Library_configuration_::captureConfig, _USS_Algorithms_User_Configuration_::filterLength, and _USS_Capture_Configuration_::pCapturesBuffer.
Referenced by USS_startLowPowerUltrasonicCapture(), USS_startUltrasonicMeasurement(), USS_testSDHSconversion(), USS_updateSDHSConfiguration(), and USS_verifyHSPLLFrequency().
|
inline |
References _USS_SW_Library_configuration_::pllConfiguration, _USS_HSPLL_Configuration_::pllOutputFreq, USS_HSPLL_output_clk_freq_71_MHz, USS_HSPLL_output_clk_freq_72_MHz, USS_HSPLL_output_clk_freq_73_MHz, USS_HSPLL_output_clk_freq_74_MHz, USS_HSPLL_output_clk_freq_75_MHz, USS_HSPLL_output_clk_freq_76_MHz, USS_HSPLL_output_clk_freq_77_MHz, USS_HSPLL_output_clk_freq_78_MHz, USS_HSPLL_output_clk_freq_79_MHz, and USS_HSPLL_output_clk_freq_80_MHz.
Referenced by USS_updateHSPLLConfiguration(), and USS_updateSDHSConfiguration().
void commonTimerGenerateLowPowerDelay | ( | USS_SW_Library_configuration * | config, |
uint16_t | delay, | ||
USS_low_power_mode_option | lpmMode | ||
) |
References commonClearCCFlagStart(), commonTimerConfigureDelay(), commonTimerDisableInterrupt(), commonTimerEnableInterrupt(), commonTimerStart(), commonTimerStop(), USS_TIMER_EXPIRED_INTERRUPT, and USSSWLIB_USS_interrupt_status.
Referenced by commonStabilizeOscillator(), commonTimerConfigureTimer(), USS_commonTriggerSingleCapture(), USS_generateLPMDelay(), and USS_stopUltrasonicMeasurement().
void commonClearCCFlagStart | ( | USS_SW_Library_configuration * | config | ) |
References HARDWAREWREG16, _USS_SW_Library_configuration_::systemConfig, and _USS_System_Configuration_::timerBaseAddress.
Referenced by commonTimerGenerateLowPowerDelay().
void commonTimerConfigureDelay | ( | USS_SW_Library_configuration * | config, |
uint16_t | delay | ||
) |
References HARDWAREWREG16, _USS_SW_Library_configuration_::systemConfig, and _USS_System_Configuration_::timerBaseAddress.
Referenced by commonTimerGenerateLowPowerDelay().
void commonTimerStart | ( | USS_SW_Library_configuration * | config | ) |
void commonTimerStop | ( | USS_SW_Library_configuration * | config | ) |
References HARDWAREWREG16, _USS_SW_Library_configuration_::systemConfig, and _USS_System_Configuration_::timerBaseAddress.
Referenced by commonTimerGenerateLowPowerDelay().
void commonTimerEnableInterrupt | ( | USS_SW_Library_configuration * | config | ) |
References HARDWAREWREG16, _USS_SW_Library_configuration_::systemConfig, and _USS_System_Configuration_::timerBaseAddress.
Referenced by commonTimerGenerateLowPowerDelay().
void commonTimerDisableInterrupt | ( | USS_SW_Library_configuration * | config | ) |
References HARDWAREWREG16, _USS_SW_Library_configuration_::systemConfig, and _USS_System_Configuration_::timerBaseAddress.
Referenced by commonTimerGenerateLowPowerDelay().
bool commonTimerPollInterruptFlag | ( | USS_SW_Library_configuration * | config | ) |
void commonTimerClear | ( | USS_SW_Library_configuration * | config | ) |
|
inline |
void commonTimerConfigurePeriodMeasurement | ( | USS_SW_Library_configuration * | config, |
uint16_t | delay1, | ||
uint16_t | delay2 | ||
) |
References HARDWAREWREG16, _USS_SW_Library_configuration_::systemConfig, and _USS_System_Configuration_::timerBaseAddress.
Referenced by USS_verifyHSPLLFrequency().
void commonTimerPeriodMeasurementClear | ( | USS_SW_Library_configuration * | config | ) |
References HARDWAREWREG16, _USS_SW_Library_configuration_::systemConfig, _USS_System_Configuration_::timerBaseAddress, USS_TIMER_EXPIRED_EVENT1_INTERRUPT, USS_TIMER_EXPIRED_INTERRUPT, and USSSWLIB_USS_interrupt_status.
Referenced by commonTimerPeriodMeasurementStart(), and USS_verifyHSPLLFrequency().
void commonTimerPeriodMeasurementEnableInterrupts | ( | USS_SW_Library_configuration * | config | ) |
References HARDWAREWREG16, _USS_SW_Library_configuration_::systemConfig, and _USS_System_Configuration_::timerBaseAddress.
Referenced by commonTimerPeriodMeasurementStart().
void commonTimerPeriodMeasurementDisableInterrupts | ( | USS_SW_Library_configuration * | config | ) |
void commonTimerPeriodMeasurementStart | ( | USS_SW_Library_configuration * | config | ) |
References commonTimerPeriodMeasurementClear(), commonTimerPeriodMeasurementEnableInterrupts(), and commonTimerStart().
Referenced by USS_verifyHSPLLFrequency().
void commonTimerPeriodMeasurementWaitEvent1 | ( | USS_SW_Library_configuration * | config, |
USS_low_power_mode_option | lpmMode | ||
) |
Referenced by USS_verifyHSPLLFrequency().
void commonTimerPeriodMeasurementWaitEvent2 | ( | USS_SW_Library_configuration * | config, |
USS_low_power_mode_option | lpmMode | ||
) |
Referenced by USS_verifyHSPLLFrequency().
USS_message_code commonPowerUpUSS | ( | USS_SW_Library_configuration * | config | ) |
USS_message_code commonPowerDownUSS | ( | USS_SW_Library_configuration * | config | ) |
References commonPrepareForUSSPowerUp(), and USS_message_code_no_error.
Referenced by USS_stopPPGToneGeneration(), and USS_testPPGconfiguration().
USS_message_code commonIsconversionSuccessfull | ( | USS_SW_Library_configuration * | config | ) |
References _USS_SW_Library_configuration_::captureConfig, commonDisableCaptureInterrupts(), _USS_Capture_Configuration_::enableWindowHiComp, _USS_Capture_Configuration_::enableWindowLoComp, USS_HSPLL_PLL_UNLOCK_INTERRUPT, USS_message_code_ASQ_time_out, USS_message_code_data_error_abort, USS_message_code_error_conversion_stopped_by_debugger, USS_message_code_error_occurred, USS_message_code_HSPLL_pll_unlock_error, USS_message_code_invalid_conversion_data, USS_message_code_measurement_stopped, USS_message_code_no_error, USS_message_code_SDHS_window_high_threshold_reached, USS_message_code_SDHS_window_low_threshold_reached, USS_message_code_UUPS_power_up_time_out_error, USS_SAPH_DATA_ERR_ABORT_INTERRUPT, USS_SAPH_PING_DN_INTERRUPT, USS_SAPH_SEQ_ACQ_DN_INTERRUPT, USS_SAPH_SEQUENCE_STOPPED, USS_SAPH_TMF_TM_OUT_INTERRUPT, USS_SDHS_ACQDONE_INTERRUPT, USS_SDHS_WINHI_INTERRUPT, USS_SDHS_WINLO_INTERRUPT, USS_UUPS_PWR_UP_TM_OUT_INTERRUPT, USS_UUPS_STOPPED_BY_DEBUGGER, and USSSWLIB_USS_interrupt_status.
Referenced by USS_commonTriggerSingleCapture(), USS_startUltrasonicMeasurement(), and USS_testSDHSconversion().
uint16_t commonDecodeSDHSDTCDAoffset | ( | USS_SW_Library_configuration * | config | ) |
void commonWaitForconversion | ( | USS_capture_power_mode_option | mode | ) |
References commonUpdateUSSULPbiasDelay(), USS_capture_power_mode_active, USS_HSPLL_PLL_UNLOCK_INTERRUPT, USS_SAPH_SEQ_ACQ_DN_INTERRUPT, USS_SAPH_SEQUENCE_STOPPED, USS_SDHS_ACQDONE_INTERRUPT, USS_UUPS_PWR_UP_TM_OUT_INTERRUPT, USS_UUPS_STOPPED_BY_DEBUGGER, and USSSWLIB_USS_interrupt_status.
Referenced by USS_commonTriggerSingleCapture(), USS_startUltrasonicMeasurement(), and USS_testSDHSconversion().
USS_message_code commonPrepareForUSSPowerUp | ( | USS_SW_Library_configuration * | config | ) |
References commonStabilizeOscillator(), USS_message_code_no_error, and USS_message_code_USS_ongoing_active_conversion_error.
Referenced by commonConfigurePPGForManualMode(), commonPowerDownUSS(), USS_startPPGToneGeneration(), USS_startUltrasonicMeasurement(), USS_testSDHSconversion(), and USS_verifyHSPLLFrequency().
USS_message_code commonUpdateUSSULPbiasDelay | ( | USS_SW_Library_configuration * | config | ) |
References commonDetermineSiliconVersion(), commonDetermineVariant(), GENERIC_SAPH_KEY, GENERIC_SAPH_MCNF, GENERIC_SAPH_TACTL, LBHDEL_0, LBHDEL_1, LBHDEL_2, LBHDEL_3, LPBE, _USS_SW_Library_configuration_::measurementConfig, _USS_Measurement_Configuration_::ulpBiasDelay, USS_measurement_ULP_bias_delay_100_usec, USS_measurement_ULP_bias_delay_200_usec, USS_measurement_ULP_bias_delay_300_usec, USS_message_code_no_error, USS_silicon_version_A, USS_silicon_version_not_supported, USS_silicon_version_variant_FR6043, and USS_silicon_version_variant_FR6047.
Referenced by commonWaitForconversion(), and USS_updateSAPHConfiguration().
USS_silicon_version commonDetermineSiliconVersion | ( | void | ) |
USS_silicon_variant commonDetermineVariant | ( | void | ) |
const float gUSSGainLookUp[AGC_GAIN_TABLE_SIZE] |
Referenced by USS_calibrateSignalGain(), and USS_findAGCIndex().