Data Fields
_eUSCI_eUSCI_UART_Config Struct Reference

Type definition for _eUSCI_UART_Config structure. More...

#include <uart.h>

Data Fields

uint_fast8_t selectClockSource
 
uint_fast16_t clockPrescalar
 
uint_fast8_t firstModReg
 
uint_fast8_t secondModReg
 
uint_fast8_t parity
 
uint_fast16_t msborLsbFirst
 
uint_fast16_t numberofStopBits
 
uint_fast16_t uartMode
 
uint_fast8_t overSampling
 

Detailed Description

Type definition for _eUSCI_UART_Config structure.

ypedef eUSCI_eUSCI_UART_Config

Configuration structure for compare mode in the UART module. See UART_initModule for parameter documentation.

Field Documentation

uint_fast8_t _eUSCI_eUSCI_UART_Config::selectClockSource

Referenced by UART_initModule().

uint_fast16_t _eUSCI_eUSCI_UART_Config::clockPrescalar

Referenced by UART_initModule().

uint_fast8_t _eUSCI_eUSCI_UART_Config::firstModReg

Referenced by UART_initModule().

uint_fast8_t _eUSCI_eUSCI_UART_Config::secondModReg

Referenced by UART_initModule().

uint_fast8_t _eUSCI_eUSCI_UART_Config::parity

Referenced by UART_initModule().

uint_fast16_t _eUSCI_eUSCI_UART_Config::msborLsbFirst

Referenced by UART_initModule().

uint_fast16_t _eUSCI_eUSCI_UART_Config::numberofStopBits

Referenced by UART_initModule().

uint_fast16_t _eUSCI_eUSCI_UART_Config::uartMode

Referenced by UART_initModule().

uint_fast8_t _eUSCI_eUSCI_UART_Config::overSampling

Referenced by UART_initModule().


The documentation for this struct was generated from the following file:

Copyright 2016, Texas Instruments Incorporated