#include <stdint.h>
Go to the source code of this file.
Functions | |
uint32_t | CPU_cpsid (void) |
uint32_t | CPU_cpsie (void) |
uint32_t | CPU_primask (void) |
void | CPU_wfi (void) |
uint32_t | CPU_basepriGet (void) |
void | CPU_basepriSet (uint32_t newBasepri) |
uint32_t CPU_cpsid | ( | void | ) |
Referenced by Interrupt_disableMaster().
uint32_t CPU_cpsie | ( | void | ) |
uint32_t CPU_primask | ( | void | ) |
Referenced by FlashCtl_eraseSector(), FlashCtl_performMassErase(), FlashCtl_programMemory(), and FlashCtl_verifyMemory().
void CPU_wfi | ( | void | ) |
Referenced by PCM_gotoLPM0(), PCM_gotoLPM3(), and PCM_shutdownDevice().
uint32_t CPU_basepriGet | ( | void | ) |
Referenced by Interrupt_getPriorityMask().
void CPU_basepriSet | ( | uint32_t | newBasepri | ) |
Referenced by Interrupt_setPriorityMask().