Macros
rom.h File Reference

Go to the source code of this file.

Macros

#define ROM_APITABLE   ((unsigned long *)0x02000800)
 
#define ROM_VERSION   (ROM_APITABLE[0])
 
#define ROM_ADC14TABLE   ((unsigned long *)(ROM_APITABLE[1]))
 
#define ROM_AES256TABLE   ((unsigned long *)(ROM_APITABLE[2]))
 
#define ROM_COMPTABLE   ((unsigned long *)(ROM_APITABLE[3]))
 
#define ROM_CRC32TABLE   ((unsigned long *)(ROM_APITABLE[4]))
 
#define ROM_CSTABLE   ((unsigned long *)(ROM_APITABLE[5]))
 
#define ROM_DMATABLE   ((unsigned long *)(ROM_APITABLE[6]))
 
#define ROM_FLASHCTLTABLE   ((unsigned long *)(ROM_APITABLE[7]))
 
#define ROM_FPUTABLE   ((unsigned long *)(ROM_APITABLE[8]))
 
#define ROM_GPIOTABLE   ((unsigned long *)(ROM_APITABLE[9]))
 
#define ROM_I2CTABLE   ((unsigned long *)(ROM_APITABLE[10]))
 
#define ROM_INTTABLE   ((unsigned long *)(ROM_APITABLE[11]))
 
#define ROM_MPUTABLE   ((unsigned long *)(ROM_APITABLE[12]))
 
#define ROM_PCMTABLE   ((unsigned long *)(ROM_APITABLE[13]))
 
#define ROM_PMAPTABLE   ((unsigned long *)(ROM_APITABLE[14]))
 
#define ROM_PSSTABLE   ((unsigned long *)(ROM_APITABLE[15]))
 
#define ROM_REFTABLE   ((unsigned long *)(ROM_APITABLE[16]))
 
#define ROM_RESETCTLTABLE   ((unsigned long *)(ROM_APITABLE[17]))
 
#define ROM_RTCTABLE   ((unsigned long *)(ROM_APITABLE[18]))
 
#define ROM_SPITABLE   ((unsigned long *)(ROM_APITABLE[19]))
 
#define ROM_SYSCTLTABLE   ((unsigned long *)(ROM_APITABLE[20]))
 
#define ROM_SYSTICKTABLE   ((unsigned long *)(ROM_APITABLE[21]))
 
#define ROM_TIMER_ATABLE   ((unsigned long *)(ROM_APITABLE[22]))
 
#define ROM_TIMER32TABLE   ((unsigned long *)(ROM_APITABLE[23]))
 
#define ROM_UARTTABLE   ((unsigned long *)(ROM_APITABLE[24]))
 
#define ROM_WDTTABLE   ((unsigned long *)(ROM_APITABLE[25]))
 

Macro Definition Documentation

#define ROM_APITABLE   ((unsigned long *)0x02000800)
#define ROM_VERSION   (ROM_APITABLE[0])
#define ROM_ADC14TABLE   ((unsigned long *)(ROM_APITABLE[1]))
#define ROM_AES256TABLE   ((unsigned long *)(ROM_APITABLE[2]))
#define ROM_COMPTABLE   ((unsigned long *)(ROM_APITABLE[3]))
#define ROM_CRC32TABLE   ((unsigned long *)(ROM_APITABLE[4]))
#define ROM_CSTABLE   ((unsigned long *)(ROM_APITABLE[5]))
#define ROM_DMATABLE   ((unsigned long *)(ROM_APITABLE[6]))
#define ROM_FLASHCTLTABLE   ((unsigned long *)(ROM_APITABLE[7]))
#define ROM_FPUTABLE   ((unsigned long *)(ROM_APITABLE[8]))
#define ROM_GPIOTABLE   ((unsigned long *)(ROM_APITABLE[9]))
#define ROM_I2CTABLE   ((unsigned long *)(ROM_APITABLE[10]))
#define ROM_INTTABLE   ((unsigned long *)(ROM_APITABLE[11]))
#define ROM_MPUTABLE   ((unsigned long *)(ROM_APITABLE[12]))
#define ROM_PCMTABLE   ((unsigned long *)(ROM_APITABLE[13]))
#define ROM_PMAPTABLE   ((unsigned long *)(ROM_APITABLE[14]))
#define ROM_PSSTABLE   ((unsigned long *)(ROM_APITABLE[15]))
#define ROM_REFTABLE   ((unsigned long *)(ROM_APITABLE[16]))
#define ROM_RESETCTLTABLE   ((unsigned long *)(ROM_APITABLE[17]))
#define ROM_RTCTABLE   ((unsigned long *)(ROM_APITABLE[18]))
#define ROM_SPITABLE   ((unsigned long *)(ROM_APITABLE[19]))
#define ROM_SYSCTLTABLE   ((unsigned long *)(ROM_APITABLE[20]))
#define ROM_SYSTICKTABLE   ((unsigned long *)(ROM_APITABLE[21]))
#define ROM_TIMER_ATABLE   ((unsigned long *)(ROM_APITABLE[22]))
#define ROM_TIMER32TABLE   ((unsigned long *)(ROM_APITABLE[23]))
#define ROM_UARTTABLE   ((unsigned long *)(ROM_APITABLE[24]))
#define ROM_WDTTABLE   ((unsigned long *)(ROM_APITABLE[25]))

Copyright 2015, Texas Instruments Incorporated