|
|
Go to the documentation of this file.
19 #define ROM_APITABLE ((unsigned long *)0x02000800)
20 #define ROM_VERSION (ROM_APITABLE[0])
21 #define ROM_ADC14TABLE ((unsigned long *)(ROM_APITABLE[1]))
22 #define ROM_AES256TABLE ((unsigned long *)(ROM_APITABLE[2]))
23 #define ROM_COMPTABLE ((unsigned long *)(ROM_APITABLE[3]))
24 #define ROM_CRC32TABLE ((unsigned long *)(ROM_APITABLE[4]))
25 #define ROM_CSTABLE ((unsigned long *)(ROM_APITABLE[5]))
26 #define ROM_DMATABLE ((unsigned long *)(ROM_APITABLE[6]))
27 #define ROM_FLASHCTLTABLE ((unsigned long *)(ROM_APITABLE[7]))
28 #define ROM_FPUTABLE ((unsigned long *)(ROM_APITABLE[8]))
29 #define ROM_GPIOTABLE ((unsigned long *)(ROM_APITABLE[9]))
30 #define ROM_I2CTABLE ((unsigned long *)(ROM_APITABLE[10]))
31 #define ROM_INTTABLE ((unsigned long *)(ROM_APITABLE[11]))
32 #define ROM_MPUTABLE ((unsigned long *)(ROM_APITABLE[12]))
33 #define ROM_PCMTABLE ((unsigned long *)(ROM_APITABLE[13]))
34 #define ROM_PMAPTABLE ((unsigned long *)(ROM_APITABLE[14]))
35 #define ROM_PSSTABLE ((unsigned long *)(ROM_APITABLE[15]))
36 #define ROM_REFTABLE ((unsigned long *)(ROM_APITABLE[16]))
37 #define ROM_RESETCTLTABLE ((unsigned long *)(ROM_APITABLE[17]))
38 #define ROM_RTCTABLE ((unsigned long *)(ROM_APITABLE[18]))
39 #define ROM_SPITABLE ((unsigned long *)(ROM_APITABLE[19]))
40 #define ROM_SYSCTLTABLE ((unsigned long *)(ROM_APITABLE[20]))
41 #define ROM_SYSTICKTABLE ((unsigned long *)(ROM_APITABLE[21]))
42 #define ROM_TIMER_ATABLE ((unsigned long *)(ROM_APITABLE[22]))
43 #define ROM_TIMER32TABLE ((unsigned long *)(ROM_APITABLE[23]))
44 #define ROM_UARTTABLE ((unsigned long *)(ROM_APITABLE[24]))
45 #define ROM_WDTTABLE ((unsigned long *)(ROM_APITABLE[25]))
52 #if defined(TARGET_IS_MSP432P4XX)
53 #define ROM_ADC14_enableModule \
54 ((void (*)(void))ROM_ADC14TABLE[0])
56 #if defined(TARGET_IS_MSP432P4XX)
57 #define ROM_ADC14_disableModule \
58 ((bool (*)(void))ROM_ADC14TABLE[1])
60 #if defined(TARGET_IS_MSP432P4XX)
61 #define ROM_ADC14_initModule \
62 ((bool (*)(uint32_t clockSource, \
63 uint32_t clockPredivider, \
64 uint32_t clockDivider, \
65 uint32_t internalChannelMask))ROM_ADC14TABLE[2])
67 #if defined(TARGET_IS_MSP432P4XX)
68 #define ROM_ADC14_setResolution \
69 ((void (*)(uint32_t resolution))ROM_ADC14TABLE[3])
71 #if defined(TARGET_IS_MSP432P4XX)
72 #define ROM_ADC14_getResolution \
73 ((uint_fast32_t (*)(void))ROM_ADC14TABLE[4])
75 #if defined(TARGET_IS_MSP432P4XX)
76 #define ROM_ADC14_setSampleHoldTrigger \
77 ((bool (*)(uint32_t source, \
78 bool invertSignal))ROM_ADC14TABLE[5])
80 #if defined(TARGET_IS_MSP432P4XX)
81 #define ROM_ADC14_setSampleHoldTime \
82 ((bool (*)(uint32_t firstPulseWidth, \
83 uint32_t secondPulseWidth))ROM_ADC14TABLE[6])
85 #if defined(TARGET_IS_MSP432P4XX)
86 #define ROM_ADC14_configureMultiSequenceMode \
87 ((bool (*)(uint32_t memoryStart, \
89 bool repeatMode))ROM_ADC14TABLE[7])
91 #if defined(TARGET_IS_MSP432P4XX)
92 #define ROM_ADC14_configureSingleSampleMode \
93 ((bool (*)(uint32_t memoryDestination, \
94 bool repeatMode))ROM_ADC14TABLE[8])
96 #if defined(TARGET_IS_MSP432P4XX)
97 #define ROM_ADC14_enableConversion \
98 ((bool (*)(void))ROM_ADC14TABLE[9])
100 #if defined(TARGET_IS_MSP432P4XX)
101 #define ROM_ADC14_disableConversion \
102 ((void (*)(void))ROM_ADC14TABLE[10])
104 #if defined(TARGET_IS_MSP432P4XX)
105 #define ROM_ADC14_isBusy \
106 ((bool (*)(void))ROM_ADC14TABLE[11])
108 #if defined(TARGET_IS_MSP432P4XX)
109 #define ROM_ADC14_configureConversionMemory \
110 ((bool (*)(uint32_t memorySelect, \
111 uint32_t refSelect, \
112 uint32_t channelSelect, \
113 bool differntialMode))ROM_ADC14TABLE[12])
115 #if defined(TARGET_IS_MSP432P4XX)
116 #define ROM_ADC14_enableComparatorWindow \
117 ((bool (*)(uint32_t memorySelect, \
118 uint32_t windowSelect))ROM_ADC14TABLE[13])
120 #if defined(TARGET_IS_MSP432P4XX)
121 #define ROM_ADC14_disableComparatorWindow \
122 ((bool (*)(uint32_t memorySelect))ROM_ADC14TABLE[14])
124 #if defined(TARGET_IS_MSP432P4XX)
125 #define ROM_ADC14_setComparatorWindowValue \
126 ((bool (*)(uint32_t window, \
128 int16_t high))ROM_ADC14TABLE[15])
130 #if defined(TARGET_IS_MSP432P4XX)
131 #define ROM_ADC14_setResultFormat \
132 ((bool (*)(uint32_t resultFormat))ROM_ADC14TABLE[16])
134 #if defined(TARGET_IS_MSP432P4XX)
135 #define ROM_ADC14_getResult \
136 ((uint_fast16_t (*)(uint32_t memorySelect))ROM_ADC14TABLE[17])
138 #if defined(TARGET_IS_MSP432P4XX)
139 #define ROM_ADC14_getMultiSequenceResult \
140 ((void (*)(uint16_t* res))ROM_ADC14TABLE[18])
142 #if defined(TARGET_IS_MSP432P4XX)
143 #define ROM_ADC14_getResultArray \
144 ((void (*)(uint32_t memoryStart, \
145 uint32_t memoryEnd, \
146 uint16_t* res))ROM_ADC14TABLE[19])
148 #if defined(TARGET_IS_MSP432P4XX)
149 #define ROM_ADC14_enableReferenceBurst \
150 ((bool (*)(void))ROM_ADC14TABLE[20])
152 #if defined(TARGET_IS_MSP432P4XX)
153 #define ROM_ADC14_disableReferenceBurst \
154 ((bool (*)(void))ROM_ADC14TABLE[21])
156 #if defined(TARGET_IS_MSP432P4XX)
157 #define ROM_ADC14_setPowerMode \
158 ((bool (*)(uint32_t powerMode))ROM_ADC14TABLE[22])
160 #if defined(TARGET_IS_MSP432P4XX)
161 #define ROM_ADC14_enableInterrupt \
162 ((void (*)(uint_fast64_t mask))ROM_ADC14TABLE[23])
164 #if defined(TARGET_IS_MSP432P4XX)
165 #define ROM_ADC14_disableInterrupt \
166 ((void (*)(uint_fast64_t mask))ROM_ADC14TABLE[24])
168 #if defined(TARGET_IS_MSP432P4XX)
169 #define ROM_ADC14_getInterruptStatus \
170 ((uint_fast64_t (*)(void))ROM_ADC14TABLE[25])
172 #if defined(TARGET_IS_MSP432P4XX)
173 #define ROM_ADC14_getEnabledInterruptStatus \
174 ((uint_fast64_t (*)(void))ROM_ADC14TABLE[26])
176 #if defined(TARGET_IS_MSP432P4XX)
177 #define ROM_ADC14_clearInterruptFlag \
178 ((void (*)(uint_fast64_t mask))ROM_ADC14TABLE[27])
180 #if defined(TARGET_IS_MSP432P4XX)
181 #define ROM_ADC14_toggleConversionTrigger \
182 ((bool (*)(void))ROM_ADC14TABLE[28])
184 #if defined(TARGET_IS_MSP432P4XX)
185 #define ROM_ADC14_enableSampleTimer \
186 ((bool (*)(uint32_t multiSampleConvert))ROM_ADC14TABLE[29])
188 #if defined(TARGET_IS_MSP432P4XX)
189 #define ROM_ADC14_disableSampleTimer \
190 ((bool (*)(void))ROM_ADC14TABLE[30])
198 #if defined(TARGET_IS_MSP432P4XX)
199 #define ROM_AES256_setCipherKey \
200 ((bool (*)(uint32_t moduleInstance, \
201 const uint8_t *cipherKey, \
202 uint_fast16_t keyLength))ROM_AES256TABLE[0])
204 #if defined(TARGET_IS_MSP432P4XX)
205 #define ROM_AES256_encryptData \
206 ((void (*)(uint32_t moduleInstance, \
207 const uint8_t *data, \
208 uint8_t *encryptedData))ROM_AES256TABLE[1])
210 #if defined(TARGET_IS_MSP432P4XX)
211 #define ROM_AES256_decryptData \
212 ((void (*)(uint32_t moduleInstance, \
213 const uint8_t *data, \
214 uint8_t *decryptedData))ROM_AES256TABLE[2])
216 #if defined(TARGET_IS_MSP432P4XX)
217 #define ROM_AES256_setDecipherKey \
218 ((bool (*)(uint32_t moduleInstance, \
219 const uint8_t *cipherKey, \
220 uint_fast16_t keyLength))ROM_AES256TABLE[3])
222 #if defined(TARGET_IS_MSP432P4XX)
223 #define ROM_AES256_reset \
224 ((void (*)(uint32_t moduleInstance))ROM_AES256TABLE[4])
226 #if defined(TARGET_IS_MSP432P4XX)
227 #define ROM_AES256_startEncryptData \
228 ((void (*)(uint32_t moduleInstance, \
229 const uint8_t *data))ROM_AES256TABLE[5])
231 #if defined(TARGET_IS_MSP432P4XX)
232 #define ROM_AES256_startDecryptData \
233 ((void (*)(uint32_t moduleInstance, \
234 const uint8_t *data))ROM_AES256TABLE[6])
236 #if defined(TARGET_IS_MSP432P4XX)
237 #define ROM_AES256_startSetDecipherKey \
238 ((bool (*)(uint32_t moduleInstance, \
239 const uint8_t *cipherKey, \
240 uint_fast16_t keyLength))ROM_AES256TABLE[7])
242 #if defined(TARGET_IS_MSP432P4XX)
243 #define ROM_AES256_getDataOut \
244 ((bool (*)(uint32_t moduleInstance, \
245 uint8_t *outputData))ROM_AES256TABLE[8])
247 #if defined(TARGET_IS_MSP432P4XX)
248 #define ROM_AES256_isBusy \
249 ((bool (*)(uint32_t moduleInstance))ROM_AES256TABLE[9])
251 #if defined(TARGET_IS_MSP432P4XX)
252 #define ROM_AES256_clearErrorFlag \
253 ((void (*)(uint32_t moduleInstance))ROM_AES256TABLE[10])
255 #if defined(TARGET_IS_MSP432P4XX)
256 #define ROM_AES256_getErrorFlagStatus \
257 ((uint32_t (*)(uint32_t moduleInstance))ROM_AES256TABLE[11])
259 #if defined(TARGET_IS_MSP432P4XX)
260 #define ROM_AES256_clearInterruptFlag \
261 ((void (*)(uint32_t moduleInstance))ROM_AES256TABLE[12])
263 #if defined(TARGET_IS_MSP432P4XX)
264 #define ROM_AES256_enableInterrupt \
265 ((void (*)(uint32_t moduleInstance))ROM_AES256TABLE[14])
267 #if defined(TARGET_IS_MSP432P4XX)
268 #define ROM_AES256_disableInterrupt \
269 ((void (*)(uint32_t moduleInstance))ROM_AES256TABLE[15])
277 #if defined(TARGET_IS_MSP432P4XX)
278 #define ROM_COMP_E_initModule \
279 ((bool (*)(uint32_t comparator, \
280 const COMP_E_Config *config))ROM_COMPTABLE[0])
282 #if defined(TARGET_IS_MSP432P4XX)
283 #define ROM_COMP_E_setReferenceVoltage \
284 ((void (*)(uint32_t comparator, \
285 uint_fast16_t supplyVoltageReferenceBase, \
286 uint_fast16_t lowerLimitSupplyVoltageFractionOf32, \
287 uint_fast16_t upperLimitSupplyVoltageFractionOf32))ROM_COMPTABLE[1])
289 #if defined(TARGET_IS_MSP432P4XX)
290 #define ROM_COMP_E_setReferenceAccuracy \
291 ((void (*)(uint32_t comparator, \
292 uint_fast16_t referenceAccuracy))ROM_COMPTABLE[2])
294 #if defined(TARGET_IS_MSP432P4XX)
295 #define ROM_COMP_E_setPowerMode \
296 ((void (*)(uint32_t comparator, \
297 uint_fast16_t powerMode))ROM_COMPTABLE[3])
299 #if defined(TARGET_IS_MSP432P4XX)
300 #define ROM_COMP_E_enableModule \
301 ((void (*)(uint32_t comparator))ROM_COMPTABLE[4])
303 #if defined(TARGET_IS_MSP432P4XX)
304 #define ROM_COMP_E_disableModule \
305 ((void (*)(uint32_t comparator))ROM_COMPTABLE[5])
307 #if defined(TARGET_IS_MSP432P4XX)
308 #define ROM_COMP_E_shortInputs \
309 ((void (*)(uint32_t comparator))ROM_COMPTABLE[6])
311 #if defined(TARGET_IS_MSP432P4XX)
312 #define ROM_COMP_E_unshortInputs \
313 ((void (*)(uint32_t comparator))ROM_COMPTABLE[7])
315 #if defined(TARGET_IS_MSP432P4XX)
316 #define ROM_COMP_E_disableInputBuffer \
317 ((void (*)(uint32_t comparator, \
318 uint_fast16_t inputPort))ROM_COMPTABLE[8])
320 #if defined(TARGET_IS_MSP432P4XX)
321 #define ROM_COMP_E_enableInputBuffer \
322 ((void (*)(uint32_t comparator, \
323 uint_fast16_t inputPort))ROM_COMPTABLE[9])
325 #if defined(TARGET_IS_MSP432P4XX)
326 #define ROM_COMP_E_swapIO \
327 ((void (*)(uint32_t comparator))ROM_COMPTABLE[10])
329 #if defined(TARGET_IS_MSP432P4XX)
330 #define ROM_COMP_E_outputValue \
331 ((uint8_t (*)(uint32_t comparator))ROM_COMPTABLE[11])
333 #if defined(TARGET_IS_MSP432P4XX)
334 #define ROM_COMP_E_enableInterrupt \
335 ((void (*)(uint32_t comparator, \
336 uint_fast16_t mask))ROM_COMPTABLE[12])
338 #if defined(TARGET_IS_MSP432P4XX)
339 #define ROM_COMP_E_disableInterrupt \
340 ((void (*)(uint32_t comparator, \
341 uint_fast16_t mask))ROM_COMPTABLE[13])
343 #if defined(TARGET_IS_MSP432P4XX)
344 #define ROM_COMP_E_clearInterruptFlag \
345 ((void (*)(uint32_t comparator, \
346 uint_fast16_t mask))ROM_COMPTABLE[14])
348 #if defined(TARGET_IS_MSP432P4XX)
349 #define ROM_COMP_E_getInterruptStatus \
350 ((uint_fast16_t (*)(uint32_t comparator))ROM_COMPTABLE[15])
352 #if defined(TARGET_IS_MSP432P4XX)
353 #define ROM_COMP_E_getEnabledInterruptStatus \
354 ((uint_fast16_t (*)(uint32_t comparator))ROM_COMPTABLE[16])
356 #if defined(TARGET_IS_MSP432P4XX)
357 #define ROM_COMP_E_setInterruptEdgeDirection \
358 ((void (*)(uint32_t comparator, \
359 uint_fast8_t edgeDirection))ROM_COMPTABLE[17])
361 #if defined(TARGET_IS_MSP432P4XX)
362 #define ROM_COMP_E_toggleInterruptEdgeDirection \
363 ((void (*)(uint32_t comparator))ROM_COMPTABLE[18])
371 #if defined(TARGET_IS_MSP432P4XX)
372 #define ROM_CRC32_setSeed \
373 ((void (*)(uint32_t seed, \
374 uint_fast8_t crcType))ROM_CRC32TABLE[0])
376 #if defined(TARGET_IS_MSP432P4XX)
377 #define ROM_CRC32_set8BitData \
378 ((void (*)(uint8_t dataIn, \
379 uint_fast8_t crcType))ROM_CRC32TABLE[1])
381 #if defined(TARGET_IS_MSP432P4XX)
382 #define ROM_CRC32_set16BitData \
383 ((void (*)(uint16_t dataIn, \
384 uint_fast8_t crcType))ROM_CRC32TABLE[2])
386 #if defined(TARGET_IS_MSP432P4XX)
387 #define ROM_CRC32_set32BitData \
388 ((void (*)(uint32_t dataIn))ROM_CRC32TABLE[3])
390 #if defined(TARGET_IS_MSP432P4XX)
391 #define ROM_CRC32_set8BitDataReversed \
392 ((void (*)(uint8_t dataIn, \
393 uint_fast8_t crcType))ROM_CRC32TABLE[4])
395 #if defined(TARGET_IS_MSP432P4XX)
396 #define ROM_CRC32_set16BitDataReversed \
397 ((void (*)(uint16_t dataIn, \
398 uint_fast8_t crcType))ROM_CRC32TABLE[5])
400 #if defined(TARGET_IS_MSP432P4XX)
401 #define ROM_CRC32_set32BitDataReversed \
402 ((void (*)(uint32_t dataIn))ROM_CRC32TABLE[6])
404 #if defined(TARGET_IS_MSP432P4XX)
405 #define ROM_CRC32_getResult \
406 ((uint32_t (*)(uint_fast8_t crcType))ROM_CRC32TABLE[7])
408 #if defined(TARGET_IS_MSP432P4XX)
409 #define ROM_CRC32_getResultReversed \
410 ((uint32_t (*)(uint_fast8_t crcType))ROM_CRC32TABLE[8])
418 #if defined(TARGET_IS_MSP432P4XX)
419 #define ROM_CS_enableClockRequest \
420 ((void (*)(uint32_t selectClock))ROM_CSTABLE[2])
422 #if defined(TARGET_IS_MSP432P4XX)
423 #define ROM_CS_disableClockRequest \
424 ((void (*)(uint32_t selectClock))ROM_CSTABLE[3])
426 #if defined(TARGET_IS_MSP432P4XX)
427 #define ROM_CS_enableDCOExternalResistor \
428 ((void (*)(void))ROM_CSTABLE[6])
430 #if defined(TARGET_IS_MSP432P4XX)
431 #define ROM_CS_disableDCOExternalResistor \
432 ((void (*)(void))ROM_CSTABLE[7])
434 #if defined(TARGET_IS_MSP432P4XX)
435 #define ROM_CS_getEnabledInterruptStatus \
436 ((uint32_t (*)(void))ROM_CSTABLE[10])
438 #if defined(TARGET_IS_MSP432P4XX)
439 #define ROM_CS_getInterruptStatus \
440 ((uint32_t (*)(void))ROM_CSTABLE[11])
448 #if defined(TARGET_IS_MSP432P4XX)
449 #define ROM_DMA_enableModule \
450 ((void (*)(void))ROM_DMATABLE[0])
452 #if defined(TARGET_IS_MSP432P4XX)
453 #define ROM_DMA_disableModule \
454 ((void (*)(void))ROM_DMATABLE[1])
456 #if defined(TARGET_IS_MSP432P4XX)
457 #define ROM_DMA_getErrorStatus \
458 ((uint32_t (*)(void))ROM_DMATABLE[2])
460 #if defined(TARGET_IS_MSP432P4XX)
461 #define ROM_DMA_clearErrorStatus \
462 ((void (*)(void))ROM_DMATABLE[3])
464 #if defined(TARGET_IS_MSP432P4XX)
465 #define ROM_DMA_enableChannel \
466 ((void (*)(uint32_t channelNum))ROM_DMATABLE[4])
468 #if defined(TARGET_IS_MSP432P4XX)
469 #define ROM_DMA_disableChannel \
470 ((void (*)(uint32_t channelNum))ROM_DMATABLE[5])
472 #if defined(TARGET_IS_MSP432P4XX)
473 #define ROM_DMA_isChannelEnabled \
474 ((bool (*)(uint32_t channelNum))ROM_DMATABLE[6])
476 #if defined(TARGET_IS_MSP432P4XX)
477 #define ROM_DMA_setControlBase \
478 ((void (*)(void *controlTable))ROM_DMATABLE[7])
480 #if defined(TARGET_IS_MSP432P4XX)
481 #define ROM_DMA_getControlBase \
482 ((void* (*)(void))ROM_DMATABLE[8])
484 #if defined(TARGET_IS_MSP432P4XX)
485 #define ROM_DMA_getControlAlternateBase \
486 ((void* (*)(void))ROM_DMATABLE[9])
488 #if defined(TARGET_IS_MSP432P4XX)
489 #define ROM_DMA_requestChannel \
490 ((void (*)(uint32_t channelNum))ROM_DMATABLE[10])
492 #if defined(TARGET_IS_MSP432P4XX)
493 #define ROM_DMA_enableChannelAttribute \
494 ((void (*)(uint32_t channelNum, \
495 uint32_t attr))ROM_DMATABLE[11])
497 #if defined(TARGET_IS_MSP432P4XX)
498 #define ROM_DMA_disableChannelAttribute \
499 ((void (*)(uint32_t channelNum, \
500 uint32_t attr))ROM_DMATABLE[12])
502 #if defined(TARGET_IS_MSP432P4XX)
503 #define ROM_DMA_getChannelAttribute \
504 ((uint32_t (*)(uint32_t channelNum))ROM_DMATABLE[13])
506 #if defined(TARGET_IS_MSP432P4XX)
507 #define ROM_DMA_setChannelControl \
508 ((void (*)(uint32_t channelStructIndex, \
509 uint32_t control))ROM_DMATABLE[14])
511 #if defined(TARGET_IS_MSP432P4XX)
512 #define ROM_DMA_setChannelTransfer \
513 ((void (*)(uint32_t channelStructIndex, \
517 uint32_t transferSize))ROM_DMATABLE[15])
519 #if defined(TARGET_IS_MSP432P4XX)
520 #define ROM_DMA_setChannelScatterGather \
521 ((void (*)(uint32_t channelNum, \
522 uint32_t taskCount, \
524 uint32_t isPeriphSG))ROM_DMATABLE[16])
526 #if defined(TARGET_IS_MSP432P4XX)
527 #define ROM_DMA_getChannelSize \
528 ((uint32_t (*)(uint32_t channelStructIndex))ROM_DMATABLE[17])
530 #if defined(TARGET_IS_MSP432P4XX)
531 #define ROM_DMA_getChannelMode \
532 ((uint32_t (*)(uint32_t channelStructIndex))ROM_DMATABLE[18])
534 #if defined(TARGET_IS_MSP432P4XX)
535 #define ROM_DMA_assignChannel \
536 ((void (*)(uint32_t mapping))ROM_DMATABLE[19])
538 #if defined(TARGET_IS_MSP432P4XX)
539 #define ROM_DMA_requestSoftwareTransfer \
540 ((void (*)(uint32_t channel))ROM_DMATABLE[20])
542 #if defined(TARGET_IS_MSP432P4XX)
543 #define ROM_DMA_assignInterrupt \
544 ((void (*)(uint32_t interruptNumber, \
545 uint32_t channel))ROM_DMATABLE[21])
547 #if defined(TARGET_IS_MSP432P4XX)
548 #define ROM_DMA_enableInterrupt \
549 ((void (*)(uint32_t interruptNumber))ROM_DMATABLE[22])
551 #if defined(TARGET_IS_MSP432P4XX)
552 #define ROM_DMA_disableInterrupt \
553 ((void (*)(uint32_t interruptNumber))ROM_DMATABLE[23])
555 #if defined(TARGET_IS_MSP432P4XX)
556 #define ROM_DMA_getInterruptStatus \
557 ((uint32_t (*)(void))ROM_DMATABLE[24])
559 #if defined(TARGET_IS_MSP432P4XX)
560 #define ROM_DMA_clearInterruptFlag \
561 ((void (*)(uint32_t intChannel))ROM_DMATABLE[25])
569 #if defined(TARGET_IS_MSP432P4XX)
570 #define ROM_FlashCtl_enableReadBuffering \
571 ((void (*)(uint_fast8_t memoryBank, \
572 uint_fast8_t accessMethod))ROM_FLASHCTLTABLE[2])
574 #if defined(TARGET_IS_MSP432P4XX)
575 #define ROM_FlashCtl_disableReadBuffering \
576 ((void (*)(uint_fast8_t memoryBank, \
577 uint_fast8_t accessMethod))ROM_FLASHCTLTABLE[3])
579 #if defined(TARGET_IS_MSP432P4XX)
580 #define ROM_FlashCtl_unprotectSector \
581 ((bool (*)(uint_fast8_t memorySpace, \
582 uint32_t sectorMask))ROM_FLASHCTLTABLE[4])
584 #if defined(TARGET_IS_MSP432P4XX)
585 #define ROM_FlashCtl_protectSector \
586 ((bool (*)(uint_fast8_t memorySpace, \
587 uint32_t sectorMask))ROM_FLASHCTLTABLE[5])
589 #if defined(TARGET_IS_MSP432P4XX)
590 #define ROM_FlashCtl_isSectorProtected \
591 ((bool (*)(uint_fast8_t memorySpace, \
592 uint32_t sector))ROM_FLASHCTLTABLE[6])
594 #if defined(TARGET_IS_MSP432P4XX)
595 #define ROM_FlashCtl_setProgramVerification \
596 ((void (*)(uint32_t verificationSetting))ROM_FLASHCTLTABLE[11])
598 #if defined(TARGET_IS_MSP432P4XX)
599 #define ROM_FlashCtl_clearProgramVerification \
600 ((void (*)(uint32_t verificationSetting))ROM_FLASHCTLTABLE[12])
602 #if defined(TARGET_IS_MSP432P4XX)
603 #define ROM_FlashCtl_enableWordProgramming \
604 ((void (*)(uint32_t mode))ROM_FLASHCTLTABLE[13])
606 #if defined(TARGET_IS_MSP432P4XX)
607 #define ROM_FlashCtl_disableWordProgramming \
608 ((void (*)(void))ROM_FLASHCTLTABLE[14])
610 #if defined(TARGET_IS_MSP432P4XX)
611 #define ROM_FlashCtl_isWordProgrammingEnabled \
612 ((uint32_t (*)(void))ROM_FLASHCTLTABLE[15])
614 #if defined(TARGET_IS_MSP432P4XX)
615 #define ROM_FlashCtl_enableInterrupt \
616 ((void (*)(uint32_t flags))ROM_FLASHCTLTABLE[16])
618 #if defined(TARGET_IS_MSP432P4XX)
619 #define ROM_FlashCtl_disableInterrupt \
620 ((void (*)(uint32_t flags))ROM_FLASHCTLTABLE[17])
622 #if defined(TARGET_IS_MSP432P4XX)
623 #define ROM_FlashCtl_getEnabledInterruptStatus \
624 ((uint32_t (*)(void))ROM_FLASHCTLTABLE[18])
626 #if defined(TARGET_IS_MSP432P4XX)
627 #define ROM_FlashCtl_getInterruptStatus \
628 ((uint32_t (*)(void))ROM_FLASHCTLTABLE[19])
630 #if defined(TARGET_IS_MSP432P4XX)
631 #define ROM_FlashCtl_clearInterruptFlag \
632 ((void (*)(uint32_t flags))ROM_FLASHCTLTABLE[20])
634 #if defined(TARGET_IS_MSP432P4XX)
635 #define ROM_FlashCtl_setWaitState \
636 ((void (*)(uint32_t bank, \
637 uint32_t waitState))ROM_FLASHCTLTABLE[21])
639 #if defined(TARGET_IS_MSP432P4XX)
640 #define ROM_FlashCtl_getWaitState \
641 ((uint32_t (*)(uint32_t bank))ROM_FLASHCTLTABLE[22])
643 #if defined(TARGET_IS_MSP432P4XX)
644 #define ROM_FlashCtl_setReadMode \
645 ((bool (*)(uint32_t flashBank, \
646 uint32_t readMode))ROM_FLASHCTLTABLE[23])
648 #if defined(TARGET_IS_MSP432P4XX)
649 #define ROM_FlashCtl_getReadMode \
650 ((uint32_t (*)(uint32_t flashBank))ROM_FLASHCTLTABLE[24])
658 #if defined(TARGET_IS_MSP432P4XX)
659 #define ROM_FPU_enableModule \
660 ((void (*)(void))ROM_FPUTABLE[0])
662 #if defined(TARGET_IS_MSP432P4XX)
663 #define ROM_FPU_disableModule \
664 ((void (*)(void))ROM_FPUTABLE[1])
666 #if defined(TARGET_IS_MSP432P4XX)
667 #define ROM_FPU_enableStacking \
668 ((void (*)(void))ROM_FPUTABLE[2])
670 #if defined(TARGET_IS_MSP432P4XX)
671 #define ROM_FPU_enableLazyStacking \
672 ((void (*)(void))ROM_FPUTABLE[3])
674 #if defined(TARGET_IS_MSP432P4XX)
675 #define ROM_FPU_disableStacking \
676 ((void (*)(void))ROM_FPUTABLE[4])
678 #if defined(TARGET_IS_MSP432P4XX)
679 #define ROM_FPU_setHalfPrecisionMode \
680 ((void (*)(uint32_t mode))ROM_FPUTABLE[5])
682 #if defined(TARGET_IS_MSP432P4XX)
683 #define ROM_FPU_setNaNMode \
684 ((void (*)(uint32_t mode))ROM_FPUTABLE[6])
686 #if defined(TARGET_IS_MSP432P4XX)
687 #define ROM_FPU_setFlushToZeroMode \
688 ((void (*)(uint32_t mode))ROM_FPUTABLE[7])
690 #if defined(TARGET_IS_MSP432P4XX)
691 #define ROM_FPU_setRoundingMode \
692 ((void (*)(uint32_t mode))ROM_FPUTABLE[8])
707 #if defined(TARGET_IS_MSP432P4XX)
708 #define ROM_I2C_initMaster \
709 ((void (*)(uint32_t moduleInstance, \
710 const eUSCI_I2C_MasterConfig *config))ROM_I2CTABLE[0])
712 #if defined(TARGET_IS_MSP432P4XX)
713 #define ROM_I2C_enableModule \
714 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[2])
716 #if defined(TARGET_IS_MSP432P4XX)
717 #define ROM_I2C_disableModule \
718 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[3])
720 #if defined(TARGET_IS_MSP432P4XX)
721 #define ROM_I2C_setMode \
722 ((void (*)(uint32_t moduleInstance, \
723 uint_fast8_t mode))ROM_I2CTABLE[5])
725 #if defined(TARGET_IS_MSP432P4XX)
726 #define ROM_I2C_slavePutData \
727 ((void (*)(uint32_t moduleInstance, \
728 uint8_t transmitData))ROM_I2CTABLE[6])
730 #if defined(TARGET_IS_MSP432P4XX)
731 #define ROM_I2C_slaveGetData \
732 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[7])
734 #if defined(TARGET_IS_MSP432P4XX)
735 #define ROM_I2C_isBusBusy \
736 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[8])
738 #if defined(TARGET_IS_MSP432P4XX)
739 #define ROM_I2C_masterSendSingleByte \
740 ((void (*)(uint32_t moduleInstance, \
741 uint8_t txData))ROM_I2CTABLE[9])
743 #if defined(TARGET_IS_MSP432P4XX)
744 #define ROM_I2C_masterSendSingleByteWithTimeout \
745 ((bool (*)(uint32_t moduleInstance, \
747 uint32_t timeout))ROM_I2CTABLE[10])
749 #if defined(TARGET_IS_MSP432P4XX)
750 #define ROM_I2C_masterSendMultiByteStart \
751 ((void (*)(uint32_t moduleInstance, \
752 uint8_t txData))ROM_I2CTABLE[11])
754 #if defined(TARGET_IS_MSP432P4XX)
755 #define ROM_I2C_masterSendMultiByteStartWithTimeout \
756 ((bool (*)(uint32_t moduleInstance, \
758 uint32_t timeout))ROM_I2CTABLE[12])
760 #if defined(TARGET_IS_MSP432P4XX)
761 #define ROM_I2C_masterSendMultiByteNext \
762 ((void (*)(uint32_t moduleInstance, \
763 uint8_t txData))ROM_I2CTABLE[13])
765 #if defined(TARGET_IS_MSP432P4XX)
766 #define ROM_I2C_masterSendMultiByteNextWithTimeout \
767 ((bool (*)(uint32_t moduleInstance, \
769 uint32_t timeout))ROM_I2CTABLE[14])
771 #if defined(TARGET_IS_MSP432P4XX)
772 #define ROM_I2C_masterSendMultiByteFinish \
773 ((void (*)(uint32_t moduleInstance, \
774 uint8_t txData))ROM_I2CTABLE[15])
776 #if defined(TARGET_IS_MSP432P4XX)
777 #define ROM_I2C_masterSendMultiByteFinishWithTimeout \
778 ((bool (*)(uint32_t moduleInstance, \
780 uint32_t timeout))ROM_I2CTABLE[16])
782 #if defined(TARGET_IS_MSP432P4XX)
783 #define ROM_I2C_masterSendMultiByteStop \
784 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[17])
786 #if defined(TARGET_IS_MSP432P4XX)
787 #define ROM_I2C_masterSendMultiByteStopWithTimeout \
788 ((bool (*)(uint32_t moduleInstance, \
789 uint32_t timeout))ROM_I2CTABLE[18])
791 #if defined(TARGET_IS_MSP432P4XX)
792 #define ROM_I2C_masterReceiveStart \
793 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[19])
795 #if defined(TARGET_IS_MSP432P4XX)
796 #define ROM_I2C_masterReceiveMultiByteNext \
797 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[20])
799 #if defined(TARGET_IS_MSP432P4XX)
800 #define ROM_I2C_masterReceiveMultiByteFinish \
801 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[21])
803 #if defined(TARGET_IS_MSP432P4XX)
804 #define ROM_I2C_masterReceiveMultiByteFinishWithTimeout \
805 ((bool (*)(uint32_t moduleInstance, \
807 uint32_t timeout))ROM_I2CTABLE[22])
809 #if defined(TARGET_IS_MSP432P4XX)
810 #define ROM_I2C_masterReceiveMultiByteStop \
811 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[23])
813 #if defined(TARGET_IS_MSP432P4XX)
814 #define ROM_I2C_masterReceiveSingleByte \
815 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[24])
817 #if defined(TARGET_IS_MSP432P4XX)
818 #define ROM_I2C_masterReceiveSingle \
819 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[25])
821 #if defined(TARGET_IS_MSP432P4XX)
822 #define ROM_I2C_getReceiveBufferAddressForDMA \
823 ((uint32_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[26])
825 #if defined(TARGET_IS_MSP432P4XX)
826 #define ROM_I2C_getTransmitBufferAddressForDMA \
827 ((uint32_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[27])
829 #if defined(TARGET_IS_MSP432P4XX)
830 #define ROM_I2C_masterIsStopSent \
831 ((uint8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[28])
833 #if defined(TARGET_IS_MSP432P4XX)
834 #define ROM_I2C_masterIsStartSent \
835 ((bool (*)(uint32_t moduleInstance))ROM_I2CTABLE[29])
837 #if defined(TARGET_IS_MSP432P4XX)
838 #define ROM_I2C_masterSendStart \
839 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[30])
841 #if defined(TARGET_IS_MSP432P4XX)
842 #define ROM_I2C_enableMultiMasterMode \
843 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[31])
845 #if defined(TARGET_IS_MSP432P4XX)
846 #define ROM_I2C_disableMultiMasterMode \
847 ((void (*)(uint32_t moduleInstance))ROM_I2CTABLE[32])
849 #if defined(TARGET_IS_MSP432P4XX)
850 #define ROM_I2C_enableInterrupt \
851 ((void (*)(uint32_t moduleInstance, \
852 uint_fast16_t mask))ROM_I2CTABLE[33])
854 #if defined(TARGET_IS_MSP432P4XX)
855 #define ROM_I2C_disableInterrupt \
856 ((void (*)(uint32_t moduleInstance, \
857 uint_fast16_t mask))ROM_I2CTABLE[34])
859 #if defined(TARGET_IS_MSP432P4XX)
860 #define ROM_I2C_clearInterruptFlag \
861 ((void (*)(uint32_t moduleInstance, \
862 uint_fast16_t mask))ROM_I2CTABLE[35])
864 #if defined(TARGET_IS_MSP432P4XX)
865 #define ROM_I2C_getEnabledInterruptStatus \
866 ((uint_fast16_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[37])
868 #if defined(TARGET_IS_MSP432P4XX)
869 #define ROM_I2C_getMode \
870 ((uint_fast8_t (*)(uint32_t moduleInstance))ROM_I2CTABLE[38])
878 #if defined(TARGET_IS_MSP432P4XX)
879 #define ROM_Interrupt_enableMaster \
880 ((bool (*)(void))ROM_INTTABLE[0])
882 #if defined(TARGET_IS_MSP432P4XX)
883 #define ROM_Interrupt_disableMaster \
884 ((bool (*)(void))ROM_INTTABLE[1])
886 #if defined(TARGET_IS_MSP432P4XX)
887 #define ROM_Interrupt_setPriorityGrouping \
888 ((void (*)(uint32_t bits))ROM_INTTABLE[2])
890 #if defined(TARGET_IS_MSP432P4XX)
891 #define ROM_Interrupt_getPriorityGrouping \
892 ((uint32_t (*)(void))ROM_INTTABLE[3])
894 #if defined(TARGET_IS_MSP432P4XX)
895 #define ROM_Interrupt_setPriority \
896 ((void (*)(uint32_t interruptNumber, \
897 uint8_t priority))ROM_INTTABLE[4])
899 #if defined(TARGET_IS_MSP432P4XX)
900 #define ROM_Interrupt_getPriority \
901 ((uint8_t (*)(uint32_t interruptNumber))ROM_INTTABLE[5])
903 #if defined(TARGET_IS_MSP432P4XX)
904 #define ROM_Interrupt_enableInterrupt \
905 ((void (*)(uint32_t interruptNumber))ROM_INTTABLE[6])
907 #if defined(TARGET_IS_MSP432P4XX)
908 #define ROM_Interrupt_disableInterrupt \
909 ((void (*)(uint32_t interruptNumber))ROM_INTTABLE[7])
911 #if defined(TARGET_IS_MSP432P4XX)
912 #define ROM_Interrupt_isEnabled \
913 ((bool (*)(uint32_t interruptNumber))ROM_INTTABLE[8])
915 #if defined(TARGET_IS_MSP432P4XX)
916 #define ROM_Interrupt_pendInterrupt \
917 ((void (*)(uint32_t interruptNumber))ROM_INTTABLE[9])
919 #if defined(TARGET_IS_MSP432P4XX)
920 #define ROM_Interrupt_setPriorityMask \
921 ((void (*)(uint8_t priorityMask))ROM_INTTABLE[10])
923 #if defined(TARGET_IS_MSP432P4XX)
924 #define ROM_Interrupt_getPriorityMask \
925 ((uint8_t (*)(void))ROM_INTTABLE[11])
927 #if defined(TARGET_IS_MSP432P4XX)
928 #define ROM_Interrupt_setVectorTableAddress \
929 ((void (*)(uint32_t addr))ROM_INTTABLE[12])
931 #if defined(TARGET_IS_MSP432P4XX)
932 #define ROM_Interrupt_getVectorTableAddress \
933 ((uint32_t (*)(void))ROM_INTTABLE[13])
935 #if defined(TARGET_IS_MSP432P4XX)
936 #define ROM_Interrupt_enableSleepOnIsrExit \
937 ((void (*)(void))ROM_INTTABLE[14])
939 #if defined(TARGET_IS_MSP432P4XX)
940 #define ROM_Interrupt_disableSleepOnIsrExit \
941 ((void (*)(void))ROM_INTTABLE[15])
949 #if defined(TARGET_IS_MSP432P4XX)
950 #define ROM_MPU_enableModule \
951 ((void (*)(uint32_t mpuConfig))ROM_MPUTABLE[0])
953 #if defined(TARGET_IS_MSP432P4XX)
954 #define ROM_MPU_disableModule \
955 ((void (*)(void))ROM_MPUTABLE[1])
957 #if defined(TARGET_IS_MSP432P4XX)
958 #define ROM_MPU_getRegionCount \
959 ((uint32_t (*)(void))ROM_MPUTABLE[2])
961 #if defined(TARGET_IS_MSP432P4XX)
962 #define ROM_MPU_enableRegion \
963 ((void (*)(uint32_t region))ROM_MPUTABLE[3])
965 #if defined(TARGET_IS_MSP432P4XX)
966 #define ROM_MPU_disableRegion \
967 ((void (*)(uint32_t region))ROM_MPUTABLE[4])
969 #if defined(TARGET_IS_MSP432P4XX)
970 #define ROM_MPU_setRegion \
971 ((void (*)(uint32_t region, \
973 uint32_t flags))ROM_MPUTABLE[5])
975 #if defined(TARGET_IS_MSP432P4XX)
976 #define ROM_MPU_getRegion \
977 ((void (*)(uint32_t region, \
979 uint32_t *pflags))ROM_MPUTABLE[6])
981 #if defined(TARGET_IS_MSP432P4XX)
982 #define ROM_MPU_enableInterrupt \
983 ((void (*)(void))ROM_MPUTABLE[7])
985 #if defined(TARGET_IS_MSP432P4XX)
986 #define ROM_MPU_disableInterrupt \
987 ((void (*)(void))ROM_MPUTABLE[8])
995 #if defined(TARGET_IS_MSP432P4XX)
996 #define ROM_PCM_setCoreVoltageLevel \
997 ((bool (*)(uint_fast8_t voltageLevel))ROM_PCMTABLE[0])
999 #if defined(TARGET_IS_MSP432P4XX)
1000 #define ROM_PCM_getCoreVoltageLevel \
1001 ((uint8_t (*)(void))ROM_PCMTABLE[1])
1003 #if defined(TARGET_IS_MSP432P4XX)
1004 #define ROM_PCM_setCoreVoltageLevelWithTimeout \
1005 ((bool (*)(uint_fast8_t voltageLevel, \
1006 uint32_t timeOut))ROM_PCMTABLE[2])
1008 #if defined(TARGET_IS_MSP432P4XX)
1009 #define ROM_PCM_setPowerMode \
1010 ((bool (*)(uint_fast8_t powerMode))ROM_PCMTABLE[3])
1012 #if defined(TARGET_IS_MSP432P4XX)
1013 #define ROM_PCM_setPowerModeWithTimeout \
1014 ((bool (*)(uint_fast8_t powerMode, \
1015 uint32_t timeOut))ROM_PCMTABLE[4])
1017 #if defined(TARGET_IS_MSP432P4XX)
1018 #define ROM_PCM_getPowerMode \
1019 ((uint8_t (*)(void))ROM_PCMTABLE[5])
1021 #if defined(TARGET_IS_MSP432P4XX)
1022 #define ROM_PCM_setPowerState \
1023 ((bool (*)(uint_fast8_t powerState))ROM_PCMTABLE[6])
1025 #if defined(TARGET_IS_MSP432P4XX)
1026 #define ROM_PCM_getPowerState \
1027 ((uint8_t (*)(void))ROM_PCMTABLE[8])
1029 #if defined(TARGET_IS_MSP432P4XX)
1030 #define ROM_PCM_gotoLPM0 \
1031 ((bool (*)(void))ROM_PCMTABLE[10])
1033 #if defined(TARGET_IS_MSP432P4XX)
1034 #define ROM_PCM_gotoLPM3 \
1035 ((bool (*)(void))ROM_PCMTABLE[11])
1037 #if defined(TARGET_IS_MSP432P4XX)
1038 #define ROM_PCM_enableInterrupt \
1039 ((void (*)(uint32_t flags))ROM_PCMTABLE[12])
1041 #if defined(TARGET_IS_MSP432P4XX)
1042 #define ROM_PCM_disableInterrupt \
1043 ((void (*)(uint32_t flags))ROM_PCMTABLE[13])
1045 #if defined(TARGET_IS_MSP432P4XX)
1046 #define ROM_PCM_getInterruptStatus \
1047 ((uint32_t (*)(void))ROM_PCMTABLE[14])
1049 #if defined(TARGET_IS_MSP432P4XX)
1050 #define ROM_PCM_getEnabledInterruptStatus \
1051 ((uint32_t (*)(void))ROM_PCMTABLE[15])
1053 #if defined(TARGET_IS_MSP432P4XX)
1054 #define ROM_PCM_clearInterruptFlag \
1055 ((void (*)(uint32_t flags))ROM_PCMTABLE[16])
1063 #if defined(TARGET_IS_MSP432P4XX)
1064 #define ROM_PMAP_configurePorts \
1065 ((void (*)(const uint8_t *portMapping, \
1067 uint8_t numberOfPorts, \
1068 uint8_t portMapReconfigure))ROM_PMAPTABLE[0])
1076 #if defined(TARGET_IS_MSP432P4XX)
1077 #define ROM_PSS_enableHighSidePinToggle \
1078 ((void (*)(bool activeLow))ROM_PSSTABLE[0])
1080 #if defined(TARGET_IS_MSP432P4XX)
1081 #define ROM_PSS_disableHighSidePinToggle \
1082 ((void (*)(void))ROM_PSSTABLE[1])
1084 #if defined(TARGET_IS_MSP432P4XX)
1085 #define ROM_PSS_enableHighSide \
1086 ((void (*)(void))ROM_PSSTABLE[2])
1088 #if defined(TARGET_IS_MSP432P4XX)
1089 #define ROM_PSS_disableHighSide \
1090 ((void (*)(void))ROM_PSSTABLE[3])
1092 #if defined(TARGET_IS_MSP432P4XX)
1093 #define ROM_PSS_setHighSidePerformanceMode \
1094 ((void (*)(uint_fast8_t powerMode))ROM_PSSTABLE[6])
1096 #if defined(TARGET_IS_MSP432P4XX)
1097 #define ROM_PSS_getHighSidePerformanceMode \
1098 ((uint_fast8_t (*)(void))ROM_PSSTABLE[7])
1100 #if defined(TARGET_IS_MSP432P4XX)
1101 #define ROM_PSS_enableHighSideMonitor \
1102 ((void (*)(void))ROM_PSSTABLE[10])
1104 #if defined(TARGET_IS_MSP432P4XX)
1105 #define ROM_PSS_disableHighSideMonitor \
1106 ((void (*)(void))ROM_PSSTABLE[11])
1108 #if defined(TARGET_IS_MSP432P4XX)
1109 #define ROM_PSS_setHighSideVoltageTrigger \
1110 ((void (*)(uint_fast8_t triggerVoltage))ROM_PSSTABLE[12])
1112 #if defined(TARGET_IS_MSP432P4XX)
1113 #define ROM_PSS_getHighSideVoltageTrigger \
1114 ((uint_fast8_t (*)(void))ROM_PSSTABLE[13])
1116 #if defined(TARGET_IS_MSP432P4XX)
1117 #define ROM_PSS_enableInterrupt \
1118 ((void (*)(void))ROM_PSSTABLE[14])
1120 #if defined(TARGET_IS_MSP432P4XX)
1121 #define ROM_PSS_disableInterrupt \
1122 ((void (*)(void))ROM_PSSTABLE[15])
1124 #if defined(TARGET_IS_MSP432P4XX)
1125 #define ROM_PSS_getInterruptStatus \
1126 ((uint32_t (*)(void))ROM_PSSTABLE[16])
1128 #if defined(TARGET_IS_MSP432P4XX)
1129 #define ROM_PSS_clearInterruptFlag \
1130 ((void (*)(void))ROM_PSSTABLE[17])
1138 #if defined(TARGET_IS_MSP432P4XX)
1139 #define ROM_REF_A_setReferenceVoltage \
1140 ((void (*)(uint_fast8_t referenceVoltageSelect))ROM_REFTABLE[0])
1142 #if defined(TARGET_IS_MSP432P4XX)
1143 #define ROM_REF_A_disableTempSensor \
1144 ((void (*)(void))ROM_REFTABLE[1])
1146 #if defined(TARGET_IS_MSP432P4XX)
1147 #define ROM_REF_A_enableTempSensor \
1148 ((void (*)(void))ROM_REFTABLE[2])
1150 #if defined(TARGET_IS_MSP432P4XX)
1151 #define ROM_REF_A_enableReferenceVoltageOutput \
1152 ((void (*)(void))ROM_REFTABLE[3])
1154 #if defined(TARGET_IS_MSP432P4XX)
1155 #define ROM_REF_A_disableReferenceVoltageOutput \
1156 ((void (*)(void))ROM_REFTABLE[4])
1158 #if defined(TARGET_IS_MSP432P4XX)
1159 #define ROM_REF_A_enableReferenceVoltage \
1160 ((void (*)(void))ROM_REFTABLE[5])
1162 #if defined(TARGET_IS_MSP432P4XX)
1163 #define ROM_REF_A_disableReferenceVoltage \
1164 ((void (*)(void))ROM_REFTABLE[6])
1166 #if defined(TARGET_IS_MSP432P4XX)
1167 #define ROM_REF_A_getBandgapMode \
1168 ((uint_fast8_t (*)(void))ROM_REFTABLE[7])
1170 #if defined(TARGET_IS_MSP432P4XX)
1171 #define ROM_REF_A_isBandgapActive \
1172 ((bool (*)(void))ROM_REFTABLE[8])
1174 #if defined(TARGET_IS_MSP432P4XX)
1175 #define ROM_REF_A_isRefGenBusy \
1176 ((bool (*)(void))ROM_REFTABLE[9])
1178 #if defined(TARGET_IS_MSP432P4XX)
1179 #define ROM_REF_A_isRefGenActive \
1180 ((bool (*)(void))ROM_REFTABLE[10])
1182 #if defined(TARGET_IS_MSP432P4XX)
1183 #define ROM_REF_A_getBufferedBandgapVoltageStatus \
1184 ((bool (*)(void))ROM_REFTABLE[11])
1186 #if defined(TARGET_IS_MSP432P4XX)
1187 #define ROM_REF_A_getVariableReferenceVoltageStatus \
1188 ((bool (*)(void))ROM_REFTABLE[12])
1190 #if defined(TARGET_IS_MSP432P4XX)
1191 #define ROM_REF_A_setReferenceVoltageOneTimeTrigger \
1192 ((void (*)(void))ROM_REFTABLE[13])
1194 #if defined(TARGET_IS_MSP432P4XX)
1195 #define ROM_REF_A_setBufferedBandgapVoltageOneTimeTrigger \
1196 ((void (*)(void))ROM_REFTABLE[14])
1204 #if defined(TARGET_IS_MSP432P4XX)
1205 #define ROM_ResetCtl_initiateSoftReset \
1206 ((void (*)(void))ROM_RESETCTLTABLE[0])
1208 #if defined(TARGET_IS_MSP432P4XX)
1209 #define ROM_ResetCtl_initiateSoftResetWithSource \
1210 ((void (*)(uint32_t source))ROM_RESETCTLTABLE[1])
1212 #if defined(TARGET_IS_MSP432P4XX)
1213 #define ROM_ResetCtl_getSoftResetSource \
1214 ((uint32_t (*)(void))ROM_RESETCTLTABLE[2])
1216 #if defined(TARGET_IS_MSP432P4XX)
1217 #define ROM_ResetCtl_clearSoftResetSource \
1218 ((void (*)(uint32_t mask))ROM_RESETCTLTABLE[3])
1220 #if defined(TARGET_IS_MSP432P4XX)
1221 #define ROM_ResetCtl_initiateHardReset \
1222 ((void (*)(void))ROM_RESETCTLTABLE[4])
1224 #if defined(TARGET_IS_MSP432P4XX)
1225 #define ROM_ResetCtl_initiateHardResetWithSource \
1226 ((void (*)(uint32_t source))ROM_RESETCTLTABLE[5])
1228 #if defined(TARGET_IS_MSP432P4XX)
1229 #define ROM_ResetCtl_getHardResetSource \
1230 ((uint32_t (*)(void))ROM_RESETCTLTABLE[6])
1232 #if defined(TARGET_IS_MSP432P4XX)
1233 #define ROM_ResetCtl_clearHardResetSource \
1234 ((void (*)(uint32_t mask))ROM_RESETCTLTABLE[7])
1236 #if defined(TARGET_IS_MSP432P4XX)
1237 #define ROM_ResetCtl_getPSSSource \
1238 ((uint32_t (*)(void))ROM_RESETCTLTABLE[8])
1240 #if defined(TARGET_IS_MSP432P4XX)
1241 #define ROM_ResetCtl_clearPSSFlags \
1242 ((void (*)(void))ROM_RESETCTLTABLE[9])
1244 #if defined(TARGET_IS_MSP432P4XX)
1245 #define ROM_ResetCtl_getPCMSource \
1246 ((uint32_t (*)(void))ROM_RESETCTLTABLE[10])
1248 #if defined(TARGET_IS_MSP432P4XX)
1249 #define ROM_ResetCtl_clearPCMFlags \
1250 ((void (*)(void))ROM_RESETCTLTABLE[11])
1258 #if defined(TARGET_IS_MSP432P4XX)
1259 #define ROM_RTC_C_startClock \
1260 ((void (*)(void))ROM_RTCTABLE[0])
1262 #if defined(TARGET_IS_MSP432P4XX)
1263 #define ROM_RTC_C_holdClock \
1264 ((void (*)(void))ROM_RTCTABLE[1])
1266 #if defined(TARGET_IS_MSP432P4XX)
1267 #define ROM_RTC_C_setCalibrationFrequency \
1268 ((void (*)(uint_fast16_t frequencySelect))ROM_RTCTABLE[2])
1270 #if defined(TARGET_IS_MSP432P4XX)
1271 #define ROM_RTC_C_setCalibrationData \
1272 ((void (*)(uint_fast8_t offsetDirection, \
1273 uint_fast8_t offsetValue))ROM_RTCTABLE[3])
1275 #if defined(TARGET_IS_MSP432P4XX)
1276 #define ROM_RTC_C_setTemperatureCompensation \
1277 ((bool (*)(uint_fast16_t offsetDirection, \
1278 uint_fast8_t offsetValue))ROM_RTCTABLE[4])
1280 #if defined(TARGET_IS_MSP432P4XX)
1281 #define ROM_RTC_C_initCalendar \
1282 ((void (*)(const RTC_C_Calendar *calendarTime, \
1283 uint_fast16_t formatSelect))ROM_RTCTABLE[5])
1285 #if defined(TARGET_IS_MSP432P4XX)
1286 #define ROM_RTC_C_getCalendarTime \
1287 ((RTC_C_Calendar (*)(void))ROM_RTCTABLE[6])
1289 #if defined(TARGET_IS_MSP432P4XX)
1290 #define ROM_RTC_C_setCalendarAlarm \
1291 ((void (*)(uint_fast8_t minutesAlarm, \
1292 uint_fast8_t hoursAlarm, \
1293 uint_fast8_t dayOfWeekAlarm, \
1294 uint_fast8_t dayOfmonthAlarm))ROM_RTCTABLE[7])
1296 #if defined(TARGET_IS_MSP432P4XX)
1297 #define ROM_RTC_C_setCalendarEvent \
1298 ((void (*)(uint_fast16_t eventSelect))ROM_RTCTABLE[8])
1300 #if defined(TARGET_IS_MSP432P4XX)
1301 #define ROM_RTC_C_definePrescaleEvent \
1302 ((void (*)(uint_fast8_t prescaleSelect, \
1303 uint_fast8_t prescaleEventDivider))ROM_RTCTABLE[9])
1305 #if defined(TARGET_IS_MSP432P4XX)
1306 #define ROM_RTC_C_convertBCDToBinary \
1307 ((uint16_t (*)(uint16_t valueToConvert))ROM_RTCTABLE[12])
1309 #if defined(TARGET_IS_MSP432P4XX)
1310 #define ROM_RTC_C_convertBinaryToBCD \
1311 ((uint16_t (*)(uint16_t valueToConvert))ROM_RTCTABLE[13])
1313 #if defined(TARGET_IS_MSP432P4XX)
1314 #define ROM_RTC_C_enableInterrupt \
1315 ((void (*)(uint8_t interruptMask))ROM_RTCTABLE[14])
1317 #if defined(TARGET_IS_MSP432P4XX)
1318 #define ROM_RTC_C_disableInterrupt \
1319 ((void (*)(uint8_t interruptMask))ROM_RTCTABLE[15])
1321 #if defined(TARGET_IS_MSP432P4XX)
1322 #define ROM_RTC_C_getInterruptStatus \
1323 ((uint_fast8_t (*)(void))ROM_RTCTABLE[16])
1325 #if defined(TARGET_IS_MSP432P4XX)
1326 #define ROM_RTC_C_getEnabledInterruptStatus \
1327 ((uint_fast8_t (*)(void))ROM_RTCTABLE[17])
1329 #if defined(TARGET_IS_MSP432P4XX)
1330 #define ROM_RTC_C_clearInterruptFlag \
1331 ((void (*)(uint_fast8_t interruptFlagMask))ROM_RTCTABLE[18])
1339 #if defined(TARGET_IS_MSP432P4XX)
1340 #define ROM_SPI_initMaster \
1341 ((bool (*)(uint32_t moduleInstance, \
1342 const eUSCI_SPI_MasterConfig *config))ROM_SPITABLE[0])
1344 #if defined(TARGET_IS_MSP432P4XX)
1345 #define ROM_SPI_selectFourPinFunctionality \
1346 ((void (*)(uint32_t moduleInstance, \
1347 uint_fast8_t select4PinFunctionality))ROM_SPITABLE[1])
1349 #if defined(TARGET_IS_MSP432P4XX)
1350 #define ROM_SPI_changeMasterClock \
1351 ((void (*)(uint32_t moduleInstance, \
1352 uint32_t clockSourceFrequency, \
1353 uint32_t desiredSpiClock))ROM_SPITABLE[2])
1355 #if defined(TARGET_IS_MSP432P4XX)
1356 #define ROM_SPI_initSlave \
1357 ((bool (*)(uint32_t moduleInstance, \
1358 const eUSCI_SPI_SlaveConfig *config))ROM_SPITABLE[3])
1360 #if defined(TARGET_IS_MSP432P4XX)
1361 #define ROM_SPI_changeClockPhasePolarity \
1362 ((void (*)(uint32_t moduleInstance, \
1363 uint_fast16_t clockPhase, \
1364 uint_fast16_t clockPolarity))ROM_SPITABLE[4])
1366 #if defined(TARGET_IS_MSP432P4XX)
1367 #define ROM_SPI_transmitData \
1368 ((void (*)(uint32_t moduleInstance, \
1369 uint_fast8_t transmitData))ROM_SPITABLE[5])
1371 #if defined(TARGET_IS_MSP432P4XX)
1372 #define ROM_SPI_receiveData \
1373 ((uint8_t (*)(uint32_t moduleInstance))ROM_SPITABLE[6])
1375 #if defined(TARGET_IS_MSP432P4XX)
1376 #define ROM_SPI_enableModule \
1377 ((void (*)(uint32_t moduleInstance))ROM_SPITABLE[7])
1379 #if defined(TARGET_IS_MSP432P4XX)
1380 #define ROM_SPI_disableModule \
1381 ((void (*)(uint32_t moduleInstance))ROM_SPITABLE[8])
1383 #if defined(TARGET_IS_MSP432P4XX)
1384 #define ROM_SPI_getReceiveBufferAddressForDMA \
1385 ((uint32_t (*)(uint32_t moduleInstance))ROM_SPITABLE[9])
1387 #if defined(TARGET_IS_MSP432P4XX)
1388 #define ROM_SPI_getTransmitBufferAddressForDMA \
1389 ((uint32_t (*)(uint32_t moduleInstance))ROM_SPITABLE[10])
1391 #if defined(TARGET_IS_MSP432P4XX)
1392 #define ROM_SPI_isBusy \
1393 ((uint_fast8_t (*)(uint32_t moduleInstance))ROM_SPITABLE[11])
1395 #if defined(TARGET_IS_MSP432P4XX)
1396 #define ROM_SPI_enableInterrupt \
1397 ((void (*)(uint32_t moduleInstance, \
1398 uint_fast8_t mask))ROM_SPITABLE[12])
1400 #if defined(TARGET_IS_MSP432P4XX)
1401 #define ROM_SPI_disableInterrupt \
1402 ((void (*)(uint32_t moduleInstance, \
1403 uint_fast8_t mask))ROM_SPITABLE[13])
1405 #if defined(TARGET_IS_MSP432P4XX)
1406 #define ROM_SPI_getEnabledInterruptStatus \
1407 ((uint_fast8_t (*)(uint32_t moduleInstance))ROM_SPITABLE[15])
1409 #if defined(TARGET_IS_MSP432P4XX)
1410 #define ROM_SPI_clearInterruptFlag \
1411 ((void (*)(uint32_t moduleInstance, \
1412 uint_fast8_t mask))ROM_SPITABLE[16])
1420 #if defined(TARGET_IS_MSP432P4XX)
1421 #define ROM_SysCtl_getSRAMSize \
1422 ((uint_least32_t (*)(void))ROM_SYSCTLTABLE[0])
1424 #if defined(TARGET_IS_MSP432P4XX)
1425 #define ROM_SysCtl_getFlashSize \
1426 ((uint_least32_t (*)(void))ROM_SYSCTLTABLE[1])
1428 #if defined(TARGET_IS_MSP432P4XX)
1429 #define ROM_SysCtl_rebootDevice \
1430 ((void (*)(void))ROM_SYSCTLTABLE[2])
1432 #if defined(TARGET_IS_MSP432P4XX)
1433 #define ROM_SysCtl_enablePeripheralAtCPUHalt \
1434 ((void (*)(uint_fast16_t devices))ROM_SYSCTLTABLE[7])
1436 #if defined(TARGET_IS_MSP432P4XX)
1437 #define ROM_SysCtl_disablePeripheralAtCPUHalt \
1438 ((void (*)(uint_fast16_t devices))ROM_SYSCTLTABLE[8])
1440 #if defined(TARGET_IS_MSP432P4XX)
1441 #define ROM_SysCtl_setWDTTimeoutResetType \
1442 ((void (*)(uint_fast8_t resetType))ROM_SYSCTLTABLE[9])
1444 #if defined(TARGET_IS_MSP432P4XX)
1445 #define ROM_SysCtl_setWDTPasswordViolationResetType \
1446 ((void (*)(uint_fast8_t resetType))ROM_SYSCTLTABLE[10])
1448 #if defined(TARGET_IS_MSP432P4XX)
1449 #define ROM_SysCtl_disableNMISource \
1450 ((void (*)(uint_fast8_t flags))ROM_SYSCTLTABLE[11])
1452 #if defined(TARGET_IS_MSP432P4XX)
1453 #define ROM_SysCtl_enableNMISource \
1454 ((void (*)(uint_fast8_t flags))ROM_SYSCTLTABLE[12])
1456 #if defined(TARGET_IS_MSP432P4XX)
1457 #define ROM_SysCtl_getNMISourceStatus \
1458 ((uint_fast8_t (*)(void))ROM_SYSCTLTABLE[13])
1466 #if defined(TARGET_IS_MSP432P4XX)
1467 #define ROM_SysTick_enableModule \
1468 ((void (*)(void))ROM_SYSTICKTABLE[0])
1470 #if defined(TARGET_IS_MSP432P4XX)
1471 #define ROM_SysTick_disableModule \
1472 ((void (*)(void))ROM_SYSTICKTABLE[1])
1474 #if defined(TARGET_IS_MSP432P4XX)
1475 #define ROM_SysTick_enableInterrupt \
1476 ((void (*)(void))ROM_SYSTICKTABLE[2])
1478 #if defined(TARGET_IS_MSP432P4XX)
1479 #define ROM_SysTick_disableInterrupt \
1480 ((void (*)(void))ROM_SYSTICKTABLE[3])
1482 #if defined(TARGET_IS_MSP432P4XX)
1483 #define ROM_SysTick_setPeriod \
1484 ((void (*)(uint32_t period))ROM_SYSTICKTABLE[4])
1486 #if defined(TARGET_IS_MSP432P4XX)
1487 #define ROM_SysTick_getPeriod \
1488 ((uint32_t (*)(void))ROM_SYSTICKTABLE[5])
1490 #if defined(TARGET_IS_MSP432P4XX)
1491 #define ROM_SysTick_getValue \
1492 ((uint32_t (*)(void))ROM_SYSTICKTABLE[6])
1500 #if defined(TARGET_IS_MSP432P4XX)
1501 #define ROM_Timer_A_startCounter \
1502 ((void (*)(uint32_t timer, \
1503 uint_fast16_t timerMode))ROM_TIMER_ATABLE[0])
1505 #if defined(TARGET_IS_MSP432P4XX)
1506 #define ROM_Timer_A_configureContinuousMode \
1507 ((void (*)(uint32_t timer, \
1508 const Timer_A_ContinuousModeConfig *config))ROM_TIMER_ATABLE[1])
1510 #if defined(TARGET_IS_MSP432P4XX)
1511 #define ROM_Timer_A_configureUpMode \
1512 ((void (*)(uint32_t timer, \
1513 const Timer_A_UpModeConfig *config))ROM_TIMER_ATABLE[2])
1515 #if defined(TARGET_IS_MSP432P4XX)
1516 #define ROM_Timer_A_configureUpDownMode \
1517 ((void (*)(uint32_t timer, \
1518 const Timer_A_UpDownModeConfig *config))ROM_TIMER_ATABLE[3])
1520 #if defined(TARGET_IS_MSP432P4XX)
1521 #define ROM_Timer_A_initCapture \
1522 ((void (*)(uint32_t timer, \
1523 const Timer_A_CaptureModeConfig *config))ROM_TIMER_ATABLE[4])
1525 #if defined(TARGET_IS_MSP432P4XX)
1526 #define ROM_Timer_A_initCompare \
1527 ((void (*)(uint32_t timer, \
1528 const Timer_A_CompareModeConfig *config))ROM_TIMER_ATABLE[5])
1530 #if defined(TARGET_IS_MSP432P4XX)
1531 #define ROM_Timer_A_clearTimer \
1532 ((void (*)(uint32_t timer))ROM_TIMER_ATABLE[6])
1534 #if defined(TARGET_IS_MSP432P4XX)
1535 #define ROM_Timer_A_getSynchronizedCaptureCompareInput \
1536 ((uint_fast8_t (*)(uint32_t timer, \
1537 uint_fast16_t captureCompareRegister, \
1538 uint_fast16_t synchronizedSetting))ROM_TIMER_ATABLE[7])
1540 #if defined(TARGET_IS_MSP432P4XX)
1541 #define ROM_Timer_A_getOutputForOutputModeOutBitValue \
1542 ((uint_fast8_t (*)(uint32_t timer, \
1543 uint_fast16_t captureCompareRegister))ROM_TIMER_ATABLE[8])
1545 #if defined(TARGET_IS_MSP432P4XX)
1546 #define ROM_Timer_A_getCaptureCompareCount \
1547 ((uint_fast16_t (*)(uint32_t timer, \
1548 uint_fast16_t captureCompareRegister))ROM_TIMER_ATABLE[9])
1550 #if defined(TARGET_IS_MSP432P4XX)
1551 #define ROM_Timer_A_setOutputForOutputModeOutBitValue \
1552 ((void (*)(uint32_t timer, \
1553 uint_fast16_t captureCompareRegister, \
1554 uint_fast8_t outputModeOutBitValue))ROM_TIMER_ATABLE[10])
1556 #if defined(TARGET_IS_MSP432P4XX)
1557 #define ROM_Timer_A_generatePWM \
1558 ((void (*)(uint32_t timer, \
1559 const Timer_A_PWMConfig *config))ROM_TIMER_ATABLE[11])
1561 #if defined(TARGET_IS_MSP432P4XX)
1562 #define ROM_Timer_A_stopTimer \
1563 ((void (*)(uint32_t timer))ROM_TIMER_ATABLE[12])
1565 #if defined(TARGET_IS_MSP432P4XX)
1566 #define ROM_Timer_A_setCompareValue \
1567 ((void (*)(uint32_t timer, \
1568 uint_fast16_t compareRegister, \
1569 uint_fast16_t compareValue))ROM_TIMER_ATABLE[13])
1571 #if defined(TARGET_IS_MSP432P4XX)
1572 #define ROM_Timer_A_clearInterruptFlag \
1573 ((void (*)(uint32_t timer))ROM_TIMER_ATABLE[14])
1575 #if defined(TARGET_IS_MSP432P4XX)
1576 #define ROM_Timer_A_clearCaptureCompareInterrupt \
1577 ((void (*)(uint32_t timer, \
1578 uint_fast16_t captureCompareRegister))ROM_TIMER_ATABLE[15])
1580 #if defined(TARGET_IS_MSP432P4XX)
1581 #define ROM_Timer_A_enableInterrupt \
1582 ((void (*)(uint32_t timer))ROM_TIMER_ATABLE[16])
1584 #if defined(TARGET_IS_MSP432P4XX)
1585 #define ROM_Timer_A_disableInterrupt \
1586 ((void (*)(uint32_t timer))ROM_TIMER_ATABLE[17])
1588 #if defined(TARGET_IS_MSP432P4XX)
1589 #define ROM_Timer_A_getInterruptStatus \
1590 ((uint32_t (*)(uint32_t timer))ROM_TIMER_ATABLE[18])
1592 #if defined(TARGET_IS_MSP432P4XX)
1593 #define ROM_Timer_A_getEnabledInterruptStatus \
1594 ((uint32_t (*)(uint32_t timer))ROM_TIMER_ATABLE[19])
1596 #if defined(TARGET_IS_MSP432P4XX)
1597 #define ROM_Timer_A_enableCaptureCompareInterrupt \
1598 ((void (*)(uint32_t timer, \
1599 uint_fast16_t captureCompareRegister))ROM_TIMER_ATABLE[20])
1601 #if defined(TARGET_IS_MSP432P4XX)
1602 #define ROM_Timer_A_disableCaptureCompareInterrupt \
1603 ((void (*)(uint32_t timer, \
1604 uint_fast16_t captureCompareRegister))ROM_TIMER_ATABLE[21])
1606 #if defined(TARGET_IS_MSP432P4XX)
1607 #define ROM_Timer_A_getCaptureCompareInterruptStatus \
1608 ((uint32_t (*)(uint32_t timer, \
1609 uint_fast16_t captureCompareRegister, \
1610 uint_fast16_t mask))ROM_TIMER_ATABLE[22])
1612 #if defined(TARGET_IS_MSP432P4XX)
1613 #define ROM_Timer_A_getCaptureCompareEnabledInterruptStatus \
1614 ((uint32_t (*)(uint32_t timer, \
1615 uint_fast16_t captureCompareRegister))ROM_TIMER_ATABLE[23])
1623 #if defined(TARGET_IS_MSP432P4XX)
1624 #define ROM_Timer32_initModule \
1625 ((void (*)(uint32_t timer, \
1626 uint32_t preScaler, \
1627 uint32_t resolution, \
1628 uint32_t mode))ROM_TIMER32TABLE[0])
1630 #if defined(TARGET_IS_MSP432P4XX)
1631 #define ROM_Timer32_setCount \
1632 ((void (*)(uint32_t timer, \
1633 uint32_t count))ROM_TIMER32TABLE[1])
1635 #if defined(TARGET_IS_MSP432P4XX)
1636 #define ROM_Timer32_setCountInBackground \
1637 ((void (*)(uint32_t timer, \
1638 uint32_t count))ROM_TIMER32TABLE[2])
1640 #if defined(TARGET_IS_MSP432P4XX)
1641 #define ROM_Timer32_getValue \
1642 ((uint32_t (*)(uint32_t timer))ROM_TIMER32TABLE[3])
1644 #if defined(TARGET_IS_MSP432P4XX)
1645 #define ROM_Timer32_startTimer \
1646 ((void (*)(uint32_t timer, \
1647 bool oneShot))ROM_TIMER32TABLE[4])
1649 #if defined(TARGET_IS_MSP432P4XX)
1650 #define ROM_Timer32_haltTimer \
1651 ((void (*)(uint32_t timer))ROM_TIMER32TABLE[5])
1653 #if defined(TARGET_IS_MSP432P4XX)
1654 #define ROM_Timer32_enableInterrupt \
1655 ((void (*)(uint32_t timer))ROM_TIMER32TABLE[6])
1657 #if defined(TARGET_IS_MSP432P4XX)
1658 #define ROM_Timer32_disableInterrupt \
1659 ((void (*)(uint32_t timer))ROM_TIMER32TABLE[7])
1661 #if defined(TARGET_IS_MSP432P4XX)
1662 #define ROM_Timer32_clearInterruptFlag \
1663 ((void (*)(uint32_t timer))ROM_TIMER32TABLE[8])
1665 #if defined(TARGET_IS_MSP432P4XX)
1666 #define ROM_Timer32_getInterruptStatus \
1667 ((uint32_t (*)(uint32_t timer))ROM_TIMER32TABLE[9])
1675 #if defined(TARGET_IS_MSP432P4XX)
1676 #define ROM_UART_initModule \
1677 ((bool (*)(uint32_t moduleInstance, \
1678 const eUSCI_UART_Config *config))ROM_UARTTABLE[0])
1680 #if defined(TARGET_IS_MSP432P4XX)
1681 #define ROM_UART_transmitData \
1682 ((void (*)(uint32_t moduleInstance, \
1683 uint_fast8_t transmitData))ROM_UARTTABLE[1])
1685 #if defined(TARGET_IS_MSP432P4XX)
1686 #define ROM_UART_enableModule \
1687 ((void (*)(uint32_t moduleInstance))ROM_UARTTABLE[2])
1689 #if defined(TARGET_IS_MSP432P4XX)
1690 #define ROM_UART_disableModule \
1691 ((void (*)(uint32_t moduleInstance))ROM_UARTTABLE[3])
1693 #if defined(TARGET_IS_MSP432P4XX)
1694 #define ROM_UART_queryStatusFlags \
1695 ((uint_fast8_t (*)(uint32_t moduleInstance, \
1696 uint_fast8_t mask))ROM_UARTTABLE[4])
1698 #if defined(TARGET_IS_MSP432P4XX)
1699 #define ROM_UART_setDormant \
1700 ((void (*)(uint32_t moduleInstance))ROM_UARTTABLE[5])
1702 #if defined(TARGET_IS_MSP432P4XX)
1703 #define ROM_UART_resetDormant \
1704 ((void (*)(uint32_t moduleInstance))ROM_UARTTABLE[6])
1706 #if defined(TARGET_IS_MSP432P4XX)
1707 #define ROM_UART_transmitAddress \
1708 ((void (*)(uint32_t moduleInstance, \
1709 uint_fast8_t transmitAddress))ROM_UARTTABLE[7])
1711 #if defined(TARGET_IS_MSP432P4XX)
1712 #define ROM_UART_transmitBreak \
1713 ((void (*)(uint32_t moduleInstance))ROM_UARTTABLE[8])
1715 #if defined(TARGET_IS_MSP432P4XX)
1716 #define ROM_UART_getReceiveBufferAddressForDMA \
1717 ((uint32_t (*)(uint32_t moduleInstance))ROM_UARTTABLE[9])
1719 #if defined(TARGET_IS_MSP432P4XX)
1720 #define ROM_UART_getTransmitBufferAddressForDMA \
1721 ((uint32_t (*)(uint32_t moduleInstance))ROM_UARTTABLE[10])
1723 #if defined(TARGET_IS_MSP432P4XX)
1724 #define ROM_UART_selectDeglitchTime \
1725 ((void (*)(uint32_t moduleInstance, \
1726 uint32_t deglitchTime))ROM_UARTTABLE[11])
1728 #if defined(TARGET_IS_MSP432P4XX)
1729 #define ROM_UART_enableInterrupt \
1730 ((void (*)(uint32_t moduleInstance, \
1731 uint_fast8_t mask))ROM_UARTTABLE[12])
1733 #if defined(TARGET_IS_MSP432P4XX)
1734 #define ROM_UART_disableInterrupt \
1735 ((void (*)(uint32_t moduleInstance, \
1736 uint_fast8_t mask))ROM_UARTTABLE[13])
1738 #if defined(TARGET_IS_MSP432P4XX)
1739 #define ROM_UART_clearInterruptFlag \
1740 ((void (*)(uint32_t moduleInstance, \
1741 uint_fast8_t mask))ROM_UARTTABLE[15])
1743 #if defined(TARGET_IS_MSP432P4XX)
1744 #define ROM_UART_receiveData \
1745 ((uint8_t (*)(uint32_t moduleInstance))ROM_UARTTABLE[16])
1747 #if defined(TARGET_IS_MSP432P4XX)
1748 #define ROM_UART_getEnabledInterruptStatus \
1749 ((uint_fast8_t (*)(uint32_t moduleInstance))ROM_UARTTABLE[17])
1757 #if defined(TARGET_IS_MSP432P4XX)
1758 #define ROM_WDT_A_holdTimer \
1759 ((void (*)(void))ROM_WDTTABLE[0])
1761 #if defined(TARGET_IS_MSP432P4XX)
1762 #define ROM_WDT_A_startTimer \
1763 ((void (*)(void))ROM_WDTTABLE[1])
1765 #if defined(TARGET_IS_MSP432P4XX)
1766 #define ROM_WDT_A_clearTimer \
1767 ((void (*)(void))ROM_WDTTABLE[2])
1769 #if defined(TARGET_IS_MSP432P4XX)
1770 #define ROM_WDT_A_initWatchdogTimer \
1771 ((void (*)(uint_fast8_t clockSelect, \
1772 uint_fast8_t clockDivider))ROM_WDTTABLE[3])
1774 #if defined(TARGET_IS_MSP432P4XX)
1775 #define ROM_WDT_A_initIntervalTimer \
1776 ((void (*)(uint_fast8_t clockSelect, \
1777 uint_fast8_t clockDivider))ROM_WDTTABLE[4])
Copyright 2015, Texas Instruments Incorporated