SimpleLink CC3120/CC3220 Host Driver
Version 2.0.1.15
Simplifies the implementation of Internet connectivity
|
Data Fields | |
_u32 | Test |
_u16 | DestPort |
_u16 | SrcPort |
_u32 | DestAddr [4] |
_u32 | PayloadSize |
_u32 | Timeout |
_u32 | CsEnabled |
_u32 | Secure |
_u32 | RawProtocol |
_u8 | Reserved1 [4] |
Definition at line 1058 of file protocol.h.
_u32 CsEnabled |
Definition at line 1066 of file protocol.h.
_u32 DestAddr[4] |
Definition at line 1063 of file protocol.h.
_u16 DestPort |
Definition at line 1061 of file protocol.h.
_u32 PayloadSize |
Definition at line 1064 of file protocol.h.
_u32 RawProtocol |
Definition at line 1068 of file protocol.h.
_u8 Reserved1[4] |
Definition at line 1069 of file protocol.h.
_u32 Secure |
Definition at line 1067 of file protocol.h.
_u16 SrcPort |
Definition at line 1062 of file protocol.h.
_u32 Test |
Definition at line 1060 of file protocol.h.
_u32 Timeout |
Definition at line 1065 of file protocol.h.