SimpleLink CC3120/CC3220 Host Driver
Version 2.0.1.15
Simplifies the implementation of Internet connectivity
|
Device | Controls the behaviour of the CC31xx/CC32xx device (start/stop, events masking and obtaining specific device status) |
Event_registration | Allows user to register event handlers dynamically |
FileSystem | Provides file system capabilities to TI's CC31XX that can be used by both the CC31XX device and the user |
NetApp | Activates networking applications, such as: HTTP Server, DHCP Server, Ping, DNS and mDNS |
NetCfg | Controls the configuration of the device addresses (i.e. IP and MAC addresses) |
NetUtil | Networking related commands and configuration |
Configuration - Capabilities Set | |
Configuration - Device Enable/Disable | |
Configuration - Communication Interface | |
Configuration - Operating System | |
Configuration - Memory Management | |
Configuration - Event Handlers | |
UserEvents | Function prototypes for event callback handlers |
Socket | Controls standard client/server sockets programming options and capabilities |
BSD_Socket | Controls standard client/server sockets programming options and capabilities |
Wlan | Controls the use of the WiFi WLAN module |