SimpleLink CC3120/CC3220 Host Driver
Version 2.0.1.15
Simplifies the implementation of Internet connectivity
Main Page
Modules
Data Structures
Files
File List
netdb.h
1
/*
2
* Copyright (C) 2016 Texas Instruments Incorporated
3
*
4
* All rights reserved. Property of Texas Instruments Incorporated.
5
* Restricted rights to use, duplicate or disclose this code are
6
* granted through contract.
7
*
8
* The program may not be used without the written permission of
9
* Texas Instruments Incorporated or against the terms and conditions
10
* stipulated in the agreement under which this program has been supplied,
11
* and under no circumstances can it be used with non-TI connectivity device.
12
*
13
*/
14
15
16
/*****************************************************************************/
17
/* Include files */
18
/*****************************************************************************/
19
20
#ifndef __NETDB_H__
21
#define __NETDB_H__
22
23
#ifdef __cplusplus
24
extern
"C"
{
25
#endif
26
27
#define IPv4_ADDR_LEN (4)
28
#define IPv6_ADDR_LEN (16)
29
30
typedef
struct
hostent
31
{
32
char
*h_name;
/* Host name */
33
char
**h_aliases;
/* alias list */
34
int
h_addrtype;
/* host address type */
35
int
h_length;
/* length of address */
36
char
**h_addr_list;
/* list of addresses */
37
#define h_addr h_addr_list[0]
/* Address, for backward compatibility. */
38
}
hostent_t
;
39
91
struct
hostent
*
gethostbyname
(
const
char
*name);
92
99
#ifdef __cplusplus
100
}
101
#endif
/* __cplusplus */
102
#endif
/* __NETDB_ */
hostent
Definition:
netdb.h:30
gethostbyname
struct hostent * gethostbyname(const char *name)
Get host IP by name Obtain the IP Address of machine on network, by machine name. ...
Definition:
socket.c:145
source
ti
drivers
net
wifi
sys
netdb.h
Generated by
1.8.10