SDSPICC32XX Object. More...
#include <SDSPICC32XX.h>
Data Fields | |
uint32_t | driveNumber |
DSTATUS | diskState |
SDSPICC32XX_CardType | cardType |
uint32_t | bitRate |
FATFS | filesystem |
uint_fast16_t | spiPowerMgrId |
uint_fast16_t | gpioCsPowerMgrId |
Power_NotifyObj | postNotify |
SDSPICC32XX Object.
The application must not access any member variables of this structure!
uint32_t SDSPICC32XX_Object::driveNumber |
DSTATUS SDSPICC32XX_Object::diskState |
SDSPICC32XX_CardType SDSPICC32XX_Object::cardType |
uint32_t SDSPICC32XX_Object::bitRate |
FATFS SDSPICC32XX_Object::filesystem |
uint_fast16_t SDSPICC32XX_Object::spiPowerMgrId |
uint_fast16_t SDSPICC32XX_Object::gpioCsPowerMgrId |
Power_NotifyObj SDSPICC32XX_Object::postNotify |