52 #ifndef ti_drivers_sdspi_SDSPICC32XX__include 53 #define ti_drivers_sdspi_SDSPICC32XX__include 63 #include <third_party/fatfs/ff.h> 64 #include <third_party/fatfs/diskio.h> 66 #define SDSPICC32XX_GPIO0 (0x00 << 16) 67 #define SDSPICC32XX_GPIO1 (0x01 << 16) 68 #define SDSPICC32XX_GPIO2 (0x02 << 16) 69 #define SDSPICC32XX_GPIO3 (0x03 << 16) 70 #define SDSPICC32XX_GPIO4 (0x04 << 16) 71 #define SDSPICC32XX_GPIO5 (0x05 << 16) 72 #define SDSPICC32XX_GPIO6 (0x06 << 16) 73 #define SDSPICC32XX_GPIO7 (0x07 << 16) 74 #define SDSPICC32XX_GPIO8 (0x10 << 16) 75 #define SDSPICC32XX_GPIO9 (0x11 << 16) 76 #define SDSPICC32XX_GPIO10 (0x12 << 16) 77 #define SDSPICC32XX_GPIO11 (0x13 << 16) 78 #define SDSPICC32XX_GPIO12 (0x14 << 16) 79 #define SDSPICC32XX_GPIO13 (0x15 << 16) 80 #define SDSPICC32XX_GPIO14 (0x16 << 16) 81 #define SDSPICC32XX_GPIO15 (0x17 << 16) 82 #define SDSPICC32XX_GPIO16 (0x20 << 16) 83 #define SDSPICC32XX_GPIO17 (0x21 << 16) 84 #define SDSPICC32XX_GPIO18 (0x22 << 16) 85 #define SDSPICC32XX_GPIO19 (0x23 << 16) 86 #define SDSPICC32XX_GPIO20 (0x24 << 16) 87 #define SDSPICC32XX_GPIO21 (0x25 << 16) 88 #define SDSPICC32XX_GPIO22 (0x26 << 16) 89 #define SDSPICC32XX_GPIO23 (0x27 << 16) 90 #define SDSPICC32XX_GPIO24 (0x30 << 16) 91 #define SDSPICC32XX_GPIO25 (0x31 << 16) 92 #define SDSPICC32XX_GPIO26 (0x32 << 16) 93 #define SDSPICC32XX_GPIO27 (0x33 << 16) 94 #define SDSPICC32XX_GPIO28 (0x34 << 16) 95 #define SDSPICC32XX_GPIO29 (0x35 << 16) 96 #define SDSPICC32XX_GPIO30 (0x36 << 16) 97 #define SDSPICC32XX_GPIO31 (0x37 << 16) 99 #define SDSPICC32XX_GPIONONE (0xFF << 16) 110 #define SDSPICC32XX_PIN_05_CLK 0x0704 111 #define SDSPICC32XX_PIN_06_MISO 0x0705 112 #define SDSPICC32XX_PIN_07_MOSI 0x0706 113 #define SDSPICC32XX_PIN_08_CS (SDSPICC32XX_GPIO17 | 0x0707) 114 #define SDSPICC32XX_PIN_62_GPIO (SDSPICC32XX_GPIO7 | 0x003d) 115 #define SDSPICC32XX_PIN_45_CLK 0x072c 116 #define SDSPICC32XX_PIN_50_CS (SDSPICC32XX_GPIO0 | 0x0931) 117 #define SDSPICC32XX_PIN_52_MOSI 0x0833 118 #define SDSPICC32XX_PIN_53_MISO 0x0734 uint32_t mosiPin
Definition: SDSPICC32XX.h:218
uint_fast16_t gpioCsPowerMgrId
Definition: SDSPICC32XX.h:237
uint32_t clkPin
Definition: SDSPICC32XX.h:216
unsigned long SDSPIBaseAddrType
Definition: SDSPICC32XX.h:148
Definition: SDSPICC32XX.h:158
uint32_t baseAddr
Definition: SDSPICC32XX.h:212
Power notify object structure.
Definition: Power.h:113
Definition: SDSPICC32XX.h:160
struct SDSPICC32XX_Object SDSPICC32XX_Object
SDSPICC32XX Object.
uint_fast16_t spiPowerMgrId
Definition: SDSPICC32XX.h:236
DSTATUS diskState
Definition: SDSPICC32XX.h:232
Definition: SDSPICC32XX.h:159
Power_NotifyObj postNotify
Definition: SDSPICC32XX.h:238
uint32_t misoPin
Definition: SDSPICC32XX.h:220
SDSPICC32XX Object.
Definition: SDSPICC32XX.h:230
struct SDSPICC32XX_HWAttrsV1 SDSPICC32XX_HWAttrsV1
uint32_t csPin
Definition: SDSPICC32XX.h:222
struct SDSPICC32XX_Object * SDSPICC32XX_Handle
uint32_t bitRate
Definition: SDSPICC32XX.h:234
The definition of a SDSPI function table that contains the required set of functions to control a spe...
Definition: SDSPI.h:316
Definition: SDSPICC32XX.h:210
uint32_t driveNumber
Definition: SDSPICC32XX.h:231
SDSPICC32XX_CardType
SD Card type inserted.
Definition: SDSPICC32XX.h:157
SDSPICC32XX_CardType cardType
Definition: SDSPICC32XX.h:233
unsigned long SDSPIDataType
Definition: SDSPICC32XX.h:149
Definition: SDSPICC32XX.h:161
FATFS filesystem
Definition: SDSPICC32XX.h:235
const SDSPI_FxnTable SDSPICC32XX_fxnTable
uint32_t spiPRCM
Definition: SDSPICC32XX.h:214