Shown below is a matrix of available drivers.
NOTE: Please view the Device Specific driver implementations as they may contain or exclude certain features that are defined in the top level interfaces.
Driver Interfaces | CC32XX Implementations |
---|---|
ADC.h | ADCCC32XX.h |
Camera.h | CameraCC32XXDMA.h |
Crypto | CryptoCC32XX.h |
GPIO.h | GPIOCC32XX.h |
I2C.h | I2CCC32XX.h |
I2S.h | I2SCC32XXDMA.h |
Power.h | PowerCC32XX.h |
PWM.h | PWMTimerCC32XX.h |
SD.h | SDHostCC32XX.h |
SDSPI.h | SDSPICC32XX.h |
SPI.h | SPICC32XXDMA.h |
Timer.h | TimerCC32XX.h |
UART.h | UARTCC32XX.h UARTCC32XXDMA.h |
UDMA | UDMACC32XX.h |
Watchdog.h | WatchdogCC32XX.h |
The Display driver is designed to abstract operations & considerations specific to a given output method.
Display Driver Interface | Implementations |
---|---|
Display.h | DisplayHost.h DisplayUart.h |
These utilities are helper modules available to drivers. Shown below is a list of utility modules available to drivers:
Note: The SDFatFS interface is used as a wrapper to enable the use of filesystems for the SD driver.