Global Error Callback parameters. More...
#include <edma3_rm.h>
Data Fields | |
EDMA3_RM_GblErrCallback | gblerrCb |
void * | gblerrData |
Global Error Callback parameters.
Consists of the Callback function and the data to be passed to it.
Instance wide callback function to catch non-channel specific errors.
Application data to be passed back to the Global Error callback