Data Structures | |
struct | EDMA3_RM_GblErrCallbackParams |
Global Error Callback parameters. More... | |
struct | EDMA3_RM_ResDesc |
Handle to a Resource. More... | |
struct | EDMA3_RM_GblConfigParams |
Init-time Configuration structure for EDMA3 controller, to provide Global SoC specific Information. More... | |
struct | EDMA3_RM_InstanceInitConfig |
Init-time Region Specific Configuration structure for EDMA3 RM, to provide region specific Information. More... | |
struct | EDMA3_RM_Param |
Used to Initialize the Resource Manager Instance. More... | |
struct | EDMA3_RM_MiscParam |
Used to specify the miscellaneous options during Resource Manager Initialization. More... | |
struct | EDMA3_RM_ParamentryRegs |
EDMA3 PaRAM Set. More... | |
struct | EDMA3_RM_PaRAMRegs |
EDMA3 PaRAM Set in User Configurable format. More... |