XDAIS
dais-x04
|
Defines the creation time parameters for all IIMGENC instance objects. More...
#include <iimgenc.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | maxHeight |
XDAS_Int32 | maxWidth |
XDAS_Int32 | maxScans |
XDAS_Int32 | dataEndianness |
XDAS_Int32 | forceChromaFormat |
Defines the creation time parameters for all IIMGENC instance objects.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details. XDAS_Int32 IIMGENC_Params::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IIMGENC_Params::maxHeight |
Maximum height.
XDAS_Int32 IIMGENC_Params::maxWidth |
Maximum width.
XDAS_Int32 IIMGENC_Params::maxScans |
Maximum number of scans.
XDAS_Int32 IIMGENC_Params::dataEndianness |
Endianness of output data.
XDAS_Int32 IIMGENC_Params::forceChromaFormat |
Force encoding in given Chroma format.