XDAIS
dais-x04
|
Record containing attributes of the IDMA3 Channel environment memory when (optionally) the IDMA3 Channel is requested with a non-NULL IDMA3_ProtocolObj. More...
#include <idma3.h>
Data Fields | |
Void * | base |
Uns | size |
Uns | align |
IDMA3_MemType | memType |
Record containing attributes of the IDMA3 Channel environment memory when (optionally) the IDMA3 Channel is requested with a non-NULL IDMA3_ProtocolObj.
Void* IDMA3_MemRec::base |
Base address of allocated memory.
Uns IDMA3_MemRec::size |
Size of buffer to allocate (MAUs).
Uns IDMA3_MemRec::align |
Buffer alignment (0 or a power of 2). Use the values of 0 or 1 to indicate no alignment requirements.
IDMA3_MemType IDMA3_MemRec::memType |
Type of memory to use for allocation.